AD7873:  Touch Screen Digitizer

The AD7873 is a 12-bit successive approximation ADC with a synchronous serial interface and low on resistance switches for driving touch screens. The AD7873 operates from a single 2.2 V to 5.25 V ...More

Also see the AD7843, which is a sister part to the AD7873.

AD7873:  Touch Screen Digitizer

Product Description

The AD7873 is a 12-bit successive approximation ADC with a synchronous serial interface and low on resistance switches for driving touch screens. The AD7873 operates from a single 2.2 V to 5.25 V power supply and features throughput rates greater than 125 kSPS.

The AD7873 features direct battery measurement, temperature measurement, and touch pressure measurement. The AD7873 also has an on-board reference of 2.5 V that can be used for the auxiliary input, battery monitor, and temperature measurement modes. When not in use, the internal reference can be shut down to conserve power. An external reference can also be applied and can be varied from 1 V to VCC and the analog input range is from 0 V to VREF. The device includes a shutdown mode that reduces the current consumption to less than 1 µA.

The AD7873 features on-board switches. This, coupled with low power and high speed operation, makes the device ideal for battery-powered systems such as personal digital assistants with resistive touch screens and other portable equipment. The part is available in a 16-lead, 0.15" quarter size outline package (QSOP), a 16-lead, thin shrink small outline package (TSSOP), and a 16-lead, lead frame chip scale package (LFCSP).

Product Highlights
  1. Ratiometric conversion mode available, eliminating errors due to on-board switch resistances.
  2. On-board temperature sensor: −40°C to +85°C.
  3. Battery monitor input.
  4. Touch pressure measurement capability.
  5. Low power consumption of 1.37 mW maximum with the reference off, or 2.41 mW typical with the reference on, at 125 kSPS and VCC at 3.6 V.
  6. Package options include 4 mm × 4 mm LFCSP.
  7. Analog input range from 0 V to VREF.
  8. Versatile serial I/O ports.
Applications

  • Personal digital assistants
  • Smart hand-held devices
  • Touch screen monitors
  • Point-of-sale terminals
  • Pagers


Features

  • 4-Wire touch screen interface
  • On-chip temperature sensor:
    –40°C to +85°C
  • On-chip 2.5 V reference
  • Direct battery measurement (0 V to 6 V)
  • Touch-pressure measurement
  • Specified throughput rate
    of 125 kSPS
  • Single supply, VCC of 2.2 V to 5.25 V
  • Ratiometric conversion
  • High-speed sSerial interface
  • Programmable
    8- or 12-bit resolution
  • One auxiliary analog input
  • Shutdown mode: 1 µA max

Diagrams

AD7873 Diagram
Functional Block Diagram for AD7873

Specifications

Resolution (Bits) 12bit
T-Put Rate 125kSPS
# Chan 6
Supply V Single(+3),Single(+3.3)
Pwr Diss (max) 1.4mW
Interface Ser
Ain Range Uni (Vref),Uni 2.5V
Pkg Type CSP,SOP

Explore Other Products

AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC

AD7401A - Isolated Sigma-Delta Modulator

EVAL-CED - Converter Evaluation and Development (CED) Board

AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7450 12 1MSPS 1 1.3mW
AD7466 12 200KSPS 1 900µW
AD7658 12 250KSPS 6 143mW
AD7467 10 200KSPS 1 630µW
AD7468 8 200KSPS 1 570µW
AD7888 12 125KSPS 8 3.5mW
AD7994 12 188KSPS 4 6mW
AD7923 12 200KSPS 4 7.5mW
AD7927 12 200KSPS 8 7.5mW
AD7928 12 1MSPS 8 13.5mW
AD7924 12 1MSPS 4 13.5mW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices