- Capacitance-to-digital converter
New standard in single chip solutions
Interfaces to single or differential grounded sensors
Resolution down to 20 aF (that is, up to 19.5-bit ENOB)
Accuracy: 10 fF
Linearity: 0.01%
Common-mode (not changing) capacitance up to 17 pF
Full-scale (changing) capacitance range ±8 pF
Update rate: 5 Hz to 45 Hz
Simultaneous 50 Hz and 60 Hz rejection at 8.1 Hz update
Active shield for shielding sensor connection
|
- Temperature sensor on-chip
Resolution: 0.1°C, accuracy: ±2°C
- Voltage input channel
- Internal clock oscillator
- 2-wire serial interface (I2C® compatible)
- Power
2.7 V to 5.25 V single-supply operation
0.7 mA current consumption
- Operating temperature: -40°C to +125°C
- 16-lead TSSOP package
|