Analog Devices AD7745 - 24-bit, 1 Channel Capacitance to Digital Converter
Analog to Digital Converters
A/D Converters
Audio A/D Converters
Capacitance to Digital Converters 
Energy Measurement
Isolated A/D Converters
Synchro/Resolver to Digital Converters
Temperature to Digital Converters
Touchscreen Controllers
Video Decoders
Voltage to Frequency Converters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD7745 24-bit, 1 Channel Capacitance to Digital Converter

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD7745/AD7746 are a high resolution, Σ-Δ capacitance-to-digital converter (CDC). The capacitance to be measured is connected directly to the device inputs. The architecture features inherent...More

Order the AD7746 Evaluation Board (EVAL-AD7746EBZ) which can also be used for the AD7745.

 Specifications
Resolution (Bits) 24bit
T-Put Rate 90SPS
# Chan 1
Pwr Diss (max) 4.25mW
Sleep Pwr Diss 10µW
Supply V Single(+2.7 to +5.25)
Ain Range (2Vref) p-p, ± 4 pF (Delta C)
Product Description 24-Bit, Cap-to-Dig Conv. w/ 1 SE/Diff Capacitive Input Ch for Interface to Dual Electrode Cap Sensor
Ref Int/Ext Int/Ext
Find Similar Products
 
 Functional Block Diagram Enlarge
AD7745 Functional Block Diagram
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Capacitance-to-digital converter
    ▪ New standard in single chip solutions
    ▪ Interfaces to single or differential floating sensors
    ▪ Resolution down to 4 aF (that is, up to 21 ENOB)
    ▪ Accuracy: 4 fF
    ▪ Linearity: 0.01%
    ▪ Common-mode (not changing) capacitance up to 17 pF
    ▪ Full-scale (changing) capacitance range: ±4 pF
    ▪ Tolerant of parasitic capacitance to ground up to 60 pF
    ▪ Update rate: 10 Hz to 90 Hz
    ▪ Simultaneous 50 Hz and 60 Hz rejection at 16 Hz
  • >
  • Temperature sensor on-chip
    ▪ Resolution: 0.1°C, accuracy: ±2°C
  • Voltage input channel
  • Internal clock oscillator
  • 2-wire serial interface (I2C®-compatible)
  • Power
    ▪ 2.7 V to 5.25 V single-supply operation
    ▪ 0.7 mA current consumption
  • Operating temperature: –40°C to +125°C
  • 16-lead TSSOP package
 

 

 
Price, Packaging, and AvailabilityPrint Table
AD7745 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD7745ARUZ Prodn 16 ld TSSOP 16 Ind $4.60 5/23/2008Y
Material
Declaration
Add to CartAdd to Cart
AD7745ARUZ-REEL Prodn 16 ld TSSOP 16 Ind $4.60 - Y
Material
Declaration
Contact ADIAdd to Cart
AD7745ARUZ-REEL7 Prodn 16 ld TSSOP 16 Ind $4.60 7/25/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Resolution (Bits)T-Put Rate# ChanSupply VPwr Diss (max)Input Base C (pF Max)Cin Range (pF)Pkg TypePrice* (1000 pcs.)
Sorry, there are no generics to display.

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Sorted by Resolution (Ascending), then # of Input Channels (Ascending)