AD7745:  24-bit, 1 Channel Capacitance to Digital Converter

The AD7745/AD7746 are a high resolution, Σ-Δ capacitance-to-digital converter (CDC). The capacitance to be measured is connected directly to the device inputs. The architecture features inherent high ...More

Order the AD7746 Evaluation Board (EVAL-AD7746EB) which can also be used for the AD7745.

AD7745:  24-bit, 1 Channel Capacitance to Digital Converter

Product Description

The AD7745/AD7746 are a high resolution, Σ-Δ capacitance-to-digital converter (CDC). The capacitance to be measured is connected directly to the device inputs. The architecture features inherent high resolution (24-bit no missing codes, up to 21-bit effective resolution), high linearity (±0.01%), and high accuracy (±4 fF factory calibrated). The AD7745/AD7746 capacitance input range is ±4 pF (changing), while it can accept up to 17 pF common-mode capacitance (not changing), which can be balanced by a programmable on-chip, digital-to-capacitance converter (CAPDAC).

The AD7745 has one capacitance input channel, while the AD7746 has two channels. Each channel can be configured as single-ended or differential. The AD7745/AD7746 are designed for floating capacitive sensors. For capacitive sensors with one plate connected to ground, the AD7747 is recommended.

The parts have an on-chip temperature sensor with a resolution of 0.1°C and accuracy of ±2°C. The on-chip voltage reference and the on-chip clock generator eliminate the need for any external components in capacitive sensor applications. The parts have a standard voltage input, which together with the differential reference input allows easy interface to an external temperature sensor, such as an RTD, thermistor, or diode.

The AD7745/AD7746 have a 2-wire, I2C-compatible serial interface. Both parts can operate with a single power supply from 2.7 V to 5.25 V. They are specified over the automotive temperature range of –40°C to +125°C and are housed in a 16-lead TSSOP package.

Applications

Automotive, Industrial and Medical Systems for:

  • Pressure Measurement
  • Position Sensors
  • Level Sensors
  • Flowmeters
  • Humidity Sensors
  • Impurity Detection

Features

Capacitance-to-digital converter

  • New standard in single chip solutions
  • Interfaces to single or differential floating sensors
  • Resolution down to 4 aF (that is, up to 21 ENOB)
  • Accuracy: 4 fF
  • Linearity: 0.01%
  • Common-mode (not changing) capacitance up to 17 pF
  • Full-scale (changing) capacitance range: ±4 pF
  • Tolerant of parasitic capacitance to ground up to 60 pF
  • Update rate: 10 Hz to 90 Hz
  • Simultaneous 50 Hz and 60 Hz rejection at 16 Hz >
  • Temperature sensor on-chip
    ▪ Resolution: 0.1°C, accuracy: ±2°C
  • Voltage input channel
  • Internal clock oscillator
  • 2-wire serial interface (I2C®-compatible)
  • Power
    ▪ 2.7 V to 5.25 V single-supply operation
    ▪ 0.7 mA current consumption
  • Operating temperature: –40°C to +125°C
  • 16-lead TSSOP package

Diagrams

AD7745 Diagram
Functional Block Diagram for AD7745

Specifications

Resolution (Bits) 24bit
T-Put Rate 90SPS
# Chan 1
Supply V Single(+2.7 to +5.25)
Pwr Diss (max) 4.25mW
Sleep Pwr Diss 10µW
Ain Range (2Vref) p-p,± 4 pF (Delta C)
Ref Int/Ext Int/Ext
Product Description 24-Bit, Cap-to-Dig Conv. w/ 1 SE/Diff Capacitive Input Ch for Interface to Dual Electrode Cap Sensor

Explore Other Products

AD7153 - 12-Bit Capacitance-to-Digital Converter (1 Capacitance Input Channel)

AD7152 - 12-Bit Capacitance-to-Digital Converter (2 Capacitance Input Channels)

Subscribe to New Products Feed
Part# Resolution (Bits) T-Put Rate # Chan Supply V Pwr Diss (max) Input Base C (pF Max) Cin Range (pF) Pkg Type Price* (1000-4999) Product Description Interface
AD7142 16 27.8SPS 14 Single(+2.6 to +3.6), Single(+2.7), Single(+3), Single(+3.3) 3.6mW 20 ±2 CSP $1.35 CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with SPI or I2C Interface I²C/Ser 2-Wire, Ser, SPI
AD7143 16 43.5SPS 8 Single(+2.6 to +3.6) 3.6mW 20 ±2 CSP $1.24 CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with I2C Interface I²C/Ser 2-Wire, Ser
AD7147 16 111SPS 13 Single(+3), Single(+3.3) 3.6mW 20 ±8 CSP $1.30 CAPTouch (TM) Programmable Controller w/ SPI or I2C Interface for Single-Electrode Cap Sensors I²C/Ser 2-Wire, Ser, SPI
AD7150 12 100SPS 2 Single(+2.7 to +3.6) 0.43mW 10 ±4 SOP $1.35 Ultra-Lo Pwr, 2-Ch Capacitance Converter for Proximity Sensing Applications I²C/Ser 2-Wire, Ser
AD7151 12 100SPS 1 Single(+2.7 to +3.6) 0.3mW 10 ±4 SOP $1.35 Ultra-Low Power, 1-Ch, Capacitance Converter for Proximity Sensing Applications I²C/Ser 2-Wire, Ser
AD7745 24 90SPS 1 Single(+2.7 to +5.25) 4.25mW 17 ±4 SOP $4.60 24-Bit, Cap-to-Dig Conv. w/ 1 SE/Diff Capacitive Input Ch for Interface to Dual Electrode Cap Sensor I²C/Ser 2-Wire, Ser
AD7746 24 90SPS 2 Single(+2.7 to +5.25) 4.25mW 17 ±4 SOP $4.95 24-bit, Cap-to-Dig Conv. w/ 2 SE/Diff Capacitive Input Ch for interface to Dual Electrode Cap Sensor I²C/Ser 2-Wire
AD7747 24 45.5SPS 1 Single(+2.7 to +5.25) 4.25mW 17 ±8 SOP $4.60 24-bit, Cap-to-Dig Conv w/1 SE/Diff Capacitive Input Ch for interface to Single Electrode Cap Sensor I²C/Ser 2-Wire, Ser

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices