AD7147: CapTouch™ Programmable Controller for Single-Electrode Capacitance Sensors
The AD7147 is designed for use with capacitance sensors implementing functions such as buttons, scroll bars, and wheels. The sensors need only one PCB layer, enabling ultra thin ...More
- Visit our detailed system design support and FAQ page.
- View our Touch Control Demo.
AD7147: CapTouch™ Programmable Controller for Single-Electrode Capacitance Sensors
Product Description
The AD7147 is designed for use with capacitance sensors implementing functions such as buttons, scroll bars, and wheels. The sensors need only one PCB layer, enabling ultra thin applications.
The AD7147 is an integrated CDC with on-chip environmental calibration. The CDC has 13 inputs channeled through a switch matrix to a 16-bit, 250 kHz sigma-delta (Σ-Δ) converter. The CDC is capable of sensing changes in the capacitance of the external sensors and uses this information to register a sensor activation. By programming the registers, the user has full control over the CDC setup.
High resolution sensors require minor software to run on the host processor.
The AD7147 is designed for single-electrode capacitance sensors (grounded sensors). There is an active shield output to minimize noise pickup in the sensor.
The AD7147 has on-chip calibration logic to compensate for changes in the ambient environment. The calibration sequence is performed automatically and at continuous intervals as long as the sensors are not touched. This ensures that there are no false or nonregistering touches on the external sensors due to a changing environment.
The AD7147 has an SPI-compatible serial interface, and the AD7147-1 has an I2C®-compatible serial interface. Both parts have an interrupt output, as well as a GPIO. There is a VDRIVE pin to set the voltage level for the serial interface independent of VCC.
The AD7147 is available in a 24-lead, 4 mm × 4 mm LFCSP and operates from a 2.6 V to 3.6 V supply. The operating current consumption in low power mode is typically 26 μA for 13 sensors.
Applications
- Cell phones
- Personal music and multimedia players
- Smart handheld devices
- Television, A/V, and remote controls
- Gaming consoles
- Digital still cameras
Data Sheet, Rev. 0, 9/07
Features
- Programmable capacitance-to-digital converter (CDC)
Femtofarad resolution
13 capacitance sensor inputs
9 ms update rate, all 13 sensor inputs
No external RC components required
Automatic conversion sequencer - On-chip automatic calibration logic
Automatic compensation for environmental changes
Automatic adaptive threshold and sensitivity levels - Register map is compatible with the AD7142
- On-chip RAM to store calibration data
- SPI-compatible (serial-peripheral-interface-compatible) serial interface (AD7147)
- I2C-compatible serial interface (AD7147-1)
- Separate VDRIVE level for serial interface
- Interrupt output and general-purpose input/output (GPIO)
- 24-lead, 4 mm × 4 mm LFCSP
- 2.6 V to 3.3 V supply voltage
- Low operating current
Full power mode: 1 mA
Low power mode: 21.5 μA
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7147
CapTouch™ Programmable Controller for Single-Electrode Capacitance Sensors
Other Diagrams for AD7147
CapTouch™ Programmable Controller for Single-Electrode Capacitance Sensors
AD7147 Pin Configuration
Block Diagram for AD7147
Specifications
| Resolution (Bits) | 16bit |
| T-Put Rate | 111SPS |
| # Chan | 13 |
| Supply V | Single(+3),Single(+3.3) |
| Pwr Diss (max) | 3.6mW |
| Sleep Pwr Diss | 24.8µW |
| Ain Range | ± 8 pF (Delta C) |
| Ref Int/Ext | Int |
| Product Description | CAPTouch (TM) Programmable Controller w/ SPI or I2C Interface for Single-Electrode Cap Sensors |
AD7152 - 12-Bit Capacitance-to-Digital Converter (2 Capacitance Input Channels)
AD7153 - 12-Bit Capacitance-to-Digital Converter (1 Capacitance Input Channel)
| Part# | Resolution (Bits) | T-Put Rate | # Chan | Supply V | Pwr Diss (max) | Input Base C (pF Max) | Cin Range (pF) | Pkg Type | Price* (1000-4999) | Product Description | Interface |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7142 | 16 | 27.8SPS | 14 | Single(+2.6 to +3.6), Single(+2.7), Single(+3), Single(+3.3) | 3.6mW | 20 | ±2 | CSP | $1.35 | CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with SPI or I2C Interface | I²C/Ser 2-Wire, Ser, SPI |
| AD7143 | 16 | 43.5SPS | 8 | Single(+2.6 to +3.6) | 3.6mW | 20 | ±2 | CSP | $1.24 | CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with I2C Interface | I²C/Ser 2-Wire, Ser |
| AD7147 | 16 | 111SPS | 13 | Single(+3), Single(+3.3) | 3.6mW | 20 | ±8 | CSP | $1.30 | CAPTouch (TM) Programmable Controller w/ SPI or I2C Interface for Single-Electrode Cap Sensors | I²C/Ser 2-Wire, Ser, SPI |
| AD7150 | 12 | 100SPS | 2 | Single(+2.7 to +3.6) | 0.43mW | 10 | ±4 | SOP | $1.35 | Ultra-Lo Pwr, 2-Ch Capacitance Converter for Proximity Sensing Applications | I²C/Ser 2-Wire, Ser |
| AD7151 | 12 | 100SPS | 1 | Single(+2.7 to +3.6) | 0.3mW | 10 | ±4 | SOP | $1.35 | Ultra-Low Power, 1-Ch, Capacitance Converter for Proximity Sensing Applications | I²C/Ser 2-Wire, Ser |
| AD7745 | 24 | 90SPS | 1 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±4 | SOP | $4.60 | 24-Bit, Cap-to-Dig Conv. w/ 1 SE/Diff Capacitive Input Ch for Interface to Dual Electrode Cap Sensor | I²C/Ser 2-Wire, Ser |
| AD7746 | 24 | 90SPS | 2 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±4 | SOP | $4.95 | 24-bit, Cap-to-Dig Conv. w/ 2 SE/Diff Capacitive Input Ch for interface to Dual Electrode Cap Sensor | I²C/Ser 2-Wire |
| AD7747 | 24 | 45.5SPS | 1 | Single(+2.7 to +5.25) | 4.25mW | 17 | ±8 | SOP | $4.60 | 24-bit, Cap-to-Dig Conv w/1 SE/Diff Capacitive Input Ch for interface to Single Electrode Cap Sensor | I²C/Ser 2-Wire, Ser |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD7147 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7147ACPZ-1500RL7 | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | Ind | $1.30 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7147ACPZ-1REEL | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | Ind | $1.30 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD7147ACPZ-500RL7 | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | Ind | $1.30 | - |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7147ACPZ-REEL | Prodn | 24 ld LFCSP (4x4mm 2.5mm PAD) | 24 | Ind | $1.30 | 08/15/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| EVAL-AD7147-1EBZ | Prodn | EVALUATION BOARDS | - | TBD | $175.00 | 07/04/2008 | Y | Contact ADI | Add To Cart |
| EVAL-AD7147EBZ | Prodn | EVALUATION BOARDS | - | TBD | $175.00 | 07/04/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Close