Analog Devices AD7143 - Programmable Controller for Capacitance Touch Sensors
Analog to Digital Converters
A/D Converters
Audio A/D Converters
Capacitance to Digital Converters 
Energy Measurement
Isolated A/D Converters
Synchro/Resolver to Digital Converters
Temperature to Digital Converters
Touchscreen Controllers
Video Decoders
Voltage to Frequency Converters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD7143 Programmable Controller for Capacitance Touch Sensors

Data Sheets
Application Notes Evaluation Boards html(1k) Price, Packaging, and Availability
Product Description
The AD7143 is an integrated capacitance-to-digital converter (CDC) with on-chip environmental calibration for use in systems requiring a novel user input method. The AD7143 interfaces to external...More

Demo

 Specifications
Resolution (Bits) 16bit
T-Put Rate 43.5SPS
# Chan 8
Supply V Single(+2.6 to +3.6)
Pwr Diss (max) 3.6mW
Sleep Pwr Diss 14.9µW
Ain Range ± 2 pF (Delta C)
Ref Int/Ext Int
Product Description CAPTouch (TM) Programmable Controller for 2-Electrode Capacitance Sensor with I2C Interface
Find Similar Products
 
 Functional Block Diagram Enlarge
AD7143 Functional Block Diagram
Symbols and Footprints
 Features
  • Programmable capacitance-to-digital converter
    25 ms update rate (@ maximum sequence
    length)
    Better than 1 fF resolution
    8 capacitance sensor input channels
    No external RC tuning components required
    Automatic conversion sequencer
  • On-chip automatic calibration logic
    Automatic compensation for environmental
    changes
    Automatic adaptive threshold and sensitivity levels
  • On-chip RAM to store calibration data
  • I2C®-compatible serial interface
  • Separate VDRIVE level for serial interface
  • Interrupt output for host controller
  • 16-lead, 4 mm x 4 mm LFCSP-VQ
  • 2.6 V to 3.6 V supply voltage
  • Low operating current
    Full power mode: less than 1 mA
    Low power mode: 50 µA
 

 

 
Price, Packaging, and AvailabilityPrint Table
AD7143 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD7143ACPZ-1500RL7 Prodn 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind $1.24 6/27/2008Y
Material
Declaration
Add to CartAdd to Cart
AD7143ACPZ-1REEL Prodn 16 ld LFCSP (4x4mm, 2.50mm exposed pad) 16 Ind $1.24 5/23/2008Y
Material
Declaration
Contact ADIContact ADI
EVAL-AD7143-1EBZ Prodn EVALUATION BOARDS - TBD $175.00 5/23/2008Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Resolution (Bits)T-Put Rate# ChanSupply VPwr Diss (max)Input Base C (pF Max)Cin Range (pF)Pkg TypePrice* (1000 pcs.)
AD715112100SPS1Single(+2.7 to +3.6)0.3mW10±4SOP$1.35
AD715012100SPS2Single(+2.7 to +3.6)0.43mW10±4SOP$1.35
AD71431643.5SPS8Single(+2.6 to +3.6)3.6mW20±2CSP$1.24
AD714716111SPS13Single(+3); Single(+3.3)3.6mW20±8CSP$1.30
AD71421627.8SPS14Single(+2.6 to +3.6); Single(+2.7); Single(+3); Single(+3.3)3.6mW20±2CSP$1.35
AD77452490SPS1Single(+2.7 to +5.25) 4.25mW17±4SOP$4.60
AD77472445.5SPS1Single(+2.7 to +5.25) 4.25mW17±8SOP$4.60
AD77462490SPS2Single(+2.7 to +5.25) 4.25mW17±4SOP$4.95

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Sorted by Resolution (Ascending), then # of Input Channels (Ascending)