ADL5519:  1 kHz to 10 GHz, 62 dB Dual Log Detector/Controller

The ADL5519 is a dual-demodulating logarithmic amplifier that incorporates two AD8317s. It can accurately convert an RF input signal into a corresponding ...More

ADL5519:  1 kHz to 10 GHz, 62 dB Dual Log Detector/Controller

Product Description

The ADL5519 is a dual-demodulating logarithmic amplifier that incorporates two AD8317s. It can accurately convert an RF input signal into a corresponding decibel-scaled output. The ADL5519 provides accurately scaled, independent, logarithmic output volt-ages for both RF measurement channels. The device has two additional output ports, OUTP and OUTN, that provide the measured differences between the OUTA and OUTB channels. The on-chip channel matching makes the log amp outputs insensitive to temperature and process variations.

The temperature sensor pin provides a scaled voltage that is proportional to the temperature over the operating temperature range of the device.

The ADL5519 maintains accurate log conformance for signals from 1 MHz to 8 GHz and provides useful operation to 10 GHz. The ±3 dB dynamic range is typically 62 dB and has a ±1 dB dynamic range of >50 dB (re: 50 Ω). The ADL5519 has a response time of 6 ns/8 ns (fall time/rise time) that enables RF burst detec-tion to a pulse rate of greater than 50 MHz. The device provides unprecedented logarithmic intercept stability vs. ambient temperature conditions. A supply of 3.3 V to 5.5 V is required to power the device. Current consumption is typically 60 mA, and it decreases to less than 1 mA when the device is disabled.

The device is capable of supplying four log amp measurements simultaneously. Linear-in-dB measurements are provided at OUTA and OUTB with conveniently scaled slopes of −22 mV/dB. The log amp difference between OUTA and OUTB is available as differ-ential or single-ended signals at OUTP and OUTN. An optional voltage applied to VLVL provides a common-mode reference level to offset OUTP and OUTN above ground. The broadband output pins can support many system solutions.

Any of the ADL5519 output pins can be configured to provide a control voltage to a variable gain amplifier (VGA). Special attention has been paid to minimize the broadband noise of the output pins so that they can be used for controller applications.

The ADL5519 is fabricated on a SiGe bipolar IC process and is available in a 5 mm × 5 mm, 32-lead LFCSP with an operating temperature range of −40°C to +125°C.

Applications

  • RF Power Amplifier linearization & Gain/Power control
  • Power monitoring in radio link transmitters
  • Dual-channel wireless infrastructure radios
  • Antenna VSWR monitor
  • RSSI measurement in base stations, WLAN, WiMAX, Radar
  • Data Sheet, Rev. 0, 1/08

    Features

    • Wide bandwidth: 1 kHz to 10 GHz
    • Dual-channel and channel difference output ports
    • Integrated accurate scaled temperature sensor
    • 62 dB dynamic range (±3 dB)
    • Stability over temperature ±0.5 dB (-40°C to +85°C)
    • Low noise detector/controller outputs
    • Pulse response time: 8/10 ns (fall/rise)
    • >50 dB with ±1 dB up to 8 GHz
    • Supply operation: 3.3 V to 5.5 V @ 60 mA
    • Fabricated using high speed SiGe process
    • Small footprint 5 mm x 5 mm, 32-lead LFCSP
    • Operating temperature range −40oC to +125oC

    Diagrams

    ADL5519 Diagram
    Functional Block Diagram for ADL5519

    Specifications

    RF Frequency (MHz) 1 kHz to 10000
    Dynamic Range (dB) 62dB
    Temp Stability (dB) ±0.5dB
    Response Time (ns typ) 6ns
    Voltage Supply (V) 3 to 5.5
    Supply Current (max) 56mA
    Package 32-Lead LFCSP

    Explore Other Products

    Part# RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
    AD606 - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $21.74
    AD640 - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.05
    AD641 - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.43
    AD8302 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.00
    AD8306 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.50
    AD8307 dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.00
    AD8309 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.75
    AD8310 dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $3.95
    AD8311 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.25
    AD8312 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.25
    AD8313 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.90
    AD8314 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.09
    AD8315 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $3.95
    AD8316 100 to 2500 49 ±1 50 2.7 to 5.5 8.5 16-Lead CSP -
    AD8317 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.93
    AD8318 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP $4.99
    AD8319 1 to 10000 45 ±0.5 6 3 to 5.5 22 8-Lead CSP $1.75
    ADL5513 1 to 4000 80 ±0.5 10 2.7 to 5.5 - 16-Lead CSP -
    ADL5519 1 kHz to 10000 62 ±0.5 6 3 to 5.5 56 32-Lead LFCSP $4.98

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices