| Features |
 |
- Wide bandwidth: 1 MHz to 10 GHz
- High accuracy: ±1.0 dB over temperature
- 45 dB dynamic range up to 8 GHz
- Stability over temperature: ±0.5 dB
- Low noise measurement/controller output VOUT
|
- Pulse response time (fall/rise): 6 ns/10 ns
- Small footprint: 2 mm × 3 mm LFCSP
- Supply operation: 3.0 V to 5.5 V @ 22 mA
- Fabricated using high speed SiGe process
|
| |
|
| Design Tools |
 |
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
|
 |
 |
|