Analog Devices AD8315 - 50 dB GSM PA Controller
Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors 
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8315 50 dB GSM PA Controller

Data Sheets
Application Notes Evaluation Boards pdf(310k) Price, Packaging, and Availability
Product Description
The AD8315 is a complete low cost subsystem for the precise control of RF power amplifiers operating in the frequency range 0.1 GHz to 2.5 GHz and over a typical dynamic range of 50 dB. It is...More
 Specifications
RF Frequency (MHz) 100 to 2500
Dynamic Range (dB) 50dB
Temp Stability (dB) ±1dB
Response Time (ns typ) 150ns
Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 8.5mA
Package 8-Lead uSOIC
Find Similar Products
 
 Functional Block Diagram Enlarge
AD8315
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Complete RF detector/controller function
  • >50 dB range at 0.9 GHz (-49 dBm to +2 dBm, re 50 Ω)
  • Accurate scaling from 0.1 GHz to 2.5 GHz
  • Temperature-stable linear-in-dB response
  • Log slope of 23 mV/dB, intercept at -60 dBm at 0.9 GHz
  • True integration function in control loop
  • Low power: 20 mW at 2.7 V, 38 mW at 5 V
  • Power-down to 10.8 µW
 

 
 Design Tools
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.

 
Price, Packaging, and AvailabilityPrint Table
AD8315 Model Options
Model Status Package Pins Temp
Range
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8315-EVAL Prodn Evaluation Boards - Comm - 5/23/2008N Contact ADIAdd to Cart
AD8315ACP-EVAL Prodn Evaluation Boards - Comm - 5/23/2008N Contact ADIAdd to Cart
AD8315ACP-REEL Prodn LFCSP:LEADFRM CHIP SCALE 8 Ind - - N
Material
Declaration
Contact ADIContact ADI
AD8315ACP-REEL7 Prodn LFCSP:LEADFRM CHIP SCALE 8 Ind - 5/23/2008N
Material
Declaration
Contact ADIContact ADI
AD8315ACPZ-REEL Prodn LFCSP:LEADFRM CHIP SCALE 8 Ind - - Y
Material
Declaration
Contact ADIContact ADI
AD8315ACPZ-REEL7 Prodn LFCSP:LEADFRM CHIP SCALE 8 Ind - 5/23/2008Y
Material
Declaration
Add to CartContact ADI
AD8315ARM-REEL7 Prodn 8 ld MSOP 8 Ind - - N
Material
Declaration
Contact ADIAdd to Cart
AD8315ARMZ Prodn 8 ld MSOP 8 Ind - 5/23/2008Y
Material
Declaration
Contact ADIContact ADI
AD8315ARMZ-RL Prodn 8 ld MSOP 8 Ind - 7/11/2008Y
Material
Declaration
Contact ADIContact ADI
AD8315CSURF Prodn CHIPS OR DIE - Ind - - Y
Material
Declaration
Contact ADIContact ADI
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 
Suggested Complementary Products
AD5611: 2.7 V to 5.5 V, <100 μA, 10-Bit nanoDAC®, SPI Interface in SC70 Package

Signal Chains
Visit our interactive signal chains for more complementary products

 
Find Similar Products
   

Part#RF Frequency (MHz)Dynamic Range (dB)Temp Stability (dB)Response Time (ns typ)Voltage Supply (V)Supply Current (max)PackagePrice* (1000 pcs.)
AD831250 to 350045±0.5702.7 to 5.54.2WLCSP$1.25
AD606-80-4004.5 to 5.51316-Lead DIP; 16-Lead SOIC$21.74
AD8313100 to 250070±1.25402.7 to 5.5148-Lead uSOIC$7.90
AD641-44±110+/- 4.5 to +/- 7.54420-Lead DIP; 20-Lead LCC; 20-Lead PLCC$32.43
AD8314100 to 270045±1702.7 to 5.54.58-Lead uSOIC/CSP$1.09
AD83065 to 400100±1732.7 to 5.51616-Lead SOP$14.50
AD8315100 to 250050±11502.7 to 5.58.58-Lead uSOIC$3.95
AD83095 to 500100±1672.7 to 5.51616-Lead TSSOP$7.75
AD8316100 to 250049±1502.7 to 5.58.516-Lead CSP$100.00
AD8311100 to 250050±0.51502.7 to 5.58.5WLCSP$1.25
AD83022,70060±1602.7 to 5.51914-Lead TSSOP$12.00
AD8307dc to 50092±14002.7 to 5.588-Lead SOIC/DIP$6.00
AD8310dc to 440100±1152.7 to 5.588-Lead SOIC$3.95
AD640-50±110+/- 4.5 to +/- 7.54420-Lead DIP; 20-Lead LCC; 20-Lead PLCC$36.05
AD83171 to 1000055±0.563 to 5.5208-Lead CSP$3.93
AD83181 to 800070±0.5104.5 to 5.56816-Lead CSP$4.99
AD83191 to 1000045±0.563 to 5.5228-Lead CSP$1.75
ADL55191 kHz to 1000062±0.563 to 5.55632-Lead LFCSP$4.98

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.