| Features |
 |
- Complete RF Detector Function
- Typical Range: -45 dBm to 0 dBm re 50 Ω
- Frequency Response from 50 MHz to 3.5 GHz
- Temperature-Stable Linear-in-dB
Response Accurate to 3.5 GHz
|
- Rapid Response: 85/120 ns (rise/fall)
- Low Power: 12 mW at 2.7 V
- Temperature range of -40°C to +85°C
- Available in a 6-ball wafer-level chip scale package, 1.0 mm x 1.5 mm
|
| |
|
| Design Tools |
 |
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
|
 |
 |
|