Analog Devices AD8310 - Fast Response, DC - 440 MHz, Voltage Out, 90 dB Logarithmic Amplifier
Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors 
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8310 Fast Response, DC - 440 MHz, Voltage Out, 90 dB Logarithmic Amplifier

Data Sheets
Application Notes Evaluation Boards pdf(137k) Price, Packaging, and Availability
Product Description
The AD8310 is an ultra-fast responding, highly versatile logarithmic amplifier in an 8-lead micro-SO package. It is a complete 400 MHz monolithic demodulating logarithmic amplifier based on...More
 Specifications
RF Frequency (MHz) dc to 440
Dynamic Range (dB) 100dB
Temp Stability (dB) ±1dB
Phase Accuracy (deg) ±3Deg
Response Time (ns typ) 15ns
Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 8mA
Limiter Output No
AC Linearity (± dB) 0.4dB
Power Consumption (mW) 80mW
Package 8-Lead SOIC
Find Similar Products
 
 Functional Block Diagram Enlarge
AD8310
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Multistage Demodulating Logarithmic Amplifier
  • Voltage Output, Rise Time <15 ns
  • High Current Capacity: 25 mA into Grounded RL
  • 95 dB Dynamic Range: –91 dBV to +4 dBV
  • Single Supply of 2.7 V Min at 8 mA Typ
  • DC–440 MHz Operation, ±0.4 dB Linearity
  • Slope of +24 mV/dB, Intercept of –108 dBV
  • Highly Stable Scaling over Temperature
  • Fully Differential DC-Coupled Signal Path
  • 100 ns Power-Up Time, 1 mA Sleep Current
 

 
 Design Tools
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
AD8310 SPICE Macro Model
 
  • AD8310 SPICE Macro Model, Rev 0, 6/2007

     
    Price, Packaging, and AvailabilityPrint Table
    AD8310 Model Options
    Model Status Package Pins Temp
    Range
    Price*
    (1000 pcs.)
    Available RoHS Compliant Samples
    Cart
    Purchase
    Cart
    AD8310-EVALZ Prodn EVALUATION BOARDS - Comm $99.00 5/16/2008Y Contact ADIAdd to Cart
    AD8310ARM Prodn 8 ld MSOP 8 Ind $4.35 5/16/2008N
    Material
    Declaration
    Contact ADIAdd to Cart
    AD8310ARM-REEL7 Prodn 8 ld MSOP 8 Ind $4.35 5/16/2008N
    Material
    Declaration
    Contact ADIAdd to Cart
    AD8310ARMZ Prodn 8 ld MSOP 8 Ind $3.95 5/16/2008Y
    Material
    Declaration
    Add to CartAdd to Cart
    AD8310ARMZ-REEL7 Prodn 8 ld MSOP 8 Ind $3.95 5/16/2008Y
    Material
    Declaration
    Contact ADIAdd to Cart
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
    View Sales and Distribution Offices

     
    Suggested Complementary Products
    AD8138: Low Distortion Differential ADC Driver

    Signal Chains
    Visit our interactive signal chains for more complementary products

     
    Find Similar Products
       

    Part#RF Frequency (MHz)Dynamic Range (dB)Temp Stability (dB)Response Time (ns typ)Voltage Supply (V)Supply Current (max)PackagePrice* (1000 pcs.)
    AD831250 to 350045±0.5702.7 to 5.54.2WLCSP$1.25
    AD606-80-4004.5 to 5.51316-Lead DIP; 16-Lead SOIC$21.74
    AD8313100 to 250070±1.25402.7 to 5.5148-Lead uSOIC$7.90
    AD641-44±110+/- 4.5 to +/- 7.54420-Lead DIP; 20-Lead LCC; 20-Lead PLCC$32.43
    AD8314100 to 270045±1702.7 to 5.54.58-Lead uSOIC/CSP$1.09
    AD83065 to 400100±1732.7 to 5.51616-Lead SOP$14.50
    AD8315100 to 250050±11502.7 to 5.58.58-Lead uSOIC$3.95
    AD83095 to 500100±1672.7 to 5.51616-Lead TSSOP$7.75
    AD8316100 to 250049±1502.7 to 5.58.516-Lead CSP$100.00
    AD8311100 to 250050±0.51502.7 to 5.58.5WLCSP$1.25
    AD83022,70060±1602.7 to 5.51914-Lead TSSOP$12.00
    AD8307dc to 50092±14002.7 to 5.588-Lead SOIC/DIP$6.00
    AD8310dc to 440100±1152.7 to 5.588-Lead SOIC$3.95
    AD640-50±110+/- 4.5 to +/- 7.54420-Lead DIP; 20-Lead LCC; 20-Lead PLCC$36.05
    AD83171 to 1000055±0.563 to 5.5208-Lead CSP$3.93
    AD83181 to 800070±0.5104.5 to 5.56816-Lead CSP$4.99
    AD83191 to 1000045±0.563 to 5.5228-Lead CSP$1.75
    ADL55191 kHz to 1000062±0.563 to 5.55632-Lead LFCSP$4.98

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.