Analog Devices AD8309 - 5 - 500 MHz, 100 dB Demodulating Logarithmic Amplifier with Limiter Output
Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors 
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8309 5 - 500 MHz, 100 dB Demodulating Logarithmic Amplifier with Limiter Output

Data Sheets
Application Notes Evaluation Boards pdf(202k) Price, Packaging, and Availability
Product Description
The AD8309 is a 500 MHz detecting logarithmic amplifier, based on the successive detection technique. This "log amp" is useful for received signal strength indication (RSSI) and phase detection...More
 Specifications
RF Frequency (MHz) 5 to 500
Dynamic Range (dB) 100dB
Temp Stability (dB) ±1dB
Phase Accuracy (deg) ±3Deg
Response Time (ns typ) 67ns
Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 16mA
Limiter Output Yes
AC Linearity (± dB) 1dB
Power Consumption (mW) 80mW
Package 16-Lead TSSOP
Find Similar Products
 
 Functional Block Diagram
Symbols and Footprints
 Features
  • Complete Multistage Log-Limiting IF Amplifier
  • 100 dB Dynamic Range: –78 dBm to +22 dBm (Re 50 O)
  • Programmable Limiter Gain and Output Current
    Differential Outputs to 10 mA, 2.4 V p-p
    Overall Gain 100 dB, Bandwidth 500 MHz
    Constant Phase (Typical 680 ps Delay Skew)
  • 500 ns Power-Up Time, <1 mA Sleep Current
  • Stable RSSI Scaling Over Temperature
    and Supplies:
    20 mV/dB Slope, –95 dBm Intercept
    ±0.4 dB RSSI Linearity up to 200 MHz
  • Single Supply of +2.7 V to +6.5 V at
    16 mA Typical
  • Fully Differential Inputs,
    RIN = 1kΩ, CIN = 2.5 pF
 

 
 Design Tools
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.

 
Price, Packaging, and AvailabilityPrint Table
AD8309 Model Options
Model Status Package Pins Temp
Range
Price*
(100-499)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8309-EVALZ Prodn EVALUATION BOARDS - Comm $99.00 5/23/2008Y Contact ADIAdd to Cart
AD8309ARU Prodn 16 ld TSSOP 16 Ind $10.73 5/23/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8309ARU-REEL7 Prodn 16 ld TSSOP 16 Ind - 5/23/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8309ARUZ Prodn 16 ld TSSOP 16 Ind $9.75 5/23/2008Y
Material
Declaration
Add to CartAdd to Cart
AD8309ARUZ-REEL7 Prodn 16 ld TSSOP 16 Ind - 5/30/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 
Suggested Complementary Products
AD8031: 2.7 V, 800 µA, 80 Mhz Rail-to-Rail I/O Single Amplifier

Signal Chains
Visit our interactive signal chains for more complementary products

 
Find Similar Products
   

Part#RF Frequency (MHz)Dynamic Range (dB)Temp Stability (dB)Response Time (ns typ)Voltage Supply (V)Supply Current (max)PackagePrice* (1000 pcs.)
AD831250 to 350045±0.5702.7 to 5.54.2WLCSP$1.25
AD606-80-4004.5 to 5.51316-Lead DIP; 16-Lead SOIC$21.74
AD8313100 to 250070±1.25402.7 to 5.5148-Lead uSOIC$7.90
AD641-44±110+/- 4.5 to +/- 7.54420-Lead DIP; 20-Lead LCC; 20-Lead PLCC$32.43
AD8314100 to 270045±1702.7 to 5.54.58-Lead uSOIC/CSP$1.09
AD83065 to 400100±1732.7 to 5.51616-Lead SOP$14.50
AD8315100 to 250050±11502.7 to 5.58.58-Lead uSOIC$3.95
AD83095 to 500100±1672.7 to 5.51616-Lead TSSOP$7.75
AD8316100 to 250049±1502.7 to 5.58.516-Lead CSP$100.00
AD8311100 to 250050±0.51502.7 to 5.58.5WLCSP$1.25
AD83022,70060±1602.7 to 5.51914-Lead TSSOP$12.00
AD8307dc to 50092±14002.7 to 5.588-Lead SOIC/DIP$6.00
AD8310dc to 440100±1152.7 to 5.588-Lead SOIC$3.95
AD640-50±110+/- 4.5 to +/- 7.54420-Lead DIP; 20-Lead LCC; 20-Lead PLCC$36.05
AD83171 to 1000055±0.563 to 5.5208-Lead CSP$3.93
AD83181 to 800070±0.5104.5 to 5.56816-Lead CSP$4.99
AD83191 to 1000045±0.563 to 5.5228-Lead CSP$1.75
ADL55191 kHz to 1000062±0.563 to 5.55632-Lead LFCSP$4.98

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.