Analog Devices AD8307 - Low Cost, DC - 500 MHz, 92 dB Logarithmic Amplifier
Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors 
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8307 Low Cost, DC - 500 MHz, 92 dB Logarithmic Amplifier

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD8307 is the first logarithmic amplifier made available in an 8-lead (SOIC-8) package. It is a complete 500 MHz monolithic demodulating logarithmic amplifier based on the progressive compression ...More
 Specifications
RF Frequency (MHz) dc to 500
Dynamic Range (dB) 92dB
Temp Stability (dB) ±1dB
Phase Accuracy (deg) n/a
Response Time (ns typ) 400ns
Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 8mA
Limiter Output No
AC Linearity (± dB) 0.8dB
Power Consumption (mW) 50mW
Package 8-Lead SOIC/DIP
Find Similar Products
 
 Functional Block Diagram Enlarge
AD8307
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Complete multistage logarithmic amplifier
  • 92 dB dynamic range: –75 dBm to +17 dBm to –90 dBm using matching network
  • Single supply of 2.7 V minimum at 7.5 mA typ
  • DC to 500 MHz operation, ±1 dB linearity
  • Slope of 25 mV/dB, intercept of –84 dBm
  • Highly stable scaling over temperature
  • Fully differential dc-coupled signal path
  • 100 ns power-up time, 150 µA sleep current
 

 
 Design Tools
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.

 
Price, Packaging, and AvailabilityPrint Table
AD8307 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8307AN Prodn 8 ld PDIP 8 Ind $6.60 5/9/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8307ANZ Prodn 8 ld PDIP 8 Ind $6.00 5/9/2008Y
Material
Declaration
Add to CartAdd to Cart
AD8307AR Prodn 8 ld SOIC 8 Ind $6.60 5/9/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8307AR-REEL Prodn 8 ld SOIC 8 Ind $6.60 5/9/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8307AR-REEL7 Prodn 8 ld SOIC 8 Ind $6.60 5/9/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8307ARZ Prodn 8 ld SOIC 8 Ind $6.00 5/9/2008Y
Material
Declaration
Add to CartAdd to Cart
AD8307ARZ-REEL Prodn 8 ld SOIC 8 Ind $6.00 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD8307ARZ-RL7 Prodn 8 ld SOIC 8 Ind $6.00 6/6/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 
Suggested Complementary Products
AD8130: Low Cost 270 MHz Differential Receiver Amplifier

Signal Chains
Visit our interactive signal chains for more complementary products

 
Find Similar Products
   

Part#RF Frequency (MHz)Dynamic Range (dB)Temp Stability (dB)Response Time (ns typ)Voltage Supply (V)Supply Current (max)PackagePrice* (1000 pcs.)
AD831250 to 350045±0.5702.7 to 5.54.2WLCSP$1.25
AD606-80-4004.5 to 5.51316-Lead DIP; 16-Lead SOIC$21.74
AD8313100 to 250070±1.25402.7 to 5.5148-Lead uSOIC$7.90
AD641-44±110+/- 4.5 to +/- 7.54420-Lead DIP; 20-Lead LCC; 20-Lead PLCC$32.43
AD8314100 to 270045±1702.7 to 5.54.58-Lead uSOIC/CSP$1.09
AD83065 to 400100±1732.7 to 5.51616-Lead SOP$14.50
AD8315100 to 250050±11502.7 to 5.58.58-Lead uSOIC$3.95
AD83095 to 500100±1672.7 to 5.51616-Lead TSSOP$7.75
AD8316100 to 250049±1502.7 to 5.58.516-Lead CSP$100.00
AD8311100 to 250050±0.51502.7 to 5.58.5WLCSP$1.25
AD83022,70060±1602.7 to 5.51914-Lead TSSOP$12.00
AD8307dc to 50092±14002.7 to 5.588-Lead SOIC/DIP$6.00
AD8310dc to 440100±1152.7 to 5.588-Lead SOIC$3.95
AD640-50±110+/- 4.5 to +/- 7.54420-Lead DIP; 20-Lead LCC; 20-Lead PLCC$36.05
AD83171 to 1000055±0.563 to 5.5208-Lead CSP$3.93
AD83181 to 800070±0.5104.5 to 5.56816-Lead CSP$4.99
AD83191 to 1000045±0.563 to 5.5228-Lead CSP$1.75
ADL55191 kHz to 1000062±0.563 to 5.55632-Lead LFCSP$4.98

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.