| Features |
 |
- Logarithmic Amplifier Performance
Usable to 250 MHz
44 dB Dynamic Range
±2.0 dB Log Conformance
37.5 mV/dB Voltage Output
Stable Slope and Intercepts
- 2.0 nV/vHz Input Noise Voltage
- 50 µV Input Offset Voltage
|
- Low Power
±5 V Supply Operation
9 mA (+Vs), 35 mA (-Vs) Quiescent Current
- Onboard Resistors
- Onboard 10x Attenuator
- Dual Polarity Current Outputs
- Direct Coupled Differential Signal Path
|
| |
|
| Design Tools |
 |
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
|
 |
 |
 |
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
|
 |
 |
|