| Features |
 |
- Complete, Fully Calibrated Monolithic System
- Five Stages, Each Having 10 dB Gain, 350 MHz BW
- Direct Coupled Fully Differential Signal Path
- Logarithmic Slope, Intercept and AC Response are Stable Over Full Military Temperature Range
- Dual Polarity Current Outputs Scaled
1 mA/Decade
|
- Voltage Slope Operation (1 V/Decade,
100 mV/dB, etc.)
- Low Power Operation (Typically 220 mW
at ±5 V)
- Low Cost Plastic Packages Also
Available
|
| |
|
| Design Tools |
 |
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
|
 |
 |
 |
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
|
 |
 |
|