| Features |
 |
- Logarithmic Amplifier Performance
-75 dBm to +5 dBm Dynamic Range
≤1.5 nV/vHz Input Noise
Usable to >50 MHz
37.5 mV/dB Voltage Output
On-Chip Low-Pass Output Filter
- Limiter Performance
±1 dB Output Flatness over 80 dB Range
±3° Phase Stability at 10.7 MHz over 80 dB Range
Adjustable Output Amplitude
|
- Low Power
+5 V Single Supply Operation
65 mW Typical Power Consumption
CMOS-Compatible Power-Down to 325 µW typ
<5 µs Enable/Disable Time
|
| |
|
| Design Tools |
 |
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
|
 |
 |
 |
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
|
 |
 |
|