ADL5322: 700 MHz to 1000 MHz GaAs Matched RF PA Pre-Driver
The ADL5322 is a high linearity GaAs driver amplifier that is internally matched to 50 Ω for operation in the 700 MHz to 1000 MHz frequency range. The amplifier, which has a gain of 20 dB, has ...More
This part is not yet released to manufacturing. For more information and samples please email the RF Products Group . Be sure to include your name, address, company name & application.
ADL5322: 700 MHz to 1000 MHz GaAs Matched RF PA Pre-Driver
Product Description
The ADL5322 is a high linearity GaAs driver amplifier that is internally matched to 50 Ω for operation in the 700 MHz to 1000 MHz frequency range. The amplifier, which has a gain of 20 dB, has been specially designed for use in the output stage of a cellular base station radio or as an input preamplifier in a multicarrier base station power amplifier. Matching and biasing are all on-chip. The ADL5322 is available in a Pb-free, 3 mm × 3 mm, 8-lead LFCSP package with an operating temperature from -40°C to +85°C.
Features
- GaAs single ended 20 dB fixed gain amplifier
- Internally matched input and output to 50 Ω
- Fully specified gain and output power over temperature and supply
- Small footprint package 3 mm × 3 mm LFCSP
- Operation from 700 MHz to 1000 MHz
- High third order intercept of +45 dBm
- Output compression point of +27 dBm
- Low noise figure 5 dB
- Pin compatible with ADL5323 1700 MHz to 2400 MHz
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADL5322
700 MHz to 1000 MHz GaAs Matched RF PA Pre-Driver
Other Diagrams for ADL5322
700 MHz to 1000 MHz GaAs Matched RF PA Pre-Driver
ADL5322 Pin Configuration
Functional Block Diagram for ADL5322
| Part# | Frequency Range (MHz) | Gain (dB) | Output IP3 (dBm) | 1 dB Comp Point (dBm) | Noise Figure (dB) | Supply Current (max) | Specs @ (MHz) | Function | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8353 | 1 to 2700 | 19.5 | 22.8 | 8.3 | 5.6 | 42mA | 900 | Gain Block | 8-Lead LFCSP | $0.48 |
| AD8354 | 1 to 2700 | 19.5 | 19.3 | 4.8 | 4.4 | 25mA | 900 | Gain Block | 8-Lead LFCSP | $0.48 |
| ADL5320 | 400 to 2700 | 13.7 | 42 | 25.6 | 4.2 | 104mA | 2140 | Driver | SOT-89 | $2.55 |
| ADL5321 | 2300 to 4000 | 14 | 40 | 25 | 4 | 84mA | 2600 | Driver | 3-Lead SOT-89 | $2.55 |
| ADL5322 | 700 to 1000 | 19.9 | 45.3 | 27.9 | 5 | 320mA | 900 | Driver | 8-Lead LFCSP | $3.48 |
| ADL5323 | 1700 to 2400 | 19.5 | 43.5 | 28 | 5 | 320mA | 2140 | Driver | 8-Lead LFCSP | $3.48 |
| ADL5521 | 400 to 4000 | 15.3 | 35.3 | 22.5 | 0.8 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.15 |
| ADL5523 | 400 to 4000 | 17.5 | 33.7 | 21.9 | 1 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.15 |
| ADL5530 | dc to 1000 | 16.8 | 37 | 21.8 | 3 | 110mA | 190 | IFA | 8-Lead LFCSP | $1.56 |
| ADL5531 | 20 to 500 | 20.9 | 41 | 20.4 | 2.5 | 100mA | 70 | IFA | 8-Lead LFCSP | $1.85 |
| ADL5534 | 20 to 500 | 19.8 | 41.8 | 20 | 2.5 | 90mA | 70 | Dual IFA | 16-Lead LFCSP | $2.96 |
| ADL5541 | 50 to 6000 | 14.7 | 39.2 | 16.3 | 3.8 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.65 |
| ADL5542 | 50 to 6000 | 18.7 | 39 | 18 | 3.2 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.65 |
| ADL5570 | 2300 to 2400 | 29 | - | 31 | - | 100mA | 2350 | Pwr Amp w/ Power Control | 16-Lead LFCSP | $5.00 |
| ADL5571 | 2500 to 2700 | 29 | - | 31 | - | 130mA | 2600 | WiMAX Power Amplifier | 16-Lead LFCSP | $5.00 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5322 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5322-EVAL | Prodn | EVALUATION BOARDS | - | Comm. | - | 09/19/2008 | N | Contact ADI | Add To Cart |
| ADL5322ACPZ-R2 | Pre-Release | 8 ld LFCSP (3x3mm) | 8 | Ind | - | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADL5322ACPZ-R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Ind | $3.48 | 07/25/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADL5322ACPZ-WP | Prodn | 8 ld LFCSP (3x3mm) | 8 | Ind | $3.48 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close