AD8353: 1 MHz to 2.7 GHz RF Gain Block
The AD8353 is a broadband, fixed-gain, linear amplifier that operates at frequencies from 1 MHz up to 2.7 GHz. It is intended for use in a wide variety of wireless devices, including cellular, ...More
AD8353: 1 MHz to 2.7 GHz RF Gain Block
Product Description
The AD8353 is a broadband, fixed-gain, linear amplifier that operates at frequencies from 1 MHz up to 2.7 GHz. It is intended for use in a wide variety of wireless devices, including cellular, broadband, CATV, and LMDS/MMDS applications.
By taking advantage of ADI's high performance, complementary Si bipolar process, these gain blocks provide excellent stability over process, temperature, and power supply. This amplifier is single-ended and internally matched to 50 Ω with a return loss of greater than 10 dB over the full operating frequency range.
The AD8353 is fabricated on ADI's proprietary, high performance, 25 GHz, Si complementary, bipolar IC process. The AD8353 is available in a chip scale package that uses an exposed paddle for excellent thermal impedance and low impedance electrical connection to ground. It operates over a -40°C to +85°C temperature range, and an evaluation board is also available.
Features
- Fixed gain 20 dB
- Input/output matched to 50 Ω
- Characterized for operation from 1 MHz to
2.7 GHz - Characterized over temperature -40°C to +85ºC
- Output power stable over temperature
- Single supply operation: 2.7 V to 3.3 V
- Packaged 3 mm x 2 mm 8-lead chip scale
- Low thermal resistance
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8353
1 MHz to 2.7 GHz RF Gain Block
Functional Block Diagram for AD8353
| Part# | Frequency Range (MHz) | Gain (dB) | Output IP3 (dBm) | 1 dB Comp Point (dBm) | Noise Figure (dB) | Supply Current (max) | Specs @ (MHz) | Function | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8353 | 1 to 2700 | 19.5 | 22.8 | 8.3 | 5.6 | 42mA | 900 | Gain Block | 8-Lead LFCSP | $0.48 |
| AD8354 | 1 to 2700 | 19.5 | 19.3 | 4.8 | 4.4 | 25mA | 900 | Gain Block | 8-Lead LFCSP | $0.48 |
| ADL5320 | 400 to 2700 | 13.7 | 42 | 25.6 | 4.2 | 104mA | 2140 | Driver | SOT-89 | $2.55 |
| ADL5321 | 2300 to 4000 | 14 | 40 | 25 | 4 | 84mA | 2600 | Driver | 3-Lead SOT-89 | $2.55 |
| ADL5322 | 700 to 1000 | 19.9 | 45.3 | 27.9 | 5 | 320mA | 900 | Driver | 8-Lead LFCSP | $3.48 |
| ADL5323 | 1700 to 2400 | 19.5 | 43.5 | 28 | 5 | 320mA | 2140 | Driver | 8-Lead LFCSP | $3.48 |
| ADL5521 | 400 to 4000 | 15.3 | 35.3 | 22.5 | 0.8 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.15 |
| ADL5523 | 400 to 4000 | 17.5 | 33.7 | 21.9 | 1 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.15 |
| ADL5530 | dc to 1000 | 16.8 | 37 | 21.8 | 3 | 110mA | 190 | IFA | 8-Lead LFCSP | $1.56 |
| ADL5531 | 20 to 500 | 20.9 | 41 | 20.4 | 2.5 | 100mA | 70 | IFA | 8-Lead LFCSP | $1.85 |
| ADL5534 | 20 to 500 | 19.8 | 41.8 | 20 | 2.5 | 90mA | 70 | Dual IFA | 16-Lead LFCSP | $2.96 |
| ADL5541 | 50 to 6000 | 14.7 | 39.2 | 16.3 | 3.8 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.65 |
| ADL5542 | 50 to 6000 | 18.7 | 39 | 18 | 3.2 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.65 |
| ADL5570 | 2300 to 2400 | 29 | - | 31 | - | 100mA | 2350 | Pwr Amp w/ Power Control | 16-Lead LFCSP | $5.00 |
| ADL5571 | 2500 to 2700 | 29 | - | 31 | - | 130mA | 2600 | WiMAX Power Amplifier | 16-Lead LFCSP | $5.00 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8353 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8353-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $ | 09/19/2008 | Y | Contact ADI | Add To Cart |
| AD8353ACP-R2 | Prodn | 8 ld LFCSP (3x2x.75mm) | 8 | Ind | $0.48 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8353ACP-REEL7 | Prodn | 8 ld LFCSP (3x2x.75mm) | 8 | Ind | $0.53 | 09/12/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8353ACPZ-REEL7 | Prodn | 8 ld LFCSP (3x2x.75mm) | 8 | Ind | $0.48 | 09/12/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close