ADA4922-1: High Voltage, Differential 18-Bit ADC Driver
The ADA4922-1 is a differential driver for 16-bit to 18-bit ADCs that have input ranges up to ±10 V. Configured in an easy-to-use, single-ended-to-differential configuration, the ADA4922-1 requires ...More
ADA4922-1: High Voltage, Differential 18-Bit ADC Driver
Product Description
The ADA4922-1 is a differential driver for 16-bit to 18-bit ADCs that have input ranges up to ±10 V. Configured in an easy-to-use, single-ended-to-differential configuration, the ADA4922-1 requires no external components to drive ADCs. The ADA4922-1 provides essential benefits such as low distortion and high SNR that are required for driving ADCs with resolutions up to 18 bits.
With a wide supply voltage range (5 V to 26 V), rail-to-rail output, high input impedance, and fixed gain of +1 (single ended) or +2 (differential), the ADA4922-1 is designed to drive ADCs found in a variety of applications, including industrial instrumentation.
The ADA4922-1 is manufactured on ADI’s proprietary second-generation XFCB process that enables the amplifier to achieve excellent performance on high supply voltages.
The ADA4922-1 is available in an 8-lead 3 mm × 3 mm LFCSP package as well as an 8-lead SOIC package. Both packages are equipped with an exposed paddle for more efficient heat transfer. The ADA4922-1 is rated to work over the extended industrial temperature range, −40°C to +85°C.
Quick Links
- Data Sheet Rev 0, 11/2005, (pdf, 418 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Single-ended-to-differential conversion
- Excellent linearity (Vo, DIFF = 40 V p-p)
120 dB THD at 5 kHz
18-bit distortion to 50 kHz - Low differential output referred noise: 11 nV/√Hz
114 dB SNR - Wide supply range: 5 V to 26 V
- High input impedance
- Fixed gain of +1 (single ended) or +2 (differential)
No external components
- High speed
90 MHz, −3 dB bandwidth (G = +1) - Fast settling time
- Rail-to-rail output
- Disable
- Available in space-saving thermally enhanced packages
3 mm × 3 mm LFCSP
8-lead SOIC_EP
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADA4922-1
High Voltage, Differential 18-Bit ADC Driver
Functional Block Diagram for ADA4922-1
AD8366 - DC to 500 MHz, Dual Digital Gain Trim Amplifier
AD8260 - High Current Driver Amplifier and Digital VGA/Preamplifier with 3 dB Steps
ADA4939-1 - Ultralow Distortion Differential ADC Driver
ADA4939-2 - Ultralow Distortion Differential ADC Driver
| Part# | -3 dB BW (MHz) | Minimum Gain (Acl) | Voltage Supply (V) | Supply Current (max) | Slew Rate (V/us) | Distortion (2nd) (dBc) | Distortion (3rd) (dBc) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD6630 | 700 | - | +/- 5 | 30mA | 3700 | - | - | 16-Lead SOIC | $4.13 |
| AD8132 | 350 | 1 | +/- 5 | 10.7mA | 1200 | -97 | -100 | 8-Lead MSOP, 8-Lead SOIC | $1.65 |
| AD8137 | 110 | 1 | +/- 6 | 3.6mA | 450 | -85 | -85 | 8-Lead SOIC | $1.09 |
| AD8138 | 320 | 1 | +/- 5 | 20mA | 1500 | -94 | -114 | 8-Lead CSP, 8-Lead SOIC | $3.75 |
| AD8139 | 410 | 1 | 5 to 12 | 24.5mA | 800 | -90 | -105 | 8-Lead CSP, 8-Lead SOIC | $3.59 |
| AD8350 | 900 | - | 4 to 11 | 32mA | 2000 | -67 | -70 | 8-Lead SOIC/8-Lead uSOIC | $2.49 |
| AD8351 | 2200 | 1 | 3 to 5.5 | 32mA | 13000 | -79 | -81 | 10-Lead uSOIC | $2.65 |
| AD8352 | 2200 | - | 3 to 5.5 | 37mA | 11000 | -81 | -82 | 16-Lead LFCSP | $3.49 |
| ADA4922-1 | 38 | 1 | +/- 12 | 9.4mA | 730 | -116 | -109 | - | $3.59 |
| ADA4937-1 | 1900 | 1 | - | 39.5mA | 6000 | -70 | -84 | 16-Lead LFCSP | $3.79 |
| ADA4939-1 | 1400 | 2 | 3 to 5 | 37.7mA | 6800 | -77 | -95 | 16-Lead LFCSP | $3.79 |
| ADA4939-2 | 1400 | 2 | 3 to 5 | 37.7mA | 6800 | -77 | -91 | 16-Lead LFCSP | $5.69 |
| ADA4941-1 | 30 | 2 | - | 2.3mA | 22 | -75 | -71 | 8-Lead LFCSP, 8-Lead SOIC | $2.39 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADA4922-1 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADA4922-1ACPZ-R2 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Ind | $3.59 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADA4922-1ACPZ-RL | Prodn | 8 ld LFCSP (3x3mm) | 8 | Ind | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADA4922-1ACPZ-RL7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Ind | $3.59 | 09/26/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADA4922-1ARDZ | Prodn | 8 ld SOIC-EP | 8 | Ind | $3.59 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADA4922-1ARDZ-R7 | Prodn | 8 ld SOIC-EP | 8 | Ind | $3.59 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADA4922-1ARDZ-RL | Prodn | 8 ld SOIC-EP | 8 | Ind | $3.59 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close