AD8350: 1.0 GHz Differential Amplifier
TheAD8350 Series is composed of a family of high-performance, fully-differential amplifiers useful in RF and IF circuits up to 1200 MHz. The AD8350 has an excellent noise figure of 4.9 dB at 250 ...More
AD8350: 1.0 GHz Differential Amplifier
Product Description
TheAD8350 Series is composed of a family of high-performance, fully-differential amplifiers useful in RF and IF circuits up to 1200 MHz. The AD8350 has an excellent noise figure of 4.9 dB at 250 MHz and offers a high output third order intercept (OIP3) of +34dBm at 250 MHz. Gain versions of 15 and 20 dB are also offered. IM3 distortion is -67dBc at 250 MHz. OIP3 and IMD performance improves at frequencies below 250 MHz.
The AD8350 is designed to meet the demanding performance requirements of communications transceiver applications. It enables a high dynamic range differential signal chain with exceptional linearity and increased common-mode rejection. The device can be used as a general purpose gain block, an A-to-D buffer, and high speed data interface driver among other functions. The AD8350 input can also be used in a single-ended mode, providing a low distortion single-ended to differential conversion.
Two versions of the evaluation board are available for this product and may be ordered using the following product numbers: AD8350AR15-EVAL and AD8350AR20-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.
Markets
- Base Stations
- Radio Link
- Test Equipment/ Instrumentation
Why differential at High (IF) Frequencies?
- Higher CMRR
- Lower Distortion (2nd Harmonic)
ADL5571 - 2.5 GHz to 2.7 GHz WiMAX Power Amplifier
| Part# | Frequency Range (MHz) | Gain (dB) | Output IP3 (dBm) | 1 dB Comp Point (dBm) | Noise Figure (dB) | Supply Current (max) | Specs @ (MHz) | Function | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8353 | 1 to 2700 | 19.5 | 22.8 | 8.3 | 5.6 | 42mA | 900 | Gain Block | 8-Lead LFCSP | $0.48 |
| AD8354 | 1 to 2700 | 19.5 | 19.3 | 4.8 | 4.4 | 25mA | 900 | Gain Block | 8-Lead LFCSP | $0.48 |
| ADL5320 | 400 to 2700 | 13.7 | 42 | 25.6 | 4.2 | 104mA | 2140 | Driver | SOT-89 | $2.55 |
| ADL5321 | 2300 to 4000 | 14 | 40 | 25 | 4 | 84mA | 2600 | Driver | 3-Lead SOT-89 | $2.55 |
| ADL5322 | 700 to 1000 | 19.9 | 45.3 | 27.9 | 5 | 320mA | 900 | Driver | 8-Lead LFCSP | $3.48 |
| ADL5323 | 1700 to 2400 | 19.5 | 43.5 | 28 | 5 | 320mA | 2140 | Driver | 8-Lead LFCSP | $3.48 |
| ADL5521 | 400 to 4000 | 15.3 | 35.3 | 22.5 | 0.8 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.15 |
| ADL5523 | 400 to 4000 | 17.5 | 33.7 | 21.9 | 1 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.15 |
| ADL5530 | dc to 1000 | 16.8 | 37 | 21.8 | 3 | 110mA | 190 | IFA | 8-Lead LFCSP | $1.56 |
| ADL5531 | 20 to 500 | 20.9 | 41 | 20.4 | 2.5 | 100mA | 70 | IFA | 8-Lead LFCSP | $1.85 |
| ADL5534 | 20 to 500 | 19.8 | 41.8 | 20 | 2.5 | 90mA | 70 | IFA | 16-Lead LFCSP | $2.96 |
| ADL5541 | 50 to 6000 | 14.7 | 39.2 | 16.3 | 3.8 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.65 |
| ADL5542 | 50 to 6000 | 18.7 | 39 | 18 | 3.2 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.65 |
| ADL5570 | 2300 to 2400 | 29 | - | 31 | - | 100mA | 2350 | Pwr Amp w/ Power Control | 16-Lead LFCSP | $5.00 |
| ADL5571 | 2500 to 2700 | 29 | - | 31 | - | 130mA | 2600 | WiMAX Power Amplifier | 16-Lead LFCSP | $5.00 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8350 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8350AR15 | Prodn | 8 ld SOIC | 8 | Ind | $2.74 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8350AR15-EVAL | Prodn | Evaluation Boards | - | Comm. | $99.00 | 09/05/2008 | N | Contact ADI | Add To Cart |
| AD8350AR15-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $2.74 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8350AR20 | Prodn | 8 ld SOIC | 8 | Ind | $2.74 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8350AR20-EVAL | Prodn | Evaluation Boards | - | Comm. | $99.00 | 09/05/2008 | N | Contact ADI | Add To Cart |
| AD8350AR20-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $2.74 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8350ARM15 | Prodn | 8 ld MSOP | 8 | Ind | $2.74 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8350ARM15-REEL7 | Prodn | 8 ld MSOP | 8 | Ind | $2.74 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8350ARM20 | Prodn | 8 ld MSOP | 8 | Ind | $2.74 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8350ARM20-REEL7 | Prodn | 8 ld MSOP | 8 | Ind | $2.74 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8350ARMZ15 | Prodn | 8 ld MSOP | 8 | Ind | $2.49 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8350ARMZ15-REEL7 | Prodn | 8 ld MSOP | 8 | Ind | $2.49 | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8350ARMZ20 | Prodn | 8 ld MSOP | 8 | Ind | $2.49 | 08/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8350ARMZ20-REEL7 | Prodn | 8 ld MSOP | 8 | Ind | $2.49 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8350ARZ15-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $2.49 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8350ARZ20-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $2.49 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
EVAL-ADDIFFAMP: Differential Driver Evaluation Boards
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADDIFAMP-1CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/11/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADDIFAMP-2CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/11/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 09/05/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/11/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/11/2008 | N | Add To Cart | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close