AD8137: Low Cost, Low Power Differential ADC Driver
The AD8137 is a low cost differential driver with a rail-to-rail output that is ideal for driving ADCs in systems that are sensitive to power and cost. The AD8137 is easy to apply, and its internal ...More
AD8137: Low Cost, Low Power Differential ADC Driver
Product Description
The AD8137 is a low cost differential driver with a rail-to-rail output that is ideal for driving ADCs in systems that are sensitive to power and cost. The AD8137 is easy to apply, and its internal common-mode feedback architecture allows its output common-mode voltage to be controlled by the voltage applied to one pin. The internal feedback loop also provides inherently balanced outputs as well as suppression of even-order harmonic distortion products. Fully differential and single-ended-to-differential gain configurations are easily realized by the AD8137. External feedback networks consisting of four resistors determine the amplifier's closed-loop gain. The power-down feature is beneficial in critical low power applications.
The AD8137 is available in the small 8-lead SOIC package and 3x3mm LFCSP. It is rated to operate over the extended industrial temperature range of -40°C to +125°C.
Design Tools
ADIsimDiffAmp™
The purpose of this tool is to help with the selection, evaluation and trou...
AD8137 SPICE Macro-Model
Features
- Fully differential
- Extremely low power with power-down feature
2.6 mA quiescent supply current @ 5 V
450 µA in power-down mode @ 5 V - High Speed
- SFDR performance @ 500 kHz
- Fast settling time: 100 ns to 0.02%
- Low input offset voltage: ±2.6 mV max
- Low input offset current: 0.45 µA max
- Differential input and output
- Rail-to-rail output
- Adjustable output common-mode
voltage - Wide supply voltage range: 2.7 V to 12 V
- Available in small SOIC package
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD8137
Low Cost, Low Power Differential ADC Driver
Functional Block Diagram for AD8137
AD8137 Model Options
EVAL-ADDIFFAMP: Differential Driver Evaluation Boards
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADDIFAMP-1CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/25/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADDIFAMP-2CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/25/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 09/19/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/25/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 07/25/2008 | N | Add To Cart | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close