AD8132: Low Cost, High Speed Differential Amplifier
The AD8132 is a low cost differential or single-ended input to differential output amplifier with resistor set gain. The AD8132 is a major advancement over op amps for driving differential input ...More
AD8132: Low Cost, High Speed Differential Amplifier
Product Description
The AD8132 is a low cost differential or single-ended input to differential output amplifier with resistor set gain. The AD8132 is a major advancement over op amps for driving differential input ADCs or for driving signals over long lines. The AD8132 has a unique internal feedback feature that provides output gain and phase matching balanced to −68 dB at +10 MHz, suppressing harmonics and reducing radiated EMI.
Manufactured using the next generation of Analog Devices, Inc.’s XFCB bipolar process, the AD8132 has a −3 dB bandwidth of 350 MHz and delivers a differential signal with −99 dBc SFDR at +5 MHz, despite its low cost. The AD8132 eliminates the need for a transformer with high performance ADCs, preserving the low frequency and dc information. The common-mode level of the differential output is adjustable by applying a voltage on the VOCM pin, easily level shifting the input signals for driving single-supply ADCs. Fast overload recovery preserves sampling accuracy.
The AD8132 is also used as a differential driver for the trans-mission of high speed signals over low cost twisted pair or coaxial cables. The feedback network can be adjusted to boost the high frequency components of the signal. The AD8132 is used for either analog or digital video signals or for other high speed data trans-mission. The AD8132 is capable of driving either a Category 3 or Category 5 twisted pair or coaxial cable with minimal line attenuation. The AD8132 has considerable cost and performance improvements over discrete line driver solutions.
Differential signal processing reduces the effects of ground noise that plagues ground-referenced systems. The AD8132 can be used for differential signal processing (gain and filtering) through-out a signal chain, easily simplifying the conversion between differential and single-ended components.
The AD8132 is available in both SOIC_N and MSOP packages for operation over the extended industrial temperature range of −40°C to +125°C.
Applications
Design Tools
ADIsimDiffAmp™
The purpose of this tool is to help with the selection, evaluation and trou...
Differential Amplifier Gain Calculator
AD8132 SPICE Macro-Model
Features
- High speed
350 MHz, −3 dB bandwidth
1200 V/μs slew rate - Resistor set gain
- Internal common-mode feedback
- Improved gain and phase balance −68 dB @ +10 MHz
- Separate input to set the common-mode output voltage
- Low distortion: −99 dBc SFDR @ +5 MHz, +800 Ω load
- Low power: 10.7 mA @ 5 V
- Power supply range: +2.7 V to ±5.5 V
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Pin Configuration Diagram for AD8132
Low Cost, High Speed Differential Amplifier
Other Diagrams for AD8132
Low Cost, High Speed Differential Amplifier
Pin Configuration for AD8132
Pin Configuration Diagram for AD8132
ADA4505-2 - 10 μA, Rail-to-Rail I/O, Zero Input Crossover Distortion Amplifier
ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
AD8508 - Quad 20 μA Maximum, Rail-to-Rail I/O, Zero Input, Crossover Distortion Amplifier
AD8132 Model Options
EVAL-ADDIFFAMP: Differential Driver Evaluation Boards
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADDIFAMP-1CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 10/03/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADDIFAMP-2CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 10/03/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 10/03/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 10/03/2008 | N | Add To Cart | Contact ADI |
| EVAL-ADDIFFAMP-RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 10/03/2008 | N | Add To Cart | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close