AD8368:  800 MHz, Linear-in-dB VGA with AGC Detector

The AD8368 is a variable gain amplifier (VGA) with analog linear-in-dB gain control that can be used from low frequencies to 800 MHz. Its excellent gain range, conformance, and flatness are attributed ...More

AD8368:  800 MHz, Linear-in-dB VGA with AGC Detector

Product Description

The AD8368 is a variable gain amplifier (VGA) with analog linear-in-dB gain control that can be used from low frequencies to 800 MHz. Its excellent gain range, conformance, and flatness are attributed to the Analog Devices, Inc. X-AMP® architecture, an innovative technique for implementing high performance variable gain control.

The gain range of −12 dB to +22 dB is scaled accurately to 37.5 dB/V with excellent conformance error. The AD8368 has a 3 dB bandwidth of 800 MHz that is nominally independent of gain setting. At 140 MHz, the OIP3 is 33 dBm at maximum gain. The output noise floor is −143 dBm/Hz, which corresponds to a 9.5 dB noise figure at maximum gain. The single-ended input and output impedances are nominally 50 Ω.

The gain of the AD8368 can be configured to be an increasing or decreasing function of the gain control voltage depending on whether the MODE pin is pulled to the positive supply or to ground, respectively. When MODE is pulled high, the AD8368 operates as a typical VGA with increasing gain.

By connecting MODE to ground and using the on-board rms detector, the AD8368 can be configured as a complete AGC system with RSSI. The output power is accurately leveled to the internal default setpoint of 63 mV rms (−11 dBm referenced to 50 Ω), independent of the waveform crest factor. Because the uncommitted detector input is available at DETI, the AGC loop can level the signal at the AD8368 output or at any other point in the signal chain over a maximum input power range of 34 dB. Furthermore, the setpoint level can be raised by dividing down the output signal before applying it to the detector.

The AD8368 operates from a supply voltage of 4.5 V to 5.5 V and consumes 60 mA of current. It can be fully powered down to <3 mA by grounding the ENBL pin. The AD8368 is fabricated using the Analog Devices proprietary SiGe SOI complementary bipolar IC process. It is available in a 24-lead LFCSP and operates over the industrial temperature range of −40°C to +85°C. Application boards are available upon request.

Applications

  • Complete IF AGC amplifiers
  • Gain trimming and leveling
  • Cellular base stations
  • Point-to-point radio links
  • RF instrumentation
  • Data Sheet, Rev. A, 10/07

    Features

    • Analog variable gain range: −12 dB to +22 dB
    • Linear-in-dB scaling: 37.5 dB/V
    • 3 dB bandwidth: 800 MHz @ VGAIN = 0.5 V
    • Integrated rms detector
    • P1dB: 16 dBm @ 140 MHz
    • Output IP3: 33 dBm @
      140 MHz
    • Noise figure at maximum gain: 9.5 dB @ 140 MHz
    • Input and output impedances: 50 Ω
    • Single-supply voltage from 4.5 V to 5.5 V
    • RoHS-compliant, 24-lead LFCSP

    Diagrams

    AD8368 Diagram
    Functional Block Diagram for AD8368

    Specifications

    Supply Voltage (V) +5V
    Gain Low End (dB) -12dB
    Gain High End (dB) +22dB
    -3 dB BW (MHz) 800MHz
    Gain Accuracy (dB) ±0.4dB
    Package 24-Lead LFCSP

    Explore Other Products

    AD8366 - DC to 500 MHz, Dual Digital Gain Trim Amplifier

    ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier

    AD8639 - 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier

    AD8260 - High Current Driver Amplifier and Digital VGA/Preamplifier with 3 dB Steps

    Subscribe to New Products Feed
    Part# Gain Control -3 dB BW (MHz) Gain Low End (dB) Gain High End (dB) Number of Channels Spectral Noise (nV/rtHz) Supply Voltage (V) Supply Current (max) Gain Accuracy (dB) 1 dB Comp Point (dBm) Package Price* (1000-4999)
    AD600 Analog 35 0 +40 2 1.4 ±5 14mA - - - $16.41
    AD602 Analog 35 -10 +30 2 1.4 ±5 14mA - - - $13.20
    AD603 Analog 90 -11 +31 1 1.4 ±5 20mA ±0.5 - 8-Lead DIP, 8-Lead SOIC $4.35
    AD604 Analog 40 0 +48 2 0.8 ±5 31mA ±0.3 15 24-Lead SOIC, 24-Lead SSOP $16.25
    AD605 Analog 40 -14 +34 2 1.8 +5 23mA ±0.2 15 16-Lead SOIC $9.79
    AD8260 Digital 180 -6 +24 1 2.4 +3.3 28mA +0.25 - - $3.79
    AD8320 Digital 150 -10 +26 1 53 +12 105mA ±0.2 22.5 20-Lead SOIC -
    AD8321 Digital 120 -27.4 +26 1 20 +9 90mA ±1 19.5 20-Lead SOIC $4.35
    AD8322 Digital 180 -12.6 +29.5 1 64 +5 113mA ±2 19 28-Lead TSSOP $3.15
    AD8323 Digital 100 -26 +27.5 1 - +5 - - - 28-Lead TSSOP $3.30
    AD8324 Digital 100 -25.5 +33.5 1 157 +3.3 207mA ±1 21 20-Lead LFCSP, 20-Lead QSOP $1.71
    AD8325 Digital 100 -29.5 +30 1 56 +5 133mA ±1 18.5 28-Lead TSSOP $3.30
    AD8326 Digital 100 -26 +27.5 1 100 ±5 157mA ±1 26.5 28-Lead PSOP, 28-Lead TSSOP $3.90
    AD8327 Digital 160 -18 +30 1 64 +5 105mA ±1 18 20-Lead TSSOP $3.75
    AD8328 Digital 107 -27.5 +31.5 1 135 - 120mA ±1 18.4 20-Lead LFCSP, 20-Lead QSOP $1.90
    AD8330 Analog 150 0 +50 1 5 +6 20mA ±0.5 - 16-Lead LFCSP, 16-Lead QSOP $4.39
    AD8331 Analog 120 -4.5 +43 1 0.74 +5 25mA +0.5 7 - $5.39
    AD8332 Analog 120 -4.5 +43.5 2 0.74 +5 58mA +0.5 7 28-Lead TSSOP, 32-Lead CSP $10.44
    AD8334 Analog 100 +4.5 +43.5 4 0.74 +5 116mA +0.5 7 64-Lead LFCSP $14.49
    AD8335 Analog 70 -10 +38 4 1.3 +5 76mA ±0.2 18 64-Lead LFCSP $12.00
    AD8336 Analog 115 -14 +46 1 3 ±12 25mA ±0.5 11 16-Lead LFCSP $4.59
    AD8337 Analog 280 0 +24 1 2.2 ±5 15mA ±0.25 - 8-Lead LFCSP $2.49
    AD8367 Analog 500 -2.5 +42.5 1 1.84 +5.5 26mA ±0.2 8.1 14-Lead TSSOP $4.55
    AD8368 Analog 800 -12 +22 1 - +5 - ±0.4 13 24-Lead LFCSP $4.55
    AD8369 Digital 600 -5 +40 1 2 +5.5 37mA ±0.5 0.5 16-Lead TSSOP $4.20
    AD8370 Digital 700 +25 +34 1 2.1 +5.5 78mA - 14 16-Lead TSSOP $4.20
    AD8375 Digital 690 -4 +20 1 - +5 130mA ±0.2 19 24-Lead LFCSP $4.49
    AD8376 Digital 690 -4 +20 2 - +5 260mA ±0.2 19 32-Lead CSP $6.49
    ADL5330 Analog 3000 -34 +22 1 - +5 240mA - 1.2 24-Lead LFCSP $4.98
    ADL5390 Analog 2400 - +7 1 - +5 130mA - 9.6 24-Lead LFCSP $7.50
    ADL5391 Analog 2000 - +9.5 1 26.7 +5 135mA - 15.1 16-Lead LFCSP $4.89

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices