Analog Devices AD8367 - 500 MHz, 45 dB Linear-in-dB Variable Gain Amplifier
Amplifiers and Comparators
Audio Amplifiers
Comparators
Current Sense Amplifiers
Differential Amplifiers
Instrumentation Amplifiers
Isolation Amplifiers
Log Amps/Detectors
Operational Amplifiers (Op Amps)
RF/IF Amplifiers
Variable Gain Amplifiers 
Video Amps/Buffers/Filters
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8367 500 MHz, 45 dB Linear-in-dB Variable Gain Amplifier

Data Sheets
Application Notes pdf(467k) Evaluation Boards pdf(649k) Price, Packaging, and Availability
Product Description
Silicon Bipolar VGA with integrated Square Law Detector The AD8367 is a high-performance variable gain amplifier designed to be used at IF frequencies up to 500 MHz. An externally applied analog ...More
 Specifications
Supply Voltage (V) +5.5V
Gain Low End (dB) -2.5dB
Gain High End (dB) +42.5dB
-3 dB BW (MHz) 500MHz
Spectral Noise (nV/rtHz) 1.84nV/rtHz
Gain Accuracy (dB) ±0.2dB
Supply Current (max) 26mA
Package 14-Lead TSSOP
Find Similar Products
 
 Functional Block Diagram Enlarge
AD8367
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Wide bandwidth 500 MHz (-3 dB bandwidth)
  • Linear-in-dB continuous analog gain control
  • Integrated on chip square law detector for AGC operation
  • High linearity output IP3 36.5 dBm @ 70 MHz
  • High output compression P1dB 8.5 dBm @ 70 MHz
  • Single ended 200 Ω input impedance
  • Gain control range 45 dB with max gain 42.5 dB
  • Small footprint 14-lead TSSOP package
 

 
 Design Tools
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.

 
Price, Packaging, and AvailabilityPrint Table
AD8367 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8367-EVALZ Prodn EVALUATION BOARDS - Comm - 5/16/2008Y Contact ADIAdd to Cart
AD8367ARU Prodn 14 ld TSSOP 14 Ind $5.01 5/16/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8367ARU-REEL7 Prodn 14 ld TSSOP 14 Ind $5.01 6/27/2008N
Material
Declaration
Contact ADIAdd to Cart
AD8367ARUZ Prodn 14 ld TSSOP 14 Ind $4.55 6/13/2008Y
Material
Declaration
Add to CartAdd to Cart
AD8367ARUZ-RL7 Prodn 14 ld TSSOP 14 Ind $4.55 6/13/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 
Suggested Complementary Products
AD8045: 3 nV/√Hz Ultralow Distortion Voltage Feedback High Speed Amplifier

AD8361: 2.5 GHz TruPwr™ Detector

Signal Chains
Visit our interactive signal chains for more complementary products

 
Find Similar Products
   

Part#Gain Control-3 dB BW (MHz)Gain Low End (dB)Gain High End (dB)Number of ChannelsSpectral Noise (nV/rtHz)Supply Voltage (V)Supply Current (max)Gain Accuracy (dB)Price* (1000 pcs.)
AD8330Analog1500+5015+620mA±0.5$4.39
AD8331Analog120-4.5+4310.74+525mA+0.5$5.39
AD602Analog35-10+3021.4±514mA-$13.20
AD8332Analog120-4.5+43.520.74+558mA+0.5$10.44
AD604Analog400+4820.8±531mA±0.3$16.25
AD8334Analog100+4.5+43.540.74+5116mA+0.5$14.49
AD8260Digital180-6+2412.4+3.328mA+0.25$3.79
AD8335Analog70-10+3841.3+576mA±0.2$12.00
AD8321Digital120-27.4+26120+990mA±1$4.35
AD8336Analog115-14+4613±1225mA±0.5$4.59
AD8323Digital100-26+27.51-+5--$3.30
AD8337Analog2800+2412.2±515mA±0.25$2.49
AD8325Digital100-29.5+30156+5133mA±1$3.30
AD8367Analog500-2.5+42.511.84+5.526mA±0.2$4.55
AD8327Digital160-18+30164+5105mA±1$3.75
AD8368Analog800-12+221-+5-±0.4$4.55
AD600Analog350+4021.4±514mA-$16.41
AD8369Digital600-5+4012+5.537mA±0.5$4.20
AD605Analog40-14+3421.8+523mA±0.2$9.79
AD8370Digital700+25+3412.1+5.578mA-$4.20
AD8322Digital180-12.6+29.5164+5113mA±2$3.15
AD8375Digital690-4+201-+5130mA±0.2$4.49
AD8326Digital100-26+27.51100±5157mA±1$3.90
AD603Analog90-11+3111.4±520mA±0.5$4.35
AD8320Digital150-10+26153+12105mA±0.2**
AD8324Digital100-25.5+33.51157+3.3207mA±1$1.71
AD8328Digital107-27.5+31.51135-120mA±1$1.90
AD8376Digital690-4+202-+5260mA±0.2$6.49
ADL5330Analog3000-34+221-+5240mA-$4.98
ADL5390Analog2400-+71-+5130mA-$7.50
ADL5391Analog2000-+9.5126.7+5135mA-$4.89

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.