AD8331: Single VGA with Ultralow Noise Preamplifier and Programmable RIN
The AD8331 is a single, ultralow noise, linear-in-dB, variable gain amplifier (VGA). Optimized for ultrasound systems, it is usable as a low noise variable gain element at frequencies up to 120 ...More
AD8331: Single VGA with Ultralow Noise Preamplifier and Programmable RIN
Product Description
The AD8331 is a single, ultralow noise, linear-in-dB, variable gain amplifier (VGA). Optimized for ultrasound systems, it is usable as a low noise variable gain element at frequencies up to 120 MHz.
Included is an ultralow noise preamplifier (LNA), an X-AMP® VGA with 48 dB of gain range, and a selectable gain postamplifier with adjustable output limiting. The LNA gain is 19 dB with a single-ended input and differential outputs. Using a single resistor, the LNA input impedance can be adjusted to match a signal source without compromising noise performance.
The operating temperature range is -40°C to +85°C. The AD8331 is available in a 20-lead QSOP package.
The AD8331 is a single version of the dual AD8332 and quad AD8334.
For information on specs, please see the AD8331/AD8332 datasheet.
Features
- Ultralow noise preamplifier:
Voltage noise = 0.74 nV/√Hz
Current noise = 2.5 pA/√Hz - 3 dB bandwidth: 120 MHz
- Low power: 125 mW/channel
- Wide gain range with programmable postamp
-4.5 dB to +43.5 dB
+7.5 dB to +55.5 dB
- Low output-referred noise:
48 nV/√Hz typical - Active input impedance matching
- Optimized for 10-bit/12-bit ADCs
- Selectable output clamping level
- Single 5 V supply operation
- Available in a 20-lead QSOP package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8331
Single VGA with Ultralow Noise Preamplifier and Programmable RIN
Other Diagrams for AD8331
Single VGA with Ultralow Noise Preamplifier and Programmable RIN
AD8331 Pin Configuration
Functional Block Diagram for AD8331
ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier
AD8260 - High Current Driver Amplifier and Digital VGA/Preamplifier with 3 dB Steps
AD8366 - DC to 500 MHz, Dual Digital Gain Trim Amplifier
AD8639 - 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
| Part# | Gain Control | -3 dB BW (MHz) | Gain Low End (dB) | Gain High End (dB) | Number of Channels | Spectral Noise (nV/rtHz) | Supply Voltage (V) | Supply Current (max) | Gain Accuracy (dB) | 1 dB Comp Point (dBm) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD600 | Analog | 35 | 0 | +40 | 2 | 1.4 | ±5 | 14mA | - | - | - | $16.41 |
| AD602 | Analog | 35 | -10 | +30 | 2 | 1.4 | ±5 | 14mA | - | - | - | $13.20 |
| AD603 | Analog | 90 | -11 | +31 | 1 | 1.4 | ±5 | 20mA | ±0.5 | - | 8-Lead DIP, 8-Lead SOIC | $4.35 |
| AD604 | Analog | 40 | 0 | +48 | 2 | 0.8 | ±5 | 31mA | ±0.3 | 15 | 24-Lead SOIC, 24-Lead SSOP | $16.25 |
| AD605 | Analog | 40 | -14 | +34 | 2 | 1.8 | +5 | 23mA | ±0.2 | 15 | 16-Lead SOIC | $9.79 |
| AD8260 | Digital | 180 | -6 | +24 | 1 | 2.4 | +3.3 | 28mA | +0.25 | - | - | $3.79 |
| AD8320 | Digital | 150 | -10 | +26 | 1 | 53 | +12 | 105mA | ±0.2 | 22.5 | 20-Lead SOIC | - |
| AD8321 | Digital | 120 | -27.4 | +26 | 1 | 20 | +9 | 90mA | ±1 | 19.5 | 20-Lead SOIC | $4.35 |
| AD8322 | Digital | 180 | -12.6 | +29.5 | 1 | 64 | +5 | 113mA | ±2 | 19 | 28-Lead TSSOP | $3.15 |
| AD8323 | Digital | 100 | -26 | +27.5 | 1 | - | +5 | - | - | - | 28-Lead TSSOP | $3.30 |
| AD8324 | Digital | 100 | -25.5 | +33.5 | 1 | 157 | +3.3 | 207mA | ±1 | 21 | 20-Lead LFCSP, 20-Lead QSOP | $1.71 |
| AD8325 | Digital | 100 | -29.5 | +30 | 1 | 56 | +5 | 133mA | ±1 | 18.5 | 28-Lead TSSOP | $3.30 |
| AD8326 | Digital | 100 | -26 | +27.5 | 1 | 100 | ±5 | 157mA | ±1 | 26.5 | 28-Lead PSOP, 28-Lead TSSOP | $3.90 |
| AD8327 | Digital | 160 | -18 | +30 | 1 | 64 | +5 | 105mA | ±1 | 18 | 20-Lead TSSOP | $3.75 |
| AD8328 | Digital | 107 | -27.5 | +31.5 | 1 | 135 | - | 120mA | ±1 | 18.4 | 20-Lead LFCSP, 20-Lead QSOP | $1.90 |
| AD8330 | Analog | 150 | 0 | +50 | 1 | 5 | +6 | 20mA | ±0.5 | - | 16-Lead LFCSP, 16-Lead QSOP | $4.39 |
| AD8331 | Analog | 120 | -4.5 | +43 | 1 | 0.74 | +5 | 25mA | +0.5 | 7 | - | $5.39 |
| AD8332 | Analog | 120 | -4.5 | +43.5 | 2 | 0.74 | +5 | 58mA | +0.5 | 7 | 28-Lead TSSOP, 32-Lead CSP | $10.44 |
| AD8334 | Analog | 100 | +4.5 | +43.5 | 4 | 0.74 | +5 | 116mA | +0.5 | 7 | 64-Lead LFCSP | $14.49 |
| AD8335 | Analog | 70 | -10 | +38 | 4 | 1.3 | +5 | 76mA | ±0.2 | 18 | 64-Lead LFCSP | $12.00 |
| AD8336 | Analog | 115 | -14 | +46 | 1 | 3 | ±12 | 25mA | ±0.5 | 11 | 16-Lead LFCSP | $4.59 |
| AD8337 | Analog | 280 | 0 | +24 | 1 | 2.2 | ±5 | 15mA | ±0.25 | - | 8-Lead LFCSP | $2.49 |
| AD8367 | Analog | 500 | -2.5 | +42.5 | 1 | 1.84 | +5.5 | 26mA | ±0.2 | 8.1 | 14-Lead TSSOP | $4.55 |
| AD8368 | Analog | 800 | -12 | +22 | 1 | - | +5 | - | ±0.4 | 13 | 24-Lead LFCSP | $4.55 |
| AD8369 | Digital | 600 | -5 | +40 | 1 | 2 | +5.5 | 37mA | ±0.5 | 0.5 | 16-Lead TSSOP | $4.20 |
| AD8370 | Digital | 700 | +25 | +34 | 1 | 2.1 | +5.5 | 78mA | - | 14 | 16-Lead TSSOP | $4.20 |
| AD8375 | Digital | 690 | -4 | +20 | 1 | - | +5 | 130mA | ±0.2 | 19 | 24-Lead LFCSP | $4.49 |
| AD8376 | Digital | 690 | -4 | +20 | 2 | - | +5 | 260mA | ±0.2 | 19 | 32-Lead CSP | $6.49 |
| ADL5330 | Analog | 3000 | -34 | +22 | 1 | - | +5 | 240mA | - | 1.2 | 24-Lead LFCSP | $4.98 |
| ADL5390 | Analog | 2400 | - | +7 | 1 | - | +5 | 130mA | - | 9.6 | 24-Lead LFCSP | $7.50 |
| ADL5391 | Analog | 2000 | - | +9.5 | 1 | 26.7 | +5 | 135mA | - | 15.1 | 16-Lead LFCSP | $4.89 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8331 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8331-EVALZ | Prodn | EVALUATION BOARDS | - | Ind | $81.40 | 07/11/2008 | Y | Contact ADI | Add To Cart |
| AD8331ARQ | Prodn | 20 ld QSOP | 20 | Ind | $5.64 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8331ARQ-REEL | Prodn | 20 ld QSOP | 20 | Ind | $5.64 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8331ARQ-REEL7 | Prodn | 20 ld QSOP | 20 | Ind | $5.64 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8331ARQZ | Prodn | 20 ld QSOP | 20 | Ind | $5.39 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8331ARQZ-R7 | Prodn | 20 ld QSOP | 20 | Ind | $5.39 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8331ARQZ-RL | Prodn | 20 ld QSOP | 20 | Ind | $5.39 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close