AD8325:  5 V CATV Line Driver Fine Step Output Power Control

The AD8325 is a low-cost, digitally controlled, variable gain amplifier optimized for coaxial line driving applications such as cable modems that are designed to the MCNS-DOCSIS upstream standard. ...More

AD8325:  5 V CATV Line Driver Fine Step Output Power Control

Product Description

The AD8325 is a low-cost, digitally controlled, variable gain amplifier optimized for coaxial line driving applications such as cable modems that are designed to the MCNS-DOCSIS upstream standard. An 8-bit serial word determines the desired output gain over a 59.45 dB range resulting in gain changes of 0.7526 dB/LSB.

The AD8325 is packaged in a low-cost 28-lead TSSOP, operates from a single 5 V supply, and has an operational temperature range of -40°C to +85°C.

An evaluation board is available for this product and may be ordered using the following product number AD8325-EVAL.

Features

  • Supports DOCSIS Standard for Reverse Path Transmission
  • Gain Programmable in 0.75 dB Steps Over a 59.45 dB Range
  • Low Distortion at 61 dBmV Output
    –57 dBc SFDR at 21 MHz
    –55 dBc SFDR at 42 MHz
  • Output Noise Level: –48 dBmV in 160 kHz
  • Maintains 75Ω Output Impedance
    Transmit Enable and Transmit Disable Modes
  • Upper Bandwidth:100 MHz (Full Gain Range)
  • 5 V Supply Operation
  • Supports SPI Interfaces

Diagrams

AD8325 Diagram
Functional Block Diagram for AD8325

Specifications

Supply Voltage (V) +5V
Gain Low End (dB) -29.5dB
Gain High End (dB) +30dB
-3 dB BW (MHz) 100MHz
Spectral Noise (nV/rtHz) 56nV/rtHz
Gain Accuracy (dB) ±1dB
Supply Current (max) 133mA
Package 28-Lead TSSOP

Explore Other Products

AD8366 - DC to 500 MHz, Dual Digital Gain Trim Amplifier

AD8639 - 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier

ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier

AD8260 - High Current Driver Amplifier and Digital VGA/Preamplifier with 3 dB Steps

Subscribe to New Products Feed
Part# Gain Control -3 dB BW (MHz) Gain Low End (dB) Gain High End (dB) Number of Channels Spectral Noise (nV/rtHz) Supply Voltage (V) Supply Current (max) Gain Accuracy (dB) 1 dB Comp Point (dBm) Package Price* (1000-4999)
AD600 Analog 35 0 +40 2 1.4 ±5 14mA - - - $16.41
AD602 Analog 35 -10 +30 2 1.4 ±5 14mA - - - $13.20
AD603 Analog 90 -11 +31 1 1.4 ±5 20mA ±0.5 - 8-Lead DIP, 8-Lead SOIC $4.35
AD604 Analog 40 0 +48 2 0.8 ±5 31mA ±0.3 15 24-Lead SOIC, 24-Lead SSOP $16.25
AD605 Analog 40 -14 +34 2 1.8 +5 23mA ±0.2 15 16-Lead SOIC $9.79
AD8260 Digital 180 -6 +24 1 2.4 +3.3 28mA +0.25 - - $3.79
AD8320 Digital 150 -10 +26 1 53 +12 105mA ±0.2 22.5 20-Lead SOIC -
AD8321 Digital 120 -27.4 +26 1 20 +9 90mA ±1 19.5 20-Lead SOIC $4.35
AD8322 Digital 180 -12.6 +29.5 1 64 +5 113mA ±2 19 28-Lead TSSOP $3.15
AD8323 Digital 100 -26 +27.5 1 - +5 - - - 28-Lead TSSOP $3.30
AD8324 Digital 100 -25.5 +33.5 1 157 +3.3 207mA ±1 21 20-Lead LFCSP, 20-Lead QSOP $1.71
AD8325 Digital 100 -29.5 +30 1 56 +5 133mA ±1 18.5 28-Lead TSSOP $3.30
AD8326 Digital 100 -26 +27.5 1 100 ±5 157mA ±1 26.5 28-Lead PSOP, 28-Lead TSSOP $3.90
AD8327 Digital 160 -18 +30 1 64 +5 105mA ±1 18 20-Lead TSSOP $3.75
AD8328 Digital 107 -27.5 +31.5 1 135 - 120mA ±1 18.4 20-Lead LFCSP, 20-Lead QSOP $1.90
AD8330 Analog 150 0 +50 1 5 +6 20mA ±0.5 - 16-Lead LFCSP, 16-Lead QSOP $4.39
AD8331 Analog 120 -4.5 +43 1 0.74 +5 25mA +0.5 7 - $5.39
AD8332 Analog 120 -4.5 +43.5 2 0.74 +5 58mA +0.5 7 28-Lead TSSOP, 32-Lead CSP $10.44
AD8334 Analog 100 +4.5 +43.5 4 0.74 +5 116mA +0.5 7 64-Lead LFCSP $14.49
AD8335 Analog 70 -10 +38 4 1.3 +5 76mA ±0.2 18 64-Lead LFCSP $12.00
AD8336 Analog 115 -14 +46 1 3 ±12 25mA ±0.5 11 16-Lead LFCSP $4.59
AD8337 Analog 280 0 +24 1 2.2 ±5 15mA ±0.25 - 8-Lead LFCSP $2.49
AD8367 Analog 500 -2.5 +42.5 1 1.84 +5.5 26mA ±0.2 8.1 14-Lead TSSOP $4.55
AD8368 Analog 800 -12 +22 1 - +5 - ±0.4 13 24-Lead LFCSP $4.55
AD8369 Digital 600 -5 +40 1 2 +5.5 37mA ±0.5 0.5 16-Lead TSSOP $4.20
AD8370 Digital 700 +25 +34 1 2.1 +5.5 78mA - 14 16-Lead TSSOP $4.20
AD8375 Digital 690 -4 +20 1 - +5 130mA ±0.2 19 24-Lead LFCSP $4.49
AD8376 Digital 690 -4 +20 2 - +5 260mA ±0.2 19 32-Lead CSP $6.49
ADL5330 Analog 3000 -34 +22 1 - +5 240mA - 1.2 24-Lead LFCSP $4.98
ADL5390 Analog 2400 - +7 1 - +5 130mA - 9.6 24-Lead LFCSP $7.50
ADL5391 Analog 2000 - +9.5 1 26.7 +5 135mA - 15.1 16-Lead LFCSP $4.89

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices