AD8320: High Performance, High Output Power Line Driver Featuring 36dB Of Digitally Controlled Variable Gain
The AD8320 is a digitally controlled variable gain amplifier optimized for coaxial line driving applications. An 8-bit serial word determines the desired output gain over a 36 dB range (256 gain ...More
AD8320: High Performance, High Output Power Line Driver Featuring 36dB Of Digitally Controlled Variable Gain
Product Description
The AD8320 is a digitally controlled variable gain amplifier optimized for coaxial line driving applications. An 8-bit serial word determines the desired output gain over a 36 dB range (256 gain levels). The AD8320 provides linear gain response.
The AD8320 is made up of a digitally controlled variable attenuator of 0 dB to –36 dB, which is preceded by a low noise, fixed gain buffer and followed by a low distortion high power amplifier. The AD8320 has a 220 ohm input impedance and accepts a single-ended input signal with a specified analog input level of up to 0.310 V p-p. The output is specified for driving a 75 ohm load, such as coaxial cable, although the AD8320 is capable of driving other loads. Distortion performance of –57 dBc is achieved with an output level up to 12 dBm (3.1 V p-p) at 42 MHz, while –46 dBc distortion is achieved with an output level up to 18 dBm (6.2 V p-p).
A key performance and cost advantage of the AD8320 results from the ability to maintain a constant 75 ohm output impedance during power-up and power-down conditions. This eliminates the need for external 75 ohm back-termination, resulting in twice the effective output voltage when compared to a standard operational amplifier. Additionally, the on-chip 75 ohm termination results in low glitch output during power-down and power-up transitions, eliminating the need for an external switch.
The AD8320 is packaged in a 20-lead SOIC and operates from a single +5 V through +12 V supply and has an operational temperature range of –40°C to +85°C.
An evaluation board is available for this product and may be ordered using the following product number: AD8320-EB. Schematic and layout for this evaluation board is contained in the product datasheet.
Features
- 8-Bit Serial Gain Control
V/V/LSB Linear Gain Response - 36 dB Gain Range
±0.20 dB Gain Accuracy - Upper Bandwidth: 150 MHz
- Single Supply Operation from 5 V to 12 V
- Maintains 75 Ω Output Impedance Power-Up and Power-Down Condition
- 22 dBm 1 dB Compression Point (75 Ω)
- Drives Low Distortion Signals into
75 Ω Load:
–57 dBc SFDR at 42 MHz and
12 dBm Out
–46 dBc SFDR at 42 MHz and
18 dBm Out - Supports SPI Input Control Standard
AD8260 - High Current Driver Amplifier and Digital VGA/Preamplifier with 3 dB Steps
ADL5592 - 250 MHz to 2400 MHz RF Variable Gain Amplifier
AD8366 - DC to 500 MHz, Dual Digital Gain Trim Amplifier
AD8639 - 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
| Part# | Gain Control | -3 dB BW (MHz) | Gain Low End (dB) | Gain High End (dB) | Number of Channels | Spectral Noise (nV/rtHz) | Supply Voltage (V) | Supply Current (max) | Gain Accuracy (dB) | 1 dB Comp Point (dBm) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD600 | Analog | 35 | 0 | +40 | 2 | 1.4 | ±5 | 14mA | - | - | - | $16.41 |
| AD602 | Analog | 35 | -10 | +30 | 2 | 1.4 | ±5 | 14mA | - | - | - | $13.20 |
| AD603 | Analog | 90 | -11 | +31 | 1 | 1.4 | ±5 | 20mA | ±0.5 | - | 8-Lead DIP, 8-Lead SOIC | $4.35 |
| AD604 | Analog | 40 | 0 | +48 | 2 | 0.8 | ±5 | 31mA | ±0.3 | 15 | 24-Lead SOIC, 24-Lead SSOP | $16.25 |
| AD605 | Analog | 40 | -14 | +34 | 2 | 1.8 | +5 | 23mA | ±0.2 | 15 | 16-Lead SOIC | $9.79 |
| AD8260 | Digital | 180 | -6 | +24 | 1 | 2.4 | +3.3 | 28mA | +0.25 | - | - | $3.79 |
| AD8320 | Digital | 150 | -10 | +26 | 1 | 53 | +12 | 105mA | ±0.2 | 22.5 | 20-Lead SOIC | - |
| AD8321 | Digital | 120 | -27.4 | +26 | 1 | 20 | +9 | 90mA | ±1 | 19.5 | 20-Lead SOIC | $4.35 |
| AD8322 | Digital | 180 | -12.6 | +29.5 | 1 | 64 | +5 | 113mA | ±2 | 19 | 28-Lead TSSOP | $3.15 |
| AD8323 | Digital | 100 | -26 | +27.5 | 1 | - | +5 | - | - | - | 28-Lead TSSOP | $3.30 |
| AD8324 | Digital | 100 | -25.5 | +33.5 | 1 | 157 | +3.3 | 207mA | ±1 | 21 | 20-Lead LFCSP, 20-Lead QSOP | $1.71 |
| AD8325 | Digital | 100 | -29.5 | +30 | 1 | 56 | +5 | 133mA | ±1 | 18.5 | 28-Lead TSSOP | $3.30 |
| AD8326 | Digital | 100 | -26 | +27.5 | 1 | 100 | ±5 | 157mA | ±1 | 26.5 | 28-Lead PSOP, 28-Lead TSSOP | $3.90 |
| AD8327 | Digital | 160 | -18 | +30 | 1 | 64 | +5 | 105mA | ±1 | 18 | 20-Lead TSSOP | $3.75 |
| AD8328 | Digital | 107 | -27.5 | +31.5 | 1 | 135 | - | 120mA | ±1 | 18.4 | 20-Lead LFCSP, 20-Lead QSOP | $1.90 |
| AD8330 | Analog | 150 | 0 | +50 | 1 | 5 | +6 | 20mA | ±0.5 | - | 16-Lead LFCSP, 16-Lead QSOP | $4.39 |
| AD8331 | Analog | 120 | -4.5 | +43 | 1 | 0.74 | +5 | 25mA | +0.5 | 7 | - | $5.39 |
| AD8332 | Analog | 120 | -4.5 | +43.5 | 2 | 0.74 | +5 | 58mA | +0.5 | 7 | 28-Lead TSSOP, 32-Lead CSP | $10.44 |
| AD8334 | Analog | 100 | +4.5 | +43.5 | 4 | 0.74 | +5 | 116mA | +0.5 | 7 | 64-Lead LFCSP | $14.49 |
| AD8335 | Analog | 70 | -10 | +38 | 4 | 1.3 | +5 | 76mA | ±0.2 | 18 | 64-Lead LFCSP | $12.00 |
| AD8336 | Analog | 115 | -14 | +46 | 1 | 3 | ±12 | 25mA | ±0.5 | 11 | 16-Lead LFCSP | $4.59 |
| AD8337 | Analog | 280 | 0 | +24 | 1 | 2.2 | ±5 | 15mA | ±0.25 | - | 8-Lead LFCSP | $2.49 |
| AD8367 | Analog | 500 | -2.5 | +42.5 | 1 | 1.84 | +5.5 | 26mA | ±0.2 | 8.1 | 14-Lead TSSOP | $4.55 |
| AD8368 | Analog | 800 | -12 | +22 | 1 | - | +5 | - | ±0.4 | 13 | 24-Lead LFCSP | $4.55 |
| AD8369 | Digital | 600 | -5 | +40 | 1 | 2 | +5.5 | 37mA | ±0.5 | 0.5 | 16-Lead TSSOP | $4.20 |
| AD8370 | Digital | 700 | +25 | +34 | 1 | 2.1 | +5.5 | 78mA | - | 14 | 16-Lead TSSOP | $4.20 |
| AD8375 | Digital | 690 | -4 | +20 | 1 | - | +5 | 130mA | ±0.2 | 19 | 24-Lead LFCSP | $4.49 |
| AD8376 | Digital | 690 | -4 | +20 | 2 | - | +5 | 260mA | ±0.2 | 19 | 32-Lead CSP | $6.49 |
| ADL5330 | Analog | 3000 | -34 | +22 | 1 | - | +5 | 240mA | - | 1.2 | 24-Lead LFCSP | $4.98 |
| ADL5390 | Analog | 2400 | - | +7 | 1 | - | +5 | 130mA | - | 9.6 | 24-Lead LFCSP | $7.50 |
| ADL5391 | Analog | 2000 | - | +9.5 | 1 | 26.7 | +5 | 135mA | - | 15.1 | 16-Lead LFCSP | $4.89 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8320 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8320-EB | Pre-Release | Evaluation Boards | - | Comm. | $79.00 | 09/05/2008 | N | Contact ADI | Contact ADI |
| AD8320ARP | Last Time Buy | 20 ld PSOP | 20 | Ind | - | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8320ARP-REEL | Last Time Buy | 20 ld PSOP | 20 | Ind | - | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8320ARPZ | Last Time Buy | 20 ld PSOP | 20 | Ind | - | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8320ARPZ-REEL | Last Time Buy | 20 ld PSOP | 20 | Ind | $ | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close