OP777:  Precision Single Rail-to-Rail Output Single Supply Amplifier

The OP777, OP727 and OP747 are precision single, dual and quad rail-to-rail output single supply amplifiers featuring micropower operation and rail to rail output ranges. These amplifiers provide ...More

OP777:  Precision Single Rail-to-Rail Output Single Supply Amplifier

Product Description

The OP777, OP727 and OP747 are precision single, dual and quad rail-to-rail output single supply amplifiers featuring micropower operation and rail to rail output ranges. These amplifiers provide improved performance over the industry standard OP07 with ±15V supplies and offer the further advantages of true single supply operation down to +2.7V and smaller package options than any other high voltage precision bipolar amplifier. Outputs are stable with capacitive loads of over 1000pF. Supply current is less than 300....A per amplifier at 5V. 500 series resistors protect the inputs, allowing input signal levels several volts above the positive supply without phase reversal.

Features

  • Low Offset Voltage: 100 µV Max
  • Low Input Bias Current: 10 nA Max
  • Single-Supply Operation: 2.7 V to 30 V
  • Dual-Supply Operation: ±1.35 V to ±15 V
  • Low Supply Current: 300 µA/Amp Max
  • Unity Gain Stable
  • No Phase Reversal

Diagrams

OP777 Diagram
Pin Configuration Diagram for OP777

Specifications

-3dB Bandwidth 700kHz
Slew Rate 200mV/µs
Vos 20µV
Ib 5.5nA
Input Noise (nV/rtHz) 15nV/rtHz
Vcc-Vee Supply (V) 3 to 36
Iq per Amplifier (max) 350µA
# OpAmps per Pkg 1
Operating Temp Range -40 to +85
Packages SOIC,SOP

Explore Other Products

ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier

AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier

ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp

ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp

Subscribe to New Products Feed
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
OP177 600KHz 300mV/µs 10µV 1.2nA 11nV/rtHz 1 -40 to +85
OP777 700KHz 200mV/µs 20µV 5.5nA 15nV/rtHz 1 -40 to +85
OP1177 1.3MHz 700mV/µs 15µV 500pA 7.9nV/rtHz 1 -40 to +125
AD8671 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 1 -40 to +125
AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
AD8675 10MHz 2.5V/µs 10µV 500pA 2.8nV/rtHz 1 -40 to +125
AD8698 1MHz 400mV/µs 20µV 700pA 8nV/rtHz 2 -40 to +85
OP07 600KHz 300mV/µs 30µV 1nA 9.6nV/rtHz 1 -40 to +85
AD820 1.9MHz 3V/µs 100µV 2pA 13nV/rtHz 1 -40 to +85
AD8510 8MHz 20V/µs 80µV 21pA 7.6nV/rtHz 1 -40 to +85
AD8067 54MHz 640V/µs 200µV 600fA 6.6nV/rtHz 1 -40 to +85
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices