OP42: High Speed, Fast Settling Precision Operational Amplifier
The OP-42 is a fast precision JFET-input operational amplifier. Similar in speed to the OP-17, the OP-42 offers a symmetric 58V/µs slew rate and is internally compensated for unity-gain ...More
OP42: High Speed, Fast Settling Precision Operational Amplifier
Product Description
The OP-42 is a fast precision JFET-input operational amplifier. Similar in speed to the OP-17, the OP-42 offers a symmetric 58V/µs slew rate and is internally compensated for unity-gain operation. OP-42 speed is achieved with a supply current of less than 6mA. Unity gain stability, a wide full-power bandwidth of 900kHz, and a fast settling-time of 800ns to 0.01% make the OP-42 an ideal output amplifier for fast digital-to-analog converters. Equal attention was given to both speed and precision in the OP-42 design.
Its tight 750µV maximum input offset voltage combined with well-controlled drift of less than 10µV/%C eliminates the need for external nulling in many circuits. The common-mode rejection of the 88dB minimum over a ±11 V input voltage range is exceptional for a high-speed amplifier. High CMR combined with a minimum 500V/mV gain into 10k(ohm) load ensure excellent linearity in both noninverting and inverting gain configurations. The low input bias and offset currents provided by the JFET input stage suit the OP-42 for use in high-speed sample and hold circuits, peak detectors, and log amplifiers. Excellent radiation hardness characteristics make the OP-42 ideal for military and aerospace applications.
The OP-42 conforms to the standard 741 pinout with nulling to V-. The OP-42 upgrades the performance of circuits using the AD544, AD611, AD711, and LF400 by direct replacement. In circuits without nulling, the OP-42 offers an upgrade for designs using the OP-16, OP-17, LT1022, LT1056, and HA2510.
Features
- FAST
Slew Rate: 50 V/µs Min
Settling Time (0.01%): 1 µs Max
Gain Bandwidth Product: 10 MHz Typ - Excellent Radiation Hardness
- PRECISE
Common Mode Rejection: 88 dB Min
Open Loop Gain: 500 V/mV Min
Offset Voltage: 750 µV Max
Bias Current: 200 pA Max - Available in Die Form
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for OP42
High Speed, Fast Settling Precision Operational Amplifier
Pin Configuration Diagram for OP42
OP42 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| 5962-88513012A | Prodn | LCC:CER LEADLESS CHIP CARR | 20 | Ind | $36.75 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| 5962-8851301GA | Prodn | ROUND HEADER/METAL CAN | 8 | Ind | $23.24 | 09/26/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| 5962-8851301PA | Prodn | CERDIP GLASS SEAL | 8 | Ind | $21.88 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| 5962-8851302HA | Prodn | CERPAK(HERM CER SRF MOUNT) | 10 | Ind | $50.86 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| OP42AJ | Prodn | ROUND HEADER/METAL CAN | 8 | Ind | $19.20 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| OP42AJ/883C | Prodn | ROUND HEADER/METAL CAN | 8 | Ind | $20.57 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| OP42ARC/883C | Prodn | LCC:CER LEADLESS CHIP CARR | 20 | Ind | $32.53 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| OP42AZ | Prodn | CERDIP GLASS SEAL | 8 | Ind | $15.49 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| OP42AZ/883C | Prodn | CERDIP GLASS SEAL | 8 | Ind | $19.36 | 09/26/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| OP42EJ | Prodn | ROUND HEADER/METAL CAN | 8 | TBD | $11.87 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| OP42EZ | Prodn | CERDIP GLASS SEAL | 8 | TBD | $9.20 | 09/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| OP42FJ | Prodn | ROUND HEADER/METAL CAN | 8 | TBD | $4.40 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| OP42FZ | Prodn | CERDIP GLASS SEAL | 8 | TBD | $3.63 | 08/29/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| OP42GP | Prodn | 8 ld PDIP | 8 | TBD | $2.28 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| OP42GPZ | Prodn | 8 ld PDIP | 8 | TBD | $2.18 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| OP42GS | Prodn | 8 ld SOIC | 8 | TBD | $2.28 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| OP42GS-REEL | Prodn | 8 ld SOIC | 8 | TBD | $2.28 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| OP42GS-REEL7 | Prodn | 8 ld SOIC | 8 | TBD | $2.28 | 09/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| OP42GSZ | Prodn | 8 ld SOIC | 8 | TBD | $2.18 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| OP42GSZ-R7 | Prodn | 8 ld SOIC | 8 | TBD | $2.18 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| OP42GSZ-RL | Prodn | 8 ld SOIC | 8 | TBD | $2.18 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| OP42NBC | Prodn | CHIPS OR DIE | - | TBD | $2.97 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close