OP1177: Precision, Single, Low Noise Low Input Bias Current Operational Amplifiers
The OPx177 family consists of very high precision, single, dual, and quad amplifiers featuring extremely low offset voltage and drift, low input bias current, low noise, and low power consumption. ...More
OP1177: Precision, Single, Low Noise Low Input Bias Current Operational Amplifiers
Product Description
The OPx177 family consists of very high precision, single, dual, and quad amplifiers featuring extremely low offset voltage and drift, low input bias current, low noise, and low power consumption. Outputs are stable with capacitive loads of over 1000 pF with no external compensation. Supply current is less than 500 μA per amplifier at 30 V. Internal 500 Ω series resistors protect the inputs, allowing input signal levels several volts beyond either supply without phase reversal.
Unlike previous high voltage amplifiers with very low offset voltages, the OP1177 (single) and OP2177 (dual) amplifiers are available in tiny 8-lead surface-mount MSOP and 8-lead narrow SOIC packages. The OP4177 (quad) is available in TSSOP and 14-lead narrow SOIC packages. Moreover, specified performance in the MSOP and the TSSOP is identical to performance in the SOIC package. MSOP and TSSOP are available in tape and reel only.
The OPx177 family offers the widest specified temperature range of any high precision amplifier in surface-mount packaging. All versions are fully specified for operation from −40°C to +125°C for the most demanding operating environments.
Applications for these amplifiers include precision diode power measurement, voltage and current level setting, and level detection in optical and wireless transmission systems. Additional applications include line-powered and portable instrumentation and controls—thermocouple, RTD, strain-bridge, and other sensor signal conditioning—and precision filters.
Applications
Data Sheet, Rev. E, 11/07
Features
- Low Offset Voltage: 60 µV Max
- Very Low Offset Voltage Drift: 0.7 µV/°C Max
- Low Input Bias Current: 2 nA Max
- Low Noise: 8 nV/vHz typical
- CMRR, PSRR, and AVO > 120 dB Min
- Low Supply Current: 400 µA/Amp
- Dual Supply Operation: ±2.5 V to ±15 V
- Unity Gain Stable
- No Phase Reversal
- Inputs Internally Protected Beyond
Supply Voltage
ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier
ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier
ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| OP1177 | 1.3MHz | 700mV/µs | 15µV | 500pA | 7.9nV/rtHz | 1 | -40 to +125 |
| AD8675 | 10MHz | 2.5V/µs | 10µV | 500pA | 2.8nV/rtHz | 1 | -40 to +125 |
| OP2177 | 1.3MHz | 700mV/µs | 15µV | 500pA | 7.9nV/rtHz | 2 | -40 to +125 |
| AD8628 | 2.5MHz | 1V/µs | 1µV | 30pA | 22nV/rtHz | 1 | -40 to +125 |
| AD8676 | 10MHz | 2.5V/µs | 12µV | 500pA | 2.8nV/rtHz | 2 | -40 to +125 |
| AD8605 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 1 | -40 to +125 |
| AD8691 | 10MHz | 5V/µs | 400µV | 200fA | 6.5nV/rtHz | 1 | -40 to +125 |
| AD8615 | 23MHz | 12V/µs | 80µV | 200fA | 7nV/rtHz | 1 | -40 to +125 |
| AD8610 | 25MHz | 60V/µs | 75µV | 2pA | 6nV/rtHz | 1 | -40 to +125 |
| AD8655 | 28MHz | 11V/µs | 50µV | 10pA | 4nV/rtHz | 1 | -40 to +125 |
| AD8651 | 50MHz | 41V/µs | 100µV | 1pA | 4.5nV/rtHz | 1 | -40 to +125 |
OP1177 Model Options
EVAL-PRAOPAMP: Universal Precision Op Amp Evaluation Board
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-PRAOPAMP-1KSZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 07/18/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RJZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 10/31/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 07/18/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 10/31/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-2RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | - | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-2RZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 10/31/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-4RUZ | Contact ADI | EVALUATION BOARDS | - | Comm. | $19.95 | 07/18/2008 | N | Contact ADI | Contact ADI |
| EVAL-PRAOPAMP-4RZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 07/18/2008 | N | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close