AD8698:  Precision Rail-to-Rail Output Operational Amplifier

AD8698 is a precision, rail-to-rail output, low-noise, low input bias current operational amplifier. Offset voltage is a respectable 100 µV max and drift over temperature is below 2 µV/°C, ...More

AD8698:  Precision Rail-to-Rail Output Operational Amplifier

Product Description

AD8698 is a precision, rail-to-rail output, low-noise, low input bias current operational amplifier. Offset voltage is a respectable 100 µV max and drift over temperature is below 2 µV/°C, eliminating the need for manual offset trimming. The AD8698 is ideal for high impedance sensors, minimizing offset errors due to input bias and offset currents.

The rail-to-rail output maximizes dynamic range in a variety of applications like photodiode amplifiers, DAC I/V amplifiers, filters and ADC input amplifiers. The AD8698 dual amplifiers are offered in 8-lead MSOP and narrow 8-lead SOIC packages. MSOP version is only available in tape and reel.

Features

  • Low Offset Voltage: 100 µV max
  • Low Offset Voltage Drift: 2 µV/°C max
  • Low Input Bias Current: 700 pA max
  • Low Noise: 8 nV/vHz
  • High CMRR: 118 dB Min
  • No Phase Reversal

Diagrams

AD8698 Diagram
Pin Configuration Diagram for AD8698

Specifications

-3dB Bandwidth 1MHz
Slew Rate 0.4V/µs
Vos 20µV
Ib 700pA
Input Noise (nV/rtHz) 8nV/rtHz
Vcc-Vee Supply (V) 5 to 30
Iq per Amplifier (max) 1.6mA
# OpAmps per Pkg 2
Operating Temp Range -40 to +85
Packages SOIC,SOP

Explore Other Products

ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp

ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier

ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp

AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier

Subscribe to New Products Feed
Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
AD8698 1MHz 400mV/µs 20µV 700pA 8nV/rtHz 2 -40 to +85
OP2177 1.3MHz 700mV/µs 15µV 500pA 7.9nV/rtHz 2 -40 to +125
AD8606 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 2 -40 to +125
AD8676 10MHz 2.5V/µs 12µV 500pA 2.8nV/rtHz 2 -40 to +125
AD8512 8MHz 20V/µs 80µV 21pA 7.6nV/rtHz 2 -40 to +85
AD8620 25MHz 50V/µs 85µV 2pA 6nV/rtHz 2 -40 to +85
AD8066 145MHz 180V/µs 400µV 2pA 7nV/rtHz 2 -40 to +85
OP4177 1.3MHz 700mV/µs 15µV 500pA 7.9nV/rtHz 4 -40 to +125
OP1177 1.3MHz 700mV/µs 15µV 500pA 7.9nV/rtHz 1 -40 to +125
AD8552 1.5MHz 400mV/µs 1µV 10pA 42nV/rtHz 2 -40 to +125
AD8572 1.5MHz 400mV/µs 1µV 10pA 51nV/rtHz 2 -40 to +125
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices