AD8675:  36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp

The AD8675 precision operational amplifier has ultralow offset, drift, and voltage noise combined with very low input bias currents over the full operating temperature range. The AD8675 is a ...More

AD8675:  36 V Precision, 2.8 nV/√Hz Rail-to-Rail Output Op Amp

Product Description

The AD8675 precision operational amplifier has ultralow offset, drift, and voltage noise combined with very low input bias currents over the full operating temperature range. The AD8675 is a precision, wide bandwidth op amp featuring rail-to-rail output swings and very low noise. Operation is fully specified from ±5 V to ±15 V.

The AD8675 features a rail-to-rail output like that of the OP184, but with wide bandwidth and even lower voltage noise, com-bined with the precision and low power consumption like that of the industry-standard OP07 amplifier. Unlike other low noise, rail-to-rail op amps, the AD8675 has very low input bias current and low input current noise.

With typical offset voltage of only 10 μV, offset drift of 0.2 μV/°C, and noise of only 0.10 μV p-p (0.1 Hz to 10 Hz), the AD8675 is perfectly suited for applications where large error sources cannot be tolerated. For applications with even lower offset tolerances, the proprietary nulling capability allows a combination of both device and system offset errors up to 3.5 mV (referred to the input) to be compensated externally. Unlike previous circuits, the AD8675 accommodates this adjustment without adversely affecting the offset drift, CMRR, and PSRR of the amplifier. Precision instrumentation, PLL, and other precision filter circuits, position and pressure sensors, medical instrumentation, and strain gage amplifiers benefit greatly from the very low noise, low input bias current, and wide bandwidth. Many systems can take advantage of the low noise, dc precision, and rail-to-rail output swing provided by the AD8675 to maximize SNR and dynamic range.

The smaller packages and low power consumption afforded by the AD8675 allow maximum channel density or minimum board size for space-critical equipment.

The AD8675 is specified for the extended industrial temperature range (−40°C to +125°C). The AD8675 amplifier is available in the tiny 8-lead MSOP, and the popular 8-lead, narrow SOIC, RoHS compliant packages. MSOP packaged devices are only available in tape and reel format.

Applications

  • Precision instrumentation
  • PLL filters
  • Laser diode control loops
  • Strain gage amplifiers
  • Medical instrumentation
  • Thermocouple amplifiers
  • Data Sheet, Rev. A, 4/07

    Features

    • Very low voltage noise: 2.8 nV/√Hz
    • Rail-to-rail output swing
    • Low input bias current: 2 nA maximum
    • Very low offset voltage: 75 μV maximum
    • Low input offset drift: 0.6 μV/°C maximum
    • Very high gain: 120 dB
    • Wide bandwidth: 10 MHz typical
    • ±5 V to ±18 V operation

    Diagrams

    AD8675 Diagram
    Pin Configuration Diagram for AD8675

    Specifications

    -3dB Bandwidth 10MHz
    Slew Rate 2.5V/µs
    Vos 10µV
    Ib 0.5nA
    Input Noise (nV/rtHz) 2.8nV/rtHz
    Vcc-Vee Supply (V) 10 to 36
    Iq per Amplifier (max) 2.9mA
    # OpAmps per Pkg 1
    Operating Temp Range -40 to +125
    Packages SOIC,SOP

    Explore Other Products

    AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier

    ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp

    ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier

    ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp

    Subscribe to New Products Feed
    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD8675 10MHz 2.5V/µs 10µV 500pA 2.8nV/rtHz 1 -40 to +125
    AD8676 10MHz 2.5V/µs 12µV 500pA 2.8nV/rtHz 2 -40 to +125
    AD8599 10MHz 16.8V/µs 10µV 25nA 1.15nV/rtHz 2 -40 to +125
    AD8671 10MHz 4V/µs 20µV 3nA 2.8nV/rtHz 1 -40 to +125
    AD8605 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 1 -40 to +125
    AD8661 4MHz 3.5V/µs 30µV 300fA 12nV/rtHz 1 -40 to +125
    AD8641 3.5MHz 3V/µs 50µV 250fA 27.5nV/rtHz 1 -40 to +125
    ADA4000-1 5MHz 20V/µs 200µV 5pA 16nV/rtHz 1 -40 to +125
    AD8691 10MHz 5V/µs 400µV 200fA 6.5nV/rtHz 1 -40 to +125
    AD8601 8.4MHz 6V/µs 500µV 200fA 18nV/rtHz 1 -40 to +125
    AD8615 23MHz 12V/µs 80µV 200fA 7nV/rtHz 1 -40 to +125
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices