AD8638: 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
The AD8638/AD8639 are single and dual wide bandwidth, auto-zero amplifiers featuring rail-to-rail output swing and low noise. These amplifiers have very low offset, drift, and bias current. Operation ...More
AD8638: 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
Product Description
The AD8638/AD8639 are single and dual wide bandwidth, auto-zero amplifiers featuring rail-to-rail output swing and low noise. These amplifiers have very low offset, drift, and bias current. Operation is fully specified from 5 V to 16 V single supply (±2.5 V to ±8 V dual supply).
The AD8638/AD8639 provide benefits previously found only in expensive zero-drift or chopper-stabilized amplifiers. Using the Analog Devices, Inc., topology, these auto-zero amplifiers combine low cost with high accuracy and low noise. No external capacitors are required. In addition, the AD8638/AD8639 greatly reduce the digital switching noise found in most chopper- stabilized amplifiers.
With a typical offset voltage of only 3 μV, drift of 0.01 μV/°C, and noise of 1.2 μV p-p (0.1 Hz to 10 Hz), the AD8638/AD8639 are suited for applications in which error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature ranges. Many systems can take advantage of the rail-to-rail output swing provided by the AD8638/AD8639 to maximize signal-to-noise ratio (SNR).
The AD8638/AD8639 are specified for the extended industrial temperature range (−40°C to +125°C). The single AD8638 is available in tiny 5-lead SOT-23 and 8-lead SOIC packages. The dual AD8639 is available in 8-lead MSOP, 8-lead SOIC, and 8-lead LFCSP packages.
The AD8638/AD8639 are members of a growing series of auto- zero op amps offered by Analog Devices (see Table 1 in the data sheet).
Applications
Quick Links
- Data Sheet Rev C, 05/2008, (pdf, 632 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Low offset voltage: 9 μV maximum
- Offset drift: 0.04 μV/°C maximum
- Rail-to-rail output swing
- 5 V to 16 V single-supply or ±2.5 V to ±8 V dual-supply operation
- High gain: 136 dB typical
- High CMRR: 133 dB typical
- High PSRR: 143 dB typical
- Very low input bias current: 40 pA maximum
- Low supply current: 1.3 mA maximum
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8638
16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
Pin Configuration Diagram for AD8638
AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier
ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier
ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
| Part# | Small Signal Bandwidth | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|
| AD8551 | 1.5MHz | 1µV | 10pA | 42nV/rtHz | 1 | -40 to +125 |
| AD8571 | 1.5MHz | 1µV | 10pA | 51nV/rtHz | 1 | -40 to +125 |
| AD8638 | 1.5MHz | 3µV | 20pA | 59nV/rtHz | 1 | -40 to +125 |
| AD8552 | 1.5MHz | 1µV | 10pA | 42nV/rtHz | 2 | -40 to +125 |
| AD8572 | 1.5MHz | 1µV | 10pA | 51nV/rtHz | 2 | -40 to +125 |
| AD8628 | 2.5MHz | 1µV | 30pA | 22nV/rtHz | 1 | -40 to +125 |
| AD8538 | 430KHz | 5µV | 15pA | 50nV/rtHz | 1 | -40 to +125 |
| AD8603 | 400KHz | 12µV | 200fA | 22nV/rtHz | 1 | -40 to +125 |
| AD8663 | 540KHz | 30µV | 300fA | 21nV/rtHz | 1 | -40 to +125 |
| AD8641 | 3.5MHz | 50µV | 250fA | 27.5nV/rtHz | 1 | -40 to +125 |
| AD8661 | 4MHz | 30µV | 300fA | 12nV/rtHz | 1 | -40 to +125 |
AD8638 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8638ARJZ-R2 | Prodn | 5 ld SOT-23 | 5 | Ind | $1.78 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8638ARJZ-REEL | Prodn | 5 ld SOT-23 | 5 | Ind | $1.25 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD8638ARJZ-REEL7 | Prodn | 5 ld SOT-23 | 5 | Ind | $1.25 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8638ARZ | Prodn | 8 ld SOIC | 8 | Ind | $1.25 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8638ARZ-REEL | Prodn | 8 ld SOIC | 8 | Ind | $1.25 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8638ARZ-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $1.25 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close