AD8630: Quad, Zero Drift, Single-Supply, Rail-to-Rail Operational Amplifier
This amplifier has ultralow offset, drift, and bias current. The AD8628/AD8629/AD8630 are wide bandwidth auto-zero amplifiers featuring rail-to-rail input and output swing and low noise. Operation is ...More
AD8630: Quad, Zero Drift, Single-Supply, Rail-to-Rail Operational Amplifier
Product Description
This amplifier has ultralow offset, drift, and bias current. The AD8628/AD8629/AD8630 are wide bandwidth auto-zero amplifiers featuring rail-to-rail input and output swing and low noise. Operation is fully specified from 2.7 V to 5 V single supply (±1.35 V to ±2.5 V dual supply).
The AD8628/AD8629/AD8630 provide benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc., topology, these zero-drift amplifiers combine low cost with high accuracy and low noise. No external capacitor is required. In addition, the AD8628/ AD8629/AD8630 greatly reduce the digital switching noise found in most chopper-stabilized amplifiers.
With an offset voltage of only 1 μV, drift of less than 0.005 μV/°C, and noise of only 0.5 μV p-p (0 Hz to 10 Hz), the AD8628/ AD8629/AD8630 are suited for applications where error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. Many systems can take advantage of the rail-to-rail input and output swings provided by the AD8628/AD8629/AD8630 to reduce input biasing complexity and maximize SNR.
The AD8628/AD8629/AD8630 are specified for the extended industrial temperature range (−40°C to +125°C). The AD8628 is available in tiny 5-lead TSOT, 5-lead SOT-23, and 8-lead narrow SOIC plastic packages. The AD8629 is available in the standard 8-lead narrow SOIC and MSOP plastic packages. The AD8630 quad amplifier is available in 14-lead narrow SOIC and 14-lead TSSOP plastic packages.
Applications
Data Sheet, Rev. G, 6/08
Features
- Lowest Auto-zero Amplifier Noise
- Low Offset Voltage: 1 µV
- Input Offset Drift: 0.002 µV/°C
- Rail-to-Rail Input and Output Swing
- 5 V Single-supply Operation
- High Gain, CMRR, and PSRR: 120 dB
- Very low input bias current: 100 pA maximum
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8630
Quad, Zero Drift, Single-Supply, Rail-to-Rail Operational Amplifier
Pin Configuration Diagram for AD8630
ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier
ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8630 | 2.5MHz | 1V/µs | 1µV | 100pA | 22nV/rtHz | 4 | -40 to +125 |
| AD8664 | 4MHz | 3.5V/µs | 50µV | 300fA | 12nV/rtHz | 4 | -40 to +125 |
| ADA4000-4 | 5MHz | 20V/µs | 200µV | 5pA | 16nV/rtHz | 4 | -40 to +125 |
| AD8608 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 4 | -40 to +125 |
| AD8668 | 4MHz | 3.5V/µs | 600µV | 200fA | 10nV/rtHz | 4 | -40 to +125 |
| AD8694 | 10MHz | 5V/µs | 400µV | 200fA | 8nV/rtHz | 4 | -40 to +125 |
| AD8604 | 8.4MHz | 6V/µs | 500µV | 200fA | 18nV/rtHz | 4 | -40 to +125 |
| AD8618 | 24MHz | 12V/µs | 23µV | 200fA | 6nV/rtHz | 4 | -40 to +125 |
| AD8648 | 22MHz | 12V/µs | 700µV | 200fA | 6nV/rtHz | 4 | -40 to +125 |
| AD8629 | 2.5MHz | 1V/µs | 1µV | 30pA | 22nV/rtHz | 2 | -40 to +125 |
| AD8628 | 2.5MHz | 1V/µs | 1µV | 30pA | 22nV/rtHz | 1 | -40 to +125 |
AD8630 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8630ARUZ | Prodn | 14 ld TSSOP | 14 | Ind | $2.70 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8630ARUZ-REEL | Prodn | 14 ld TSSOP | 14 | Ind | $2.70 | 09/26/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8630ARZ | Prodn | 14 ld SOIC | 14 | Ind | $2.70 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8630ARZ-REEL | Prodn | 14 ld SOIC | 14 | Ind | $2.70 | 09/12/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8630ARZ-REEL7 | Prodn | 14 ld SOIC | 14 | Ind | $2.70 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close