AD8607: Precision Dual MicroPower Rail-to-Rail Input/Output Amplifier
The AD8603/AD8607/AD8609 are single/dual/quad micro-power rail-to-rail input and output amplifiers, respectively, that feature very low offset voltage as well as low input voltage and current ...More
AD8607: Precision Dual MicroPower Rail-to-Rail Input/Output Amplifier
Product Description
The AD8603/AD8607/AD8609 are single/dual/quad micro-power rail-to-rail input and output amplifiers, respectively, that feature very low offset voltage as well as low input voltage and current noise.
These amplifiers use a patented trimming technique that achieves superior precision without laser trimming. The parts are fully specified to operate from 1.8 V to 5.0 V single supply or from ±0.9 V to ±2.5 V dual supply. The combination of low offsets, low noise, very low input bias currents, and low power consumption makes the AD8603/AD8607/AD8609 especially useful in portable and loop-powered instrumentation.
The ability to swing rail to rail at both the input and output enables designers to buffer CMOS ADCs, DACs, ASICs, and other wide output swing devices in low power, single-supply systems.
The AD8603 is available in a tiny 5-lead TSOT package. The AD8607 is available in 8-lead MSOP and 8-lead SOIC packages. The AD8609 is available in 14-lead TSSOP and 14-lead SOIC packages.
Applications
Data Sheet, Rev. C, 6/08
Features
- Low Offset Voltage: 40 µV typ
- Low Input Bias Current: 1pA max
- Single-Supply Operation: 1.8 to 5 Volts
- Low Noise: 25 nV/vHz
- Micropower: 50 µA/Amp max
- No Phase Reversal
- Unity Gain Stable
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8607
Precision Dual MicroPower Rail-to-Rail Input/Output Amplifier
Pin Configuration Diagram for AD8607
ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier
ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier
ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8607 | 400KHz | 100mV/µs | 12µV | 200fA | 22nV/rtHz | 2 | -40 to +125 |
| AD8609 | 400KHz | 100mV/µs | 12µV | 200fA | 22nV/rtHz | 4 | -40 to +125 |
| AD8603 | 400KHz | 100mV/µs | 12µV | 200fA | 22nV/rtHz | 1 | -40 to +125 |
| AD8629 | 2.5MHz | 1V/µs | 1µV | 30pA | 22nV/rtHz | 2 | -40 to +125 |
| AD8617 | 400KHz | 100mV/µs | 400µV | 200fA | 22nV/rtHz | 2 | -40 to +125 |
| AD8676 | 10MHz | 2.5V/µs | 12µV | 500pA | 2.8nV/rtHz | 2 | -40 to +125 |
| AD8599 | 10MHz | 16.8V/µs | 10µV | 25nA | 1.15nV/rtHz | 2 | -40 to +125 |
| AD8606 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 2 | -40 to +125 |
| AD8666 | 4MHz | 3.5V/µs | 600µV | 200fA | 10nV/rtHz | 2 | -40 to +125 |
| AD8692 | 10MHz | 5V/µs | 400µV | 200fA | 8nV/rtHz | 2 | -40 to +125 |
| AD8602 | 8.4MHz | 6V/µs | 500µV | 200fA | 18nV/rtHz | 2 | -40 to +125 |
AD8607 Model Options
EVAL-PRAOPAMP: Universal Precision Op Amp Evaluation Board
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-PRAOPAMP-1KSZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 07/04/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RJZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 10/17/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 07/04/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 10/17/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-2RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | - | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-2RZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 10/17/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-4RUZ | Contact ADI | EVALUATION BOARDS | - | Comm. | $19.95 | 07/04/2008 | N | Contact ADI | Contact ADI |
| EVAL-PRAOPAMP-4RZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 07/04/2008 | N | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close