AD8574: Quad, Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier
This family of amplifiers has ultralow offset, drift, and bias current. The AD8571, AD8572, and AD8574 are single, dual, and quad amplifiers, respectively, featuring rail-to-rail input and output ...More
AD8574: Quad, Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier
Product Description
This family of amplifiers has ultralow offset, drift, and bias current. The AD8571, AD8572, and AD8574 are single, dual, and quad amplifiers, respectively, featuring rail-to-rail input and output swings. All are guaranteed to operate from 2.7 V to 5 V single supply.
The AD857x family provides benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc., topology, these zero-drift amplifiers combine low cost with high accuracy. (No external capacitors are required.) Using a patented spread-spectrum, auto-zero technique, the AD857x family eliminates the intermodulation effects from interaction of the chopping function with the signal frequency in ac applications.
With an offset voltage of only 1 μV and drift of 0.005 μV/°C, the AD857x family is perfectly suited for applications where error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. Many more systems require the rail-to-rail input and output swings provided by the AD857x family.
Applications
Data Sheet, Rev. D, 6/08
Features
- Low offset voltage: 1 μV
- Input offset drift: 0.005 μV/°C
- Rail-to-rail input and output swing
- 5 V/2.7 V single-supply operation
- High gain: 145 dB typical
- CMRR: 140 dB typical
- PSRR: 130 dB typical
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8574
Quad, Zero-Drift, Single-Supply, Rail-to-Rail Input/Output Operational Amplifier
Pin Configuration Diagram for AD8574
AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier
ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier
ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8554 | 1.5MHz | 400mV/µs | 1µV | 10pA | 42nV/rtHz | 4 | -40 to +125 |
| AD8574 | 1.5MHz | 400mV/µs | 1µV | 10pA | 51nV/rtHz | 4 | -40 to +125 |
| AD8630 | 2.5MHz | 1V/µs | 1µV | 100pA | 22nV/rtHz | 4 | -40 to +125 |
| AD8643 | 3.5MHz | 3V/µs | 50µV | 250fA | 27.5nV/rtHz | 4 | -40 to +125 |
| AD8664 | 4MHz | 3.5V/µs | 50µV | 300fA | 12nV/rtHz | 4 | -40 to +125 |
| ADA4000-4 | 5MHz | 20V/µs | 200µV | 5pA | 16nV/rtHz | 4 | -40 to +125 |
| AD8608 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 4 | -40 to +125 |
| AD8668 | 4MHz | 3.5V/µs | 600µV | 200fA | 10nV/rtHz | 4 | -40 to +125 |
| AD8694 | 10MHz | 5V/µs | 400µV | 200fA | 8nV/rtHz | 4 | -40 to +125 |
| AD8604 | 8.4MHz | 6V/µs | 500µV | 200fA | 18nV/rtHz | 4 | -40 to +125 |
| AD8544 | 1MHz | 920mV/µs | 1mV | 4pA | 40nV/rtHz | 4 | -40 to +125 |
AD8574 Model Options
EVAL-PRAOPAMP: Universal Precision Op Amp Evaluation Board
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-PRAOPAMP-1KSZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 07/18/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RJZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 10/31/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 07/18/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 10/31/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-2RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | - | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-2RZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 10/31/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-4RUZ | Contact ADI | EVALUATION BOARDS | - | Comm. | $19.95 | 07/18/2008 | N | Contact ADI | Contact ADI |
| EVAL-PRAOPAMP-4RZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 07/18/2008 | N | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close