AD8539: Low Power, Precision, Auto-Zero Op Amp (8-lead, Narrow Body SOIC and 8-lead MSOP)
The AD8538/AD8539 are very high precision amplifiers featuring extremely low offset voltage, low input bias current, and low power consumption. The supply current is less than 215 μA maximum per ...More
AD8539: Low Power, Precision, Auto-Zero Op Amp (8-lead, Narrow Body SOIC and 8-lead MSOP)
Product Description
The AD8538/AD8539 are very high precision amplifiers featuring extremely low offset voltage, low input bias current, and low power consumption. The supply current is less than 215 μA maximum per amplifier at 5.0 V. Operation is fully specified from 2.7 V to 5.0 V single supply (±1.35 V to ±2.5 V dual supply).
The AD8538/AD8539 operate at very low power making these amplifiers ideal for battery-powered devices and portable equipment.
The AD8538/AD8539 are specified over the extended industrial temperature range (−40°C to +125°C). The AD8538 amplifier is available in 5-lead TSOT-23, and 8-lead, narrow body SOIC packages, and the AD8539 amplifier is available in 8-lead, narrow body SOIC and 8-lead MSOP.
Applications
Data Sheet, Rev. A, 5/07
Quick Links
- Data Sheet Rev A, 05/2007, (pdf, 976 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Low offset voltage: 13 μV maximum
- Input offset drift: 0.03 μV/°C
- Single-supply operation: 2.7 V to 5.5 V
- High gain, CMRR, and PSRR
- Low input bias current: 25 pA
- Low supply current: 180 μA
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8539
Low Power, Precision, Auto-Zero Op Amp (8-lead, Narrow Body SOIC and 8-lead MSOP)
Pin Configuration Diagram for AD8539
ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier
ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8539 | 430KHz | 400mV/µs | 5µV | 15pA | 50nV/rtHz | 2 | -40 to +125 |
| AD8552 | 1.5MHz | 400mV/µs | 1µV | 10pA | 42nV/rtHz | 2 | -40 to +125 |
| AD8538 | 430KHz | 400mV/µs | 5µV | 15pA | 50nV/rtHz | 1 | -40 to +125 |
| AD8554 | 1.5MHz | 400mV/µs | 1µV | 10pA | 42nV/rtHz | 4 | -40 to +125 |
| AD8551 | 1.5MHz | 400mV/µs | 1µV | 10pA | 42nV/rtHz | 1 | -40 to +125 |
| AD8572 | 1.5MHz | 400mV/µs | 1µV | 10pA | 51nV/rtHz | 2 | -40 to +125 |
| AD8629 | 2.5MHz | 1V/µs | 1µV | 30pA | 22nV/rtHz | 2 | -40 to +125 |
| AD8642 | 3.5MHz | 3V/µs | 50µV | 250fA | 27.5nV/rtHz | 2 | -40 to +125 |
| ADA4000-2 | 5MHz | 20V/µs | 200µV | 5pA | 16nV/rtHz | 2 | -40 to +125 |
| AD8606 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 2 | -40 to +125 |
| AD8666 | 4MHz | 3.5V/µs | 600µV | 200fA | 10nV/rtHz | 2 | -40 to +125 |
AD8539 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8539ARMZ-R2 | Prodn | 8 ld MSOP | 8 | Ind | $1.84 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8539ARMZ-REEL | Prodn | 8 ld MSOP | 8 | Ind | $1.29 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8539ARZ | Prodn | 8 ld SOIC | 8 | Ind | $1.29 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8539ARZ-REEL | Prodn | 8 ld SOIC | 8 | Ind | $1.29 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8539ARZ-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $1.29 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close