AD260:  40 MBd five channel digital isolator + isolated power for Fieldbus, Microcontroller/peripheral interface and data transmission

The AD260 is designed using Analog Devices new IsoLogic circuit architecture to isolate five digital control signals to/ from a microcontroller and its related field I/O components. Six models allow ...More

AD260:  40 MBd five channel digital isolator + isolated power for Fieldbus, Microcontroller/peripheral interface and data transmission

Product Description

The AD260 is designed using Analog Devices new IsoLogic circuit architecture to isolate five digital control signals to/ from a microcontroller and its related field I/O components. Six models allow all I/O combinations from five input lines to five output lines, including combinations in between. Every AD260 effectively replaces up to five opto-isolators while also providing the 1.5 W transformer for a 3.5 kV isolated dc-dc power supply circuit.

"AD260 and AD261 has been evaluated and has successfully demonstrated to be compatible with standard 500F (260C) wavesolder processes."

Wavesoldering:
The AD260 and AD261 has been evaluated and demonstrated to be able to withstand the typical 500 degree Fahrenheit (260 degrees Celsius) wave solder processes that are common for board assemblies using traditional Sn63/Pb37 (tin/lead) solder. As the AD260/AD261 is manufactured from an assembled board process, high temperature wavesolder processes that use wave solder pot temperatures in excess of 505F (262.8C) should be avoided.

Aqueous Cleaning:
The AD260/261 has been evaluated for and have been found to be compatible with typical de-ionized aqueous cleaning processes.

Solvent-Based Immersion Cleaning:
The AD260/261 has not been evaluated for compatibility with solvent-based and immersion type cleaning processes. The AD260/261 package is not hermetically sealed and consequently, solvent-based and immersion type cleaning processes may have the potential of causing solvent/contamination entrapment.

The capability of the AD260/261 with these unique solvent-based cleaning systems would require evaluation individual process basis.

Applications

  • PLC/DCS Analog Input and Output Cards
  • Communications Bus Isolation
  • General Data Acquisition Applications
  • IGBT Motor Drive Controls
  • High Speed Digital I/O Ports
  • Features

    • IsoLogic™ Circuit Architecture
    • Isolation Test Voltage: To 3.5kV rms
    • Five Isolated Logic Lines: Available in Six I/O Configurations
    • Logic Signal Bandwidth: 20 MHz (Min),
      40 mbps (NRZ)
    • Isolated Power Transformer: 37 V p-p,
      1.5 W Max
    • CMV Transient Immunity; 10 kV/µs Min
    • Waveform Edge Transmission Symmetry:
      ±1 ns
    • Field and System Output
      Enable/Three-State Functions
    • Performance Rated Over -25°C to +85°C
    • UL1950, IEC950, EN60950
      Certification, Pending

    Diagrams

    • Enlarge
    • Symbols and Footprints
    AD260 Diagram
    Functional Block Diagram for AD260

    Specifications

    # Ports/Ch 5
    Supply Voltage (V) +5V
    Supply Current (max) 4mA
    Isolation Rejection (dB) n/a
    Bandwidth G = 1 (kHz) n/a
    Output Amplifier X
    Temperature Range (°C) -25 to +85

    Explore Other Products

    Part# # Ports/Ch Supply Voltage (V) Supply Current (max) Isolation Voltage (Vrms) Bandwidth G = 1 (kHz) Gain Input Range (V) Nonlinearity (%) Output Amplifier Price* (1000-4999)
    AD202 2 +15 5 1500 5 1 to 100 ±5 0.025 - $29.47
    AD203 2 +15 20 1500 10 1 to 10 ±10 0.025 X $90.29
    AD204 2 n/a n/a 1500 5 1 to 100 ±5 0.025 - $26.50
    AD208 2 n/a n/a 1500 4 1 to 1000 ±5 0.0125 - $72.07
    AD210 3 +15 50 2500 20 1 to 100 ±10 0.012 X $45.97
    AD215 2 ±15 40 1500 120 1 to 100 ±10 0.01 X $43.53
    AD260 5 +5 4 1250 n/a n/a - - X $29.32
    AD261 5 +5 4 1250 n/a n/a - - X $25.54

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices