AD215:  120 kHz Bandwidth, Low Distortion, Isolation Amplifier

The AD215 is a high speed input isolation amplifier designed to isolate and amplify wide bandwidth analog signals. The innovative circuit and transformer design of the AD215 ensures wide-band ...More

AD215:  120 kHz Bandwidth, Low Distortion, Isolation Amplifier

Product Description

The AD215 is a high speed input isolation amplifier designed to isolate and amplify wide bandwidth analog signals. The innovative circuit and transformer design of the AD215 ensures wide-band dynamic characteristics while preserving key dc performance specifications.

The AD215 provides complete galvanic isolation between the input and output of the device including the user-available front-end isolated power supplies. The functionally complete design, powered by a ±15 V dc supply, eliminates the need for a user supplied isolated dc/dc converter. This permits the designer to minimize circuit overhead and reduce overall system design complexity and component costs.

The design of the AD215 emphasizes maximum flexibility and ease of use in a broad range of applications where fast analog signals must be measured under high common-mode voltage (CMV) conditions. The AD215 has a ±10 V input/output range, a specified gain range of 1 V/V to 10 V/V, a buffered out-put with offset trim and a user-available isolated front-end power supply which produces ±15 V dc at ±10 mA.

Applications

  • High Speed Data Acquisition Systems
  • Power Line and Transient Monitors
  • Waveform Recording Instrumentation
  • Multichannel Muxed Input Isolation
  • Power Supply Controls
  • Vibration Analysis
  • Features

    • Isolation Voltage Rating: 1,500 V rms
    • Wide Bandwidth: 120 kHz, Full Power (-3 db)
    • Rapid Slew Rate: 6 V/µs
    • Fast Settling Time: 9 µs
    • Low Harmonic Distortion: -80 dB @ 1 kHz
    • Low Nonlinearity: ±0.005%
    • Wide Output Range: ±10 V, min
      (Buffered)
    • Built-in Isolated Power Supply: ±15 V
      dc @ ±10 mA
    • Performance Rated over -40°C to +85°C

    Diagrams

    AD215 Diagram
    Functional Block Diagram for AD215

    Specifications

    # Ports/Ch 2
    Supply Voltage (V) ±15V
    Supply Current (max) 40mA
    Input Range (V) ±10V
    Isolation Rejection (dB) 120dB
    Bandwidth G = 1 (kHz) 120kHz
    Output Amplifier X
    Nonlinearity (%) 0.01%
    Temperature Range (°C) -40 to +85

    Explore Other Products

    Part# # Ports/Ch Supply Voltage (V) Supply Current (max) Isolation Voltage (Vrms) Bandwidth G = 1 (kHz) Gain Input Range (V) Nonlinearity (%) Output Amplifier Price* (1000-4999)
    AD202 2 +15 5 1500 5 1 to 100 ±5 0.025 - $29.47
    AD203 2 +15 20 1500 10 1 to 10 ±10 0.025 X $90.29
    AD204 2 n/a n/a 1500 5 1 to 100 ±5 0.025 - $26.50
    AD208 2 n/a n/a 1500 4 1 to 1000 ±5 0.0125 - $72.07
    AD210 3 +15 50 2500 20 1 to 100 ±10 0.012 X $45.97
    AD215 2 ±15 40 1500 120 1 to 100 ±10 0.01 X $43.53
    AD260 5 +5 4 1250 n/a n/a - - X $29.32
    AD261 5 +5 4 1250 n/a n/a - - X $25.54

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices