AD210: Precision, Wide Bandwidth 3-Port Isolation Amplifier
The AD210 is the latest member of a new generation of low cost, high performance isolation amplifiers. This three-port, wide bandwidth isolation amplifier is manufactured with face-mounted ...More
For information on accessories for the AD210, please visit the AC1059 product page.
AD210: Precision, Wide Bandwidth 3-Port Isolation Amplifier
Product Description
The AD210 is the latest member of a new generation of low cost, high performance isolation amplifiers. This three-port, wide bandwidth isolation amplifier is manufactured with face-mounted components in an automated assembly process. The AD210 combines design expertise with state-of-the-art manufacturing technology to produce an extremely compact and economical isolator whose performance and abundant user features far exceed those offered in more expensive devices.
The AD210 provides a complete isolation function with both signal and power isolation supplied via transformer coupling internal to the module. The AD210's functionally complete design, powered by a single +15 V supply, eliminates the need for an external DC/DC converter, unlike optically coupled isolation devices. The true three-port design structure permits the AD210 to be applied as an input or output isolator, in single or multichannel applications. The AD210 will maintain its high performance under sustained common-mode stress.
Providing high accuracy and complete galvanic isolation, the interrupts ground loops and leakage paths, and rejects common-mode voltage and noise that may otherwise degrade measurement accuracy. In addition, the AD210 provides protection from fault conditions that may cause damage to other sections of a measurement system.
Applications
Quick Links
- Data Sheet Rev A, 09/1986, (pdf, 472 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- High CMV Isolation: 2500 V rms Continuous
±3500 V Peak Continuous - Small Sive: 1.00" x 2.10" x 0.350"
- Three-Port Isolation: Input, Output, and Power
- Low Nonlinearity: ±0.012% max
- Wide Bandwidth: 20kHz
Full-Power (-3 dB)
- Low Gain Drift: ±25 ppm/°C max
- High CMR: 120 dB (G = 100 V/V)
- Isolated Power: ±15 V @ ±5 mA
- Uncommitted Input Amplifier
| Part# | # Ports/Ch | Supply Voltage (V) | Supply Current (max) | Isolation Voltage (Vrms) | Bandwidth G = 1 (kHz) | Gain | Input Range (V) | Nonlinearity (%) | Output Amplifier | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD202 | 2 | +15 | 5 | 1500 | 5 | 1 to 100 | ±5 | 0.025 | - | $29.47 |
| AD203 | 2 | +15 | 20 | 1500 | 10 | 1 to 10 | ±10 | 0.025 | X | $90.29 |
| AD204 | 2 | n/a | n/a | 1500 | 5 | 1 to 100 | ±5 | 0.025 | - | $26.50 |
| AD208 | 2 | n/a | n/a | 1500 | 4 | 1 to 1000 | ±5 | 0.0125 | - | $72.07 |
| AD210 | 3 | +15 | 50 | 2500 | 20 | 1 to 100 | ±10 | 0.012 | X | $45.97 |
| AD215 | 2 | ±15 | 40 | 1500 | 120 | 1 to 100 | ±10 | 0.01 | X | $43.53 |
| AD260 | 5 | +5 | 4 | 1250 | n/a | n/a | - | - | X | $29.32 |
| AD261 | 5 | +5 | 4 | 1250 | n/a | n/a | - | - | X | $25.54 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD210 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD210AN | Prodn | 12 ld PDIP (For AD210) | 12 | Comm. | $52.99 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD210BN | Prodn | PLASTIC DIP | 12 | Comm. | $63.81 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD210JN | Prodn | 12 ld PDIP (For AD210) | 12 | Comm. | $47.59 | 08/29/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close