AD204:  Low Cost, Miniature Isolation Amplifier powered by external clock

The AD204 is a general purpose, two-port, transformer-coupled isolation amplifier that may be used in a broad range of applications where input signals must be measured, processed and/or transmitted ...More

For information on the referenced Clock Driver, please visit the AD246 product page.

AD204:  Low Cost, Miniature Isolation Amplifier powered by external clock

Product Description

The AD204 is a general purpose, two-port, transformer-coupled isolation amplifier that may be used in a broad range of applications where input signals must be measured, processed and/or transmitted without a galvanic connection. This industry standard isolation amplifier offers a complete isolation function, with both signal and power isolation provided for in a single compact plastic SIP or DIP style package. The AD204 is powered by an externally supplied clock, such as the recommended AD246 Clock Driver.

The AD204 provides total galvanic isolation between the input and output stages of the isolation amplifier through the use of internal transformer-coupling. The functionally complete AD204 eliminates the need for an external, user-supplied dc/dc converter. This permits the designer to minimize the necessary circuit overhead and consequently reduce the overall design and component costs.

The design of the AD204 emphasizes maximum flexibility and ease of use, including the availability of an uncommitted op amp on the input stage. It features a bipolar ±5 V output range, an adjustable gain range of from 1 to 100 V/V, ±0.025% max nonlinearity (K grade), 130 dB of CMR and consumes a low 35 mW of power.

Applications

  • Multichannel Data Acquisition
  • Current Shunt Measurements
  • Motor Controls
  • Process Signal Isolation
  • High Voltage Instrumentation Amplifier
  • Features

    • Small Size: 4 Channels/Inch
    • Low Power; 35 mW
    • High Accuracy: ±0.025% Max Nonlinearity (K Grades)
    • High CMR: 130 dB (Gain = 100 V/V)
    • Wide Bandwidth: 5 kHz Full-Power
    • High CMV Isolation: ±2000 V pk Continuous
      (K Grade) (Signal and Power)
    • Isolated Power Outputs
    • Uncommitted Input Amplifier

    Diagrams

    AD204 Diagram
    Functional Block Diagram for AD204

    Specifications

    # Ports/Ch 2
    Supply Voltage (V) n/a
    Supply Current (max) n/a
    Input Range (V) ±5V
    Isolation Rejection (dB) 110dB
    Bandwidth G = 1 (kHz) 5kHz
    Nonlinearity (%) 0.025%
    Temperature Range (°C) 0 to +70

    Explore Other Products

    Part# # Ports/Ch Supply Voltage (V) Supply Current (max) Isolation Voltage (Vrms) Bandwidth G = 1 (kHz) Gain Input Range (V) Nonlinearity (%) Output Amplifier Price* (1000-4999)
    AD202 2 +15 5 1500 5 1 to 100 ±5 0.025 - $29.47
    AD203 2 +15 20 1500 10 1 to 10 ±10 0.025 X $90.29
    AD204 2 n/a n/a 1500 5 1 to 100 ±5 0.025 - $26.50
    AD208 2 n/a n/a 1500 4 1 to 1000 ±5 0.0125 - $72.07
    AD210 3 +15 50 2500 20 1 to 100 ±10 0.012 X $45.97
    AD215 2 ±15 40 1500 120 1 to 100 ±10 0.01 X $43.53
    AD260 5 +5 4 1250 n/a n/a - - X $29.32
    AD261 5 +5 4 1250 n/a n/a - - X $25.54

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices