AD202: Low Cost, Miniature Isolation Amplifier Powered Directly From a +15 V DC Supply
The AD202 is a general purpose, two-port, transformer-coupled isolation amplifier that may be used in a broad range of applications where input signals must be measured, processed and/or transmitted ...More
AD202: Low Cost, Miniature Isolation Amplifier Powered Directly From a +15 V DC Supply
Product Description
The AD202 is a general purpose, two-port, transformer-coupled isolation amplifier that may be used in a broad range of applications where input signals must be measured, processed and/or transmitted without a galvanic connection. This industry standard isolation amplifier offers a complete isolation function, with both signal and power isolation provided for in a single compact plastic SIP or DIP style package. The AD202 is powered directly from a +15 V dc supply.
The AD202 provides total galvanic isolation between the input and output stages of the isolation amplifier through the use of internal transformer-coupling. The functionally complete AD202 eliminates the need for an external, user-supplied dc/dc converter. This permits the designer to minimize the necessary circuit overhead and consequently reduce the overall design and component costs.
The design of the AD202 emphasizes maximum flexibility and ease of use, including the availability of an uncommitted op amp on the input stage. They feature a bipolar ±5 V output range, an adjustable gain range of from 1 to 100 V/V, ±0.025% max nonlinearity (K grade), 130 dB of CMR.
Applications
Quick Links
- Data Sheet Rev D, 10/2002, (pdf, 928 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
| Part# | # Ports/Ch | Supply Voltage (V) | Supply Current (max) | Isolation Voltage (Vrms) | Bandwidth G = 1 (kHz) | Gain | Input Range (V) | Nonlinearity (%) | Output Amplifier | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD202 | 2 | +15 | 5 | 1500 | 5 | 1 to 100 | ±5 | 0.025 | - | $29.47 |
| AD203 | 2 | +15 | 20 | 1500 | 10 | 1 to 10 | ±10 | 0.025 | X | $90.29 |
| AD204 | 2 | n/a | n/a | 1500 | 5 | 1 to 100 | ±5 | 0.025 | - | $26.50 |
| AD208 | 2 | n/a | n/a | 1500 | 4 | 1 to 1000 | ±5 | 0.0125 | - | $72.07 |
| AD210 | 3 | +15 | 50 | 2500 | 20 | 1 to 100 | ±10 | 0.012 | X | $45.97 |
| AD215 | 2 | ±15 | 40 | 1500 | 120 | 1 to 100 | ±10 | 0.01 | X | $43.53 |
| AD260 | 5 | +5 | 4 | 1250 | n/a | n/a | - | - | X | $29.32 |
| AD261 | 5 | +5 | 4 | 1250 | n/a | n/a | - | - | X | $25.54 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD202 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD202JN | Prodn | 10 ld PDIP (for AD202/204) | 10 | Comm. | $30.28 | 07/04/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD202JY | Prodn | SINGLE IN-LINE PACKAGE | 10 | Comm. | $30.28 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD202KN | Prodn | 10 ld PDIP (for AD202/204) | 10 | Comm. | $34.61 | 07/18/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD202KY | Prodn | SINGLE IN-LINE PACKAGE | 10 | Comm. | $34.61 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close