AD629:  High Common-Mode Voltage, Difference Amplifier

The AD629 is a difference amplifier with a very high input, common-mode voltage range. It is a precision device that allows the user to accurately measure differential signals in the presence of ...More

AD629:  High Common-Mode Voltage, Difference Amplifier

Product Description

The AD629 is a difference amplifier with a very high input, common-mode voltage range. It is a precision device that allows the user to accurately measure differential signals in the presence of high common-mode voltages up to ±270 V.

The AD629 can replace costly isolation amplifiers in applications that do not require galvanic isolation. The device operates over a ±270 V common-mode voltage range and has inputs that are protected from common-mode or differential mode transients up to ±500 V.

The AD629 has low offset, low offset drift, low gain error drift, low common-mode rejection drift, and excellent CMRR over a wide frequency range.

The AD629 is available in low cost, 8-lead PDIP and 8-lead SOIC packages. For all packages and grades, performance is guaranteed over the industrial temperature range of −40°C to +85°C.

Applications

  • High voltage current sensing
  • Battery cell voltage monitors
  • Power supply current monitors
  • Motor controls
  • Isolation
  • Data Sheet, Rev. B, 2/07

    Features

    • Improved replacement for: INA117P and INA117KU
    • ±270 V common-mode voltage range
    • Input protection to
      ±500 V common mode
      ±500 V differential mode
      Wide power supply range (±2.5 V to ±18 V)
      ±10 V output swing on ±12 V supply
      1 mA maximum power supply current
    • HIGH ACCURACY DC PERFORMANCE
      3 ppm maximum gain nonlinearity (AD629B)
      20 μV/°C maximum offset drift (AD629A)
      10 μV/°C maximum offset drift (AD629B)
      10 ppm/°C maximum gain drift
    • EXCELLENT AC SPECIFICATIONS
      77 dB minimum CMRR @ 500 Hz (AD629A)
      86 dB minimum CMRR @ 500 Hz (AD629B)
      500 kHz bandwidth

    Diagram

    AD629 Diagram
    Functional Block Diagram for AD629

    Specifications

    Single/Dual Supply Dual
    Voltage Supply (Vmax) ±18V
    Gain Setting Method fixed
    Gain Range (min to max) 1
    Bandwidth G=10 (kHz typ) 500kHz
    CMRR (dB) 77dB
    Vnoise RTI 1-10 Hz µVp-p 15µV p-p
    Temperature Range -40 to +85
    Gain Error (%) max +0.01%
    Supply Current (max) 1mA
    Package DIP,SOIC
    Vosi (µV) 1000µV

    Explore Other Products

    AD8215 - High Voltage, Current Shunt Monitor

    Subscribe to New Products Feed
    Part# Common Mode Range (V) Bandwidth G=10 (kHz typ) CMRR (dB) Gain Range (min to max) Voltage Supply (Vmin) Voltage Supply (Vmax) Supply Current (max) VosiTC (µV/deg C) Gain temp co. Temperature Range Package Price* (1000-4999)
    AD22057 -1 to 24 30 80 20 +3 +26 0.5mA - - -40 to +125 DIP, SOIC $4.57
    AD626 0 to 54 100 66 90 ±2.4 ±6 2mA 0.000006 150ppm/C -40 to +85 DIP, SOIC $3.66
    AD628 +/- 100 600 77 100 ±5 ±18 1.6mA - - -40 to +85 SOIC $1.76
    AD629 +/- 270 500 77 1 ±2.5 ±18 1mA - - -40 to +85 DIP, SOIC $2.81
    AD8202 -12 to 30 50 82 20 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 Die, SOIC, SOP $1.49
    AD8203 -12 to 30 60 82 14 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 SOP $1.35
    AD8205 -2 to 65 50 78 50 +4.5 +5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.49
    AD8206 -2 to 65 100 76 20 +4.5 +5.5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.35
    AD8210 -2 to 65 500 100 20 +4.5 +5.5 1.5mA 10 20ppm/C -40 to 150 SOIC $1.79
    AD8211 -2 to 65 500 120 20 - - 2mA 12 20ppm/C -40 to +125 - $0.80
    AD8212 7 to 65 1000 100 1,000 +7 +65 720µA 10 - -20 to +125 - $0.92
    AD8213 -2 to 65 500 100 20 +4.5 +5.5 2.5mA 12 10ppm/C -40 to +125 - $1.99
    AD8214 5 to 65 - 80 100 +5 +65 1.2mA 15 - -40 to +125 - $0.75
    AD8215 -2 to 65 450 100 20 - - 2.2mA 6 15ppm/C -40 to +125 - $1.20
    AD8216 -4 to 65 3000 90 3 - - - 10 10ppm/C -40 to +125 - $1.60
    AD8228 - 560 100 90 - - - - - -40 to +85 - $2.99
    AD8270 -Vs to +Vs 10000 98 1.5 - - 2.5mA 1.5 1ppm/C -40 to +125 - $1.89
    AD8273 +/- 40 20000 86 1.5 - - 2.5mA 3 2ppm/C -40 to +125 - $1.65
    AD8290 - - 120 50 - - 4.68mA - 15ppm/C - - $1.50
    AD8553 - 1 100 10,000 +1.8 +5.5 1.3mA - - -40 to +85 MSOP $1.30
    ADM4073 2 to 28 1800 90 40 +3 +28 - - - -40 to +125 SOT $0.99
    AMP03 +/- 20 3000 85 1 ±5 ±15 2.5mA - - -40 to +85 - $2.78

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices