AD628: High Common-Mode Voltage, Programmable Gain Difference Amplifier
The AD628 is a precision difference amplifier that combines excellent dc performance with high common-mode rejection over a wide range of frequencies. When used to scale high voltages, it allows ...More
AD628: High Common-Mode Voltage, Programmable Gain Difference Amplifier
Product Description
The AD628 is a precision difference amplifier that combines excellent dc performance with high common-mode rejection over a wide range of frequencies. When used to scale high voltages, it allows simple conversion of standard control voltages or currents for use with single-supply ADCs. A wideband feedback loop minimizes distortion effects due to capacitor charging of Σ-Δ ADCs.
A reference pin (VREF) provides a dc offset for converting bipolar to single-sided signals. The AD628 converts +5 V, +10 V, ±5 V, ±10 V, and 4 to 20 mA input signals to a single-ended output within the input range of single-supply ADCs.
The AD628 has an input common mode and differential mode operating range of ±120 V. The high common mode, input impedance makes the device well suited for high voltage measurements across a shunt resistor. The inverting input of the buffer amplifier is available for making a remote Kelvin connection.
A precision 10 kΩ resistor connected to an external pin is provided for either a low-pass filter or to attenuate large differential input signals. A single capacitor implements a low-pass filter. The AD628 operates from single and dual supplies and is available in an 8-lead SOIC_N or an 8-lead MSOP. It operates over the standard industrial temperature range of −40°C to +85°C.
Applications
Data Sheet, Rev. G, 4/07
Features
- High common-mode input voltage range
±120 V at VS = ±15 V - Gain range 0.1 to 100
- Operating temperature range: −40°C to +85°C
- Supply voltage range
Dual supply: ±2.25 V to ±18 V
Single supply: 4.5 V to 36 V
- Excellent ac and dc performance
- Offset temperature stability RTI: 10 μV/°C maximum
- Offset: ±1.5 V mV maximum
- CMRR RTI: 75 dB minimum, dc to 500 Hz,
G = +1
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD628
High Common-Mode Voltage, Programmable Gain Difference Amplifier
Other Diagrams for AD628
High Common-Mode Voltage, Programmable Gain Difference Amplifier
AD628 Pin Configuration
Functional Block Diagram for AD628
Specifications
| Single/Dual Supply | Single/Dual |
| Voltage Supply (Vmax) | ±18V |
| Gain Setting Method | Pin,Resistor |
| Gain Range (min to max) | 100 |
| Bandwidth G=10 (kHz typ) | 600kHz |
| CMRR (dB) | 77dB |
| Vnoise RTI 1-10 Hz µVp-p | 15µV p-p |
| Temperature Range | -40 to +85 |
| Gain Error (%) max | +0.01% |
| Supply Current (max) | 1.6mA |
| Package | SOIC |
| Vosi (µV) | 1500µV |
AD8215 - High Voltage, Current Shunt Monitor
| Part# | Common Mode Range (V) | Bandwidth G=10 (kHz typ) | CMRR (dB) | Gain Range (min to max) | Voltage Supply (Vmin) | Voltage Supply (Vmax) | Supply Current (max) | VosiTC (µV/deg C) | Gain temp co. | Temperature Range | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD22057 | -1 to 24 | 30 | 80 | 20 | +3 | +26 | 0.5mA | - | - | -40 to +125 | DIP, SOIC | $4.57 |
| AD626 | 0 to 54 | 100 | 66 | 90 | ±2.4 | ±6 | 2mA | 0.000006 | 150ppm/C | -40 to +85 | DIP, SOIC | $3.66 |
| AD628 | +/- 100 | 600 | 77 | 100 | ±5 | ±18 | 1.6mA | - | - | -40 to +85 | SOIC | $1.76 |
| AD629 | +/- 270 | 500 | 77 | 1 | ±2.5 | ±18 | 1mA | - | - | -40 to +85 | DIP, SOIC | $2.81 |
| AD8202 | -12 to 30 | 50 | 82 | 20 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | Die, SOIC, SOP | $1.49 |
| AD8203 | -12 to 30 | 60 | 82 | 14 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | SOP | $1.35 |
| AD8205 | -2 to 65 | 50 | 78 | 50 | +4.5 | +5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.49 |
| AD8206 | -2 to 65 | 100 | 76 | 20 | +4.5 | +5.5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.35 |
| AD8210 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 1.5mA | 10 | 20ppm/C | -40 to 150 | SOIC | $1.79 |
| AD8211 | -2 to 65 | 500 | 120 | 20 | - | - | 2mA | 12 | 20ppm/C | -40 to +125 | SOT | $0.80 |
| AD8212 | 7 to 65 | 1000 | 100 | 1,000 | +7 | +65 | 720µA | 10 | - | -20 to +125 | MSOP | $0.92 |
| AD8213 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 2.5mA | 12 | 10ppm/C | -40 to +125 | MSOP | $1.99 |
| AD8214 | 5 to 65 | - | 80 | 100 | +5 | +65 | 1.2mA | 15 | - | -40 to +125 | MSOP | $0.75 |
| AD8215 | -2 to 65 | 450 | 100 | 20 | - | - | 2.2mA | 6 | 15ppm/C | -40 to +125 | SOIC | $1.20 |
| AD8216 | -4 to 65 | 3000 | 90 | 3 | - | - | 2mA | 10 | 10ppm/C | -40 to +125 | SOIC | $1.60 |
| AD8228 | - | 560 | 100 | 90 | - | - | - | - | - | -40 to +85 | - | $2.99 |
| AD8270 | -Vs to +Vs | 10000 | 98 | 1.5 | - | - | 2.5mA | 1.5 | 1ppm/C | -40 to +125 | - | $1.89 |
| AD8273 | +/- 40 | 20000 | 86 | 1.5 | - | - | 2.5mA | 3 | 2ppm/C | -40 to +125 | - | $1.65 |
| AD8290 | - | - | 120 | 50 | - | - | 4.68mA | - | 15ppm/C | - | - | $1.50 |
| AD8553 | - | 1 | 100 | 10,000 | +1.8 | +5.5 | 1.3mA | - | - | -40 to +85 | MSOP | $1.30 |
| ADM4073 | 2 to 28 | 1800 | 90 | 40 | +3 | +28 | - | - | - | -40 to +125 | SOT | $0.99 |
| AMP03 | +/- 20 | 3000 | 85 | 1 | ±5 | ±15 | 2.5mA | - | - | -40 to +85 | - | $2.78 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD628 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close