AD623:  Single Supply, Rail-Rail, Low Cost Instrumentation Amplifier

The AD623 is an integrated single supply instrumentation amplifier that delivers rail-to-rail output swing. The AD623 offers superior user flexibility by allowing single gain set resistor programming, ...More

AD623:  Single Supply, Rail-Rail, Low Cost Instrumentation Amplifier

Product Description

The AD623 is an integrated single supply instrumentation amplifier that delivers rail-to-rail output swing. The AD623 offers superior user flexibility by allowing single gain set resistor programming, and conforming to the 8-lead industry standard pinout configuration. With no external resistor, the AD623 is configured for unity gain (G = 1) and with an external resistor, the AD623 can be programmed for gains up to 1,000.

Features

  • Easy to use
  • Higher performance than discrete design
  • Single and dual supply operation
  • Rail-to-rail output swing
  • Input voltage range extends 150 mV below ground (single supply)
  • Low power, 550 µA max supply current
  • Gain set with one external resistor, gain range 1 (no resistor) to 1,000
  • High Accuracy DC Performance
    0.03% gain accuracy (G = 1)
    0.1% gain accuracy (G >1)
    5 ppm gain drift (G = 1)
    25 nA max input bias current
  • Excellent AC Specifications
    90 dB min CMRR (G = 10); 105 dB min
    CMRR (G = 100) (@ 60 Hz, 1K source imbalance)
    800 kHz bandwidth (G = 1)
    20 µs settling time to 0.01% (G = 10)
  • Noise
    35 nV/√vHz RTI noise @ 1 kHz (G = 1)

Diagrams

AD623 Diagram
Pin Configuration Diagram for AD623

Specifications

Single/Dual Supply Single/Dual
Voltage Supply (Vmax) ±6V
Gain Setting Method Resistor
Gain Range (min to max) 1000
Bandwidth G=10 (kHz typ) 100kHz
CMRR (dB) 90dB
Vnoise RTI 1-10 Hz µVp-p 2µV p-p
Temperature Range -40 to +85
Gain Error (%) max +0.35%
Supply Current (max) 0.55mA
Package DIP,SOIC
Vosi (µV) 25µV

Explore Other Products

AD8273 - Dual-Channel, Audio Difference Amplifier

AD8228 - Precision Instrumentation Amplifier Fixed G = 10, 100

AD5750 - Industrial Current/Voltage Output Driver, Programmable Ranges

AD8270 - Precision Dual-Channel, Difference Amplifier

Subscribe to New Products Feed More
Part# Description Single/Dual Supply Vcc-Vee Gain Setting Method Bandwidth G=10 (kHz typ) Gain min. Gain max. Min CMRR @ 60 Hz Min Gain Min CMRR @ 60Hz Max Gain Vnoise RTI 1-10 Hz µVp-p Price* (1000-4999)
AD522 Diff Amp Dual 10V to 36V Resistor 3 1 1,000 75dB 100dB 4 -
AD524 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $9.41
AD526 Software Programmable Dual 9V to 33V Software 350 1 16 - - 3 $6.31
AD620 General Purpose IA Dual 4.6V to 36V Resistor 800 1 10,000 73dB 110dB 0.28 $3.14
AD621 Precision IA Dual 4.6V to 18V Pin 800 10 100 93dB 110dB 0.28 $4.04
AD622 Low Cost IA Dual 5.2V to 36V Resistor 800 1 1,000 66dB 103dB 0.3 $2.48
AD623 S.S R-R IA Single/Dual 2.7V to 12V Resistor 100 1 1,000 70dB 105dB 2 $1.38
AD624 Precision IA Dual 12V to 36V Pin 400 1 1,000 70dB 110dB 0.3 $11.79
AD625 Programmable Gain IA Dual 12V to 36V Resistor 400 1 10,000 70dB 110dB 0.3 $8.68
AD626 Diff Amp Single/Dual 2.4V to 12V Pin 100 10 100 55dB 55dB 2 $3.66
AD627 Micropower IA Single/Dual 2.2V to 36V Resistor 30 5 1,000 77dB 77dB 1.2 $2.53
AD628 High CMV DA Single/Dual 4.5V to 36V Pin, Resistor 600 0.1 100 75dB 75dB 15 $1.76
AD629 High CMV DA Dual 5V to 36V fixed 500 - - 77dB 77dB 15 $2.81
AD8129 Low Cost Diff Amp Single/Dual 4.5V to 25V Resistor 200000 10 - 94dB - - $1.55
AD8202 High CMV DA Single 3.5V to 12V fixed 50 - - 82dB 82dB 10 $1.49
AD8203 High CMV DA Single 4.5V to 5.5V fixed 60 - - 82dB 82dB 10 $1.35
AD8205 S.S Diff Amp Single 4.5V to 5.5V fixed 50 - - 78dB 78dB 20 $1.49
AD8206 S.S Diff Amp Single 4.5V to 5.5V fixed 100 - - 76dB 76dB 20 $1.35
AD8210 Bi-Directional Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $1.79
AD8211 High CMV Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $0.80
AD8212 High CMV Shunt Mon Single 7V to 65V Resistor 1000 1 1,000 100dB 100dB 1.1 $0.92
AD8213 Dual High CMV Shunt Mon Single 4.5V to 5.5V fixed 500 20 20 100dB 100dB 7 $1.99
AD8214 High CMV Threshold Detec Single 5V to 65V Resistor - 1 100 80dB 80dB 2.2 $0.75
AD8215 High CMV Shunt Mon Single 4.5V to 5.5V fixed 450 20 20 100dB 100dB 7 $1.20
AD8216 High BW 65 V Diff Amp Single 4.5V to 5.5V fixed 3000 3 3 80dB 80dB 20 $1.60
AD8220 R-R JFET IA Single/Dual 4.6V to 36V Resistor 800 1 1,000 78dB 94dB 0.8 $2.29
AD8221 High Performance IA Dual 4.6V to 36V Resistor 562 1 1,000 80dB 130dB 0.25 $1.99
AD8222 Dual High Performance IA Dual - to - Resistor 750 1 10,000 80dB 130dB 0.25 $3.59
AD8223 S.S R-R IA Single/Dual 3V to 25V Resistor 200 5 1,000 70dB 105dB 2 -
AD8224 Dual JFET R-R IA Single/Dual 4.6V to 36V Resistor 800 1 1,000 78dB 94dB 0.8 $4.12
AD8225 Fixed G=5 IA Dual 3.4V to 36V fixed 900 - - 86dB 86dB 1.5 $3.25
AD8228 Precision IA Dual 4.6V to 36V Pin 560 10 100 100dB 120dB 8 $2.99
AD8230 Zero Drift IA Single/Dual 8V to 16V Resistor 2 2 1,000 - 110dB 3 $2.95
AD8231 Zero Drift Software Prog Single 3V to 6V Pin, Software 700 1 128 80dB 110dB 0.7 $1.69
AD8250 Software Programmable Dual 10V to 34V Pin, Software 3000 1 10 80dB 98dB 1 $4.95
AD8251 Software Programmable Dual 10V to 34V Pin, Software 2500 1 8 80dB 98dB 1.2 $4.95
AD8253 Software Programmable Dual 10V to 34V Pin, Software 8000 1 1,000 80dB 120dB 1 -
AD8270 Dual Diff Amp Dual 5V to 36V Pin 10000 0.5 2 70dB 80dB 1 $1.89
AD8273 Dual Audio Diff Amp Dual 5V to 36V Pin 20000 0.5 2 77dB - 2 $1.65
AD8290 Sensor Amp - 2.6V to 5.5V fixed - 50 50 - - 0.75 $1.50
AD8553 Zero Drift IA Single 1.8V to 5.5V Resistor 1 0.1 10,000 80dB 120dB 0.7 $1.30
AD8555 Sensor Amp Single 5.5V to 2.7V Software n/a 70 1,280 80dB 96dB 0.5 $3.08
AD8556 Sen/Filter Amp Single 2.7V to 5.5V Software n/a 70 1,280 80dB 94dB 0.5 $2.85
AD8557 Sensor Amp Single 2.7V to 5.5V Software - 28 1,300 75dB 86dB - $2.10
AMP03 Precision Diff Amp Dual 12V to 36V fixed 3000 - - 85dB 85dB 2 $2.78

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices