AD522: High Accuracy Data Acquisition Instrumentation Amplifier
The AD522 is a precision IC instrumentation amplifier designed for data acquisition applications requiring high accuracy under worst-case operating conditions. An outstanding combination of high ...More
AD522: High Accuracy Data Acquisition Instrumentation Amplifier
Product Description
The AD522 is a precision IC instrumentation amplifier designed for data acquisition applications requiring high accuracy under worst-case operating conditions. An outstanding combination of high linearity, high common mode rejection, low voltage drift, and low noise makes the AD522 suitable for use in many 12-bit data acquisition systems.
An instrumentation amplifier is usually employed as a bridge amplifier for resistance transducers (thermistors, strain gages, etc.) found in process control, instrumentation, data processing, and medical testing. The operating environment is frequently characterized by low signal-to-noise levels, fluctuating temperatures , unbalanced input impedances, and remote location which hinders recalibration.
Features
- Low Drift: 2.0µV/° C (AD522B)
- Low Nonlinearity: 0.005% (G = 100)
- High CMRR: >110dB (G = 1000)
- Low Noise: 1.5µV p-p (0.1 to 100Hz)
- Low Initial VOS: 100µV (AD522B)
- Single-Resistor Gain Programmable:
1≤G≤1000
- Output Reference and Sense Terminals
- Data Guard for Improving ac CMR
- Internally Compensated
- No External Components except
Gain Resistor - Active Trimmed Offset, Gain, and CMR
Specifications
| Single/Dual Supply | Dual |
| Voltage Supply (Vmax) | ±18V |
| Gain Setting Method | Resistor |
| Gain Range (min to max) | 1000 |
| Bandwidth G=10 (kHz typ) | 3kHz |
| CMRR (dB) | 90dB |
| Vnoise RTI 1-10 Hz µVp-p | 4µV p-p |
| Temperature Range | -55 to +125 |
| Gain Error (%) max | +0.05% |
| Supply Current (max) | 10mA |
| Package | DH-14B |
| Vosi (µV) | 100µV |
AD522 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD522BD | Prodn | S/B OR B/B CERAMIC DIP | 14 | Ind | $216.01 | 07/04/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD522SD/883B | Prodn | S/B OR B/B CERAMIC DIP | 14 | Mil | $307.13 | 07/18/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close