ADM4073: Low Cost, Voltage Output, High-side Current Sense Amplifier
The ADM4073 is a low-cost, high-side current-sense amplifier, and features a voltage output that does not require gain setting resistors. This makes it ideal for small portable applications such as ...More
ADM4073: Low Cost, Voltage Output, High-side Current Sense Amplifier
Product Description
The ADM4073 is a low-cost, high-side current-sense amplifier, and features a voltage output that does not require gain setting resistors. This makes it ideal for small portable applications such as cell phones, notebook computers, PDAs, and other systems where current monitoring is crucial. High-side current monitoring ensures the ground path is not interrupted making the ADM4073 particularly useful in rechargeable battery powered systems and the wide 1.8MHz bandwidth makes it suitable for use inside battery-charger control loops. The input common-mode range of +2V to +28V is independent of the supply voltage.
The combination of three gain versions and a selectable external-sense resistor sets the full-scale current reading. The ADM4073 offers a high level of integration, resulting in a simple and compact current-sense solution.
The ADM4073 operates from a +3V to +28V single supply and draws only 0.5mA of supply current. This device is specified over the automotive operating temperature range (-40°C to +125°C) and is available in a 6-pin SOT-23 package.
Features
- Low-Cost, Compact, Current-Sense Solution
- Three Gain Versions Available:
+20V/V (ADM4073T)
+50V/V (ADM4073F)
+100V/V (ADM4073H) - ±1.0° Full-Scale Accuracy
- 500µA Supply Current
- Wide 1.8MHz Bandwidth
- +3V to +28V Operating Supply
- Wide +2V to +28V Common-Mode Range Independent of Supply Voltage
- Operates from -40°C to +125°C
- Available in a 6-Pin SOT-23 Package
- Pin for Pin Compatible with MAX4073
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM4073
Low Cost, Voltage Output, High-side Current Sense Amplifier
Other Diagrams for ADM4073
Low Cost, Voltage Output, High-side Current Sense Amplifier
Pin Configuration for ADM4073
Functional Block Diagram for ADM4073
AD8215 - High Voltage, Current Shunt Monitor
| Part# | Common Mode Range (V) | Bandwidth G=10 (kHz typ) | CMRR (dB) | Gain Range (min to max) | Voltage Supply (Vmin) | Voltage Supply (Vmax) | Supply Current (max) | VosiTC (µV/deg C) | Gain temp co. | Temperature Range | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD22057 | -1 to 24 | 30 | 80 | 20 | +3 | +26 | 0.5mA | - | - | -40 to +125 | DIP, SOIC | $4.57 |
| AD626 | 0 to 54 | 100 | 66 | 90 | ±2.4 | ±6 | 2mA | 0.000006 | 150ppm/C | -40 to +85 | DIP, SOIC | $3.66 |
| AD628 | +/- 100 | 600 | 77 | 100 | ±5 | ±18 | 1.6mA | - | - | -40 to +85 | SOIC | $1.76 |
| AD629 | +/- 270 | 500 | 77 | 1 | ±2.5 | ±18 | 1mA | - | - | -40 to +85 | DIP, SOIC | $2.81 |
| AD8202 | -12 to 30 | 50 | 82 | 20 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | Die, SOIC, SOP | $1.49 |
| AD8203 | -12 to 30 | 60 | 82 | 14 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | SOP | $1.35 |
| AD8205 | -2 to 65 | 50 | 78 | 50 | +4.5 | +5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.49 |
| AD8206 | -2 to 65 | 100 | 76 | 20 | +4.5 | +5.5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.35 |
| AD8210 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 1.5mA | 10 | 20ppm/C | -40 to 150 | SOIC | $1.79 |
| AD8211 | -2 to 65 | 500 | 120 | 20 | - | - | 2mA | 12 | 20ppm/C | -40 to +125 | - | $0.80 |
| AD8212 | 7 to 65 | 1000 | 100 | 1,000 | +7 | +65 | 720µA | 10 | - | -20 to +125 | - | $0.92 |
| AD8213 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 2.5mA | 12 | 10ppm/C | -40 to +125 | - | $1.99 |
| AD8214 | 5 to 65 | - | 80 | 100 | +5 | +65 | 1.2mA | 15 | - | -40 to +125 | - | $0.75 |
| AD8215 | -2 to 65 | 450 | 100 | 20 | - | - | 2.2mA | 6 | 15ppm/C | -40 to +125 | - | $1.20 |
| AD8216 | -4 to 65 | 3000 | 90 | 3 | - | - | - | 10 | 10ppm/C | -40 to +125 | - | $1.60 |
| AD8228 | - | 560 | 100 | 90 | - | - | - | - | - | -40 to +85 | - | $2.99 |
| AD8270 | -Vs to +Vs | 10000 | 98 | 1.5 | - | - | 2.5mA | 1.5 | 1ppm/C | -40 to +125 | - | $1.89 |
| AD8273 | +/- 40 | 20000 | 86 | 1.5 | - | - | 2.5mA | 3 | 2ppm/C | -40 to +125 | - | $1.65 |
| AD8290 | - | - | 120 | 50 | - | - | 4.68mA | - | 15ppm/C | - | - | $1.50 |
| AD8553 | - | 1 | 100 | 10,000 | +1.8 | +5.5 | 1.3mA | - | - | -40 to +85 | MSOP | $1.30 |
| ADM4073 | 2 to 28 | 1800 | 90 | 40 | +3 | +28 | - | - | - | -40 to +125 | SOT | $0.99 |
| AMP03 | +/- 20 | 3000 | 85 | 1 | ±5 | ±15 | 2.5mA | - | - | -40 to +85 | - | $2.78 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM4073 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM4073FWRJZ-REEL7 | Prodn | 6 ld SOT-23 | 6 | Ind | $0.99 | 08/15/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM4073HWRJZ-REEL7 | Prodn | 6 ld SOT-23 | 6 | Ind | $0.99 | 08/15/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM4073TWRJZ-REEL7 | Prodn | 6 ld SOT-23 | 6 | Ind | $0.99 | 08/15/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close