AD8210: High Voltage, Bidirectional Current Shunt Monitor
The AD8210 is a single-supply, difference amplifier ideal for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range ...More
AD8210: High Voltage, Bidirectional Current Shunt Monitor
Product Description
The AD8210 is a single-supply, difference amplifier ideal for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range extends from −2 V to +65 V. The typical supply voltage is 5 V.
The AD8210 is offered in a SOIC package. The operating temperature range is −40°C to +125°C.
Excellent ac and dc performance over temperature keep errors in the measurement loop to a minimum. Offset drift and gain drift are guaranteed to a maximum of 8 μV/°C and 20 ppm/°C, respectively.
The output offset can be adjusted from 0.05 V to 4.9 V with a 5 V supply by using the VREF1 pin and the VREF2 pin. With the VREF1 pin attached to the V+ pin and the VREF2 pin attached to the GND pin, the output is set at half scale. Attaching both VREF1 and VREF2 to GND causes the output to be unipolar, starting near ground. Attaching both VREF1 and VREF2 to V+ causes the output to be unipolar, starting near V+. Other offsets can be obtained by applying an external voltage to VREF1 and VREF2.
Applications
Data Sheet, Rev. A, 4/07
Features
- ±4000 V HBM ESD
- High common-mode voltage range
−2 V to +65 V operating
−5 V to +68 V survival - Buffered output voltage
- 5 mA output drive capability
- Wide operating temperature range:
−40°C to +125°C
- Ratiometric half-scale output offset
- Excellent ac and dc performance
1 μV/°C typical offset drift
10 ppm/°C typical gain drift
120 dB typical CMRR at dc
80 dB typical CMRR at 100 kHz - Available in 8-lead SOIC
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8210
High Voltage, Bidirectional Current Shunt Monitor
Other Diagrams for AD8210
High Voltage, Bidirectional Current Shunt Monitor
AD8210 Pin Configuration
Functional Block Diagram for AD8210
AD8274 - Very Low Distortion, Precision Difference Amplifier
AD8228 - Low Gain Drift Precision Instrumentation Amplifier Fixed G = 10, 100
| Part# | Common Mode Range (V) | Bandwidth G=10 (kHz typ) | CMRR (dB) | Gain Range (min to max) | Voltage Supply (Vmin) | Voltage Supply (Vmax) | Supply Current (max) | VosiTC (µV/deg C) | Gain temp co. | Temperature Range | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD22057 | -1 to 24 | 30 | 80 | 20 | +3 | +26 | 0.5mA | - | - | -40 to +125 | DIP, SOIC | $4.62 |
| AD626 | 0 to 54 | 100 | 66 | 90 | ±2.4 | ±6 | 2mA | 0.000006 | 150ppm/C | -40 to +85 | DIP, SOIC | $3.70 |
| AD628 | +/- 100 | 600 | 77 | 100 | ±5 | ±18 | 1.6mA | - | - | -40 to +85 | SOIC | $1.78 |
| AD629 | +/- 270 | 500 | 77 | 1 | ±2.5 | ±18 | 1mA | - | - | -40 to +85 | DIP, SOIC | $2.84 |
| AD8202 | -12 to 30 | 50 | 82 | 20 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | Die, SOIC, SOP | $1.51 |
| AD8203 | -12 to 30 | 60 | 82 | 14 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | SOP | $1.37 |
| AD8205 | -2 to 65 | 50 | 78 | 50 | +4.5 | +5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.51 |
| AD8206 | -2 to 65 | 100 | 76 | 20 | +4.5 | +5.5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.37 |
| AD8210 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 1.5mA | 10 | 20ppm/C | -40 to +125 | SOIC | $1.81 |
| AD8211 | -2 to 65 | 500 | 120 | 20 | - | - | 2mA | 12 | 20ppm/C | -40 to +125 | SOT | $0.81 |
| AD8212 | 7 to 65 | 1000 | 100 | 1,000 | +7 | +65 | 720µA | 10 | - | -40 to +125 | MSOP | $0.93 |
| AD8213 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 2.5mA | 12 | 10ppm/C | -40 to +125 | MSOP | $2.01 |
| AD8214 | 5 to 65 | - | 80 | 100 | +5 | +65 | 1.2mA | 15 | - | -40 to +125 | MSOP | $0.76 |
| AD8215 | -2 to 65 | 450 | 100 | 20 | - | - | 2.2mA | 6 | 15ppm/C | -40 to +125 | SOIC | $1.21 |
| AD8216 | -4 to 65 | 3000 | 90 | 3 | - | - | 2mA | 10 | 10ppm/C | -40 to +125 | SOIC | $1.62 |
| AD8228 | - | 650 | 100 | 10,100 | - | - | - | - | - | -40 to +85 | - | $3.03 |
| AD8270 | -Vs to +Vs | 10000 | 98 | 1.5 | - | - | 2.5mA | 1.5 | 1ppm/C | -40 to +125 | - | $1.89 |
| AD8273 | +/- 40 | 20000 | 86 | 1.5 | - | - | 2.5mA | 3 | 2ppm/C | -40 to +125 | - | $1.67 |
| AD8274 | +/- 3 | 10000 | 86 | - | - | - | 2.6mA | 3 | 0.5ppm/C | -40 to +85 | MSOP, SOIC | $1.05 |
| AD8290 | - | - | 120 | 50 | - | - | 4.68mA | - | 15ppm/C | - | - | $1.52 |
| AD8553 | - | 1 | 100 | 10,000 | +1.8 | +5.5 | 1.3mA | - | - | -40 to +85 | MSOP | $1.32 |
| ADM4073 | 2 to 28 | 1800 | 90 | 40 | +3 | +28 | - | - | - | -40 to +125 | SOT | $0.99 |
| AMP03 | +/- 20 | 3000 | 85 | 1 | ±5 | ±15 | 2.5mA | - | - | -40 to +85 | - | $2.81 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8210 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8210WYC-P3 | Pre-Release | CHIPS OR DIE | - | Auto | $ | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD8210WYRZ | Pre-Release | 8 ld SOIC | 8 | Auto | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD8210WYRZ-R7 | Pre-Release | 8 ld SOIC | 8 | Auto | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD8210WYRZ-RL | Pre-Release | 8 ld SOIC | 8 | Auto | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD8210YR | Pre-Release | 8 ld SOIC | 8 | Auto | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| AD8210YR-R7 | Pre-Release | 8 ld SOIC | 8 | Auto | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| AD8210YRZ | Prodn | 8 ld SOIC | 8 | Auto | $1.81 | 11/21/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8210YRZ-REEL | Prodn | 8 ld SOIC | 8 | Auto | $1.81 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8210YRZ-REEL7 | Prodn | 8 ld SOIC | 8 | Auto | $1.81 | 11/21/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close