AD8206:  Single-Supply 42V System Difference Amplifier

The AD8206 is a single-supply difference amplifier for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range extends ...More

AD8206:  Single-Supply 42V System Difference Amplifier

Product Description

The AD8206 is a single-supply difference amplifier for amplifying small differential voltages in the presence of large common-mode voltages. The operating input common-mode voltage range extends from -2 V to +65 V. The typical single-supply voltage is 5 V.

The AD8206 is offered in die and packaged form. The operating temperature range for the die is 25°C higher (up to 150°C) than the packaged part to enable the user to apply the AD8206 in high temperature applications.

Features

  • Ideal for current shunt applications
  • High common-mode voltage range
    -2 V to +65 V operating
    -5 V to +68 V survival
  • Gain = 20
  • Wide operating temperature range
    Die: -40°C to +150°C
    8-lead SOIC: -40°C to +125°C
  • Adjustable offset
  • Available in SOIC and die form
  • EXCELLENT AC AND DC PERFORMANCE
    15 µV/°C offset drift
    30 ppm/°C gain drift
    80 dB CMRR dc to 20 kHz

Diagrams

AD8206 Diagram
Functional Block Diagram for AD8206

Specifications

Single/Dual Supply Single
Voltage Supply (Vmax) +5.5V
Gain Setting Method fixed
Gain Range (min to max) 20
Bandwidth G=10 (kHz typ) 100kHz
CMRR (dB) 76dB
Vnoise RTI 1-10 Hz µVp-p 20µV p-p
Temperature Range -40 to +125
Supply Current (max) 2mA
Package Die,SOIC
Vosi (µV) 2000µV

Explore Other Products

AD8215 - High Voltage, Current Shunt Monitor

Subscribe to New Products Feed
Part# Common Mode Range (V) Bandwidth G=10 (kHz typ) CMRR (dB) Gain Range (min to max) Voltage Supply (Vmin) Voltage Supply (Vmax) Supply Current (max) VosiTC (µV/deg C) Gain temp co. Temperature Range Package Price* (1000-4999)
AD22057 -1 to 24 30 80 20 +3 +26 0.5mA - - -40 to +125 DIP, SOIC $4.57
AD626 0 to 54 100 66 90 ±2.4 ±6 2mA 0.000006 150ppm/C -40 to +85 DIP, SOIC $3.66
AD628 +/- 100 600 77 100 ±5 ±18 1.6mA - - -40 to +85 SOIC $1.76
AD629 +/- 270 500 77 1 ±2.5 ±18 1mA - - -40 to +85 DIP, SOIC $2.81
AD8202 -12 to 30 50 82 20 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 Die, SOIC, SOP $1.49
AD8203 -12 to 30 60 82 14 +3.5 +12 0.25mA 10 20ppm/C -40 to +125 SOP $1.35
AD8205 -2 to 65 50 78 50 +4.5 +5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.49
AD8206 -2 to 65 100 76 20 +4.5 +5.5 2mA 15 30ppm/C -40 to +125 Die, SOIC $1.35
AD8210 -2 to 65 500 100 20 +4.5 +5.5 1.5mA 10 20ppm/C -40 to 150 SOIC $1.79
AD8211 -2 to 65 500 120 20 - - 2mA 12 20ppm/C -40 to +125 - $0.80
AD8212 7 to 65 1000 100 1,000 +7 +65 720µA 10 - -20 to +125 - $0.92
AD8213 -2 to 65 500 100 20 +4.5 +5.5 2.5mA 12 10ppm/C -40 to +125 - $1.99
AD8214 5 to 65 - 80 100 +5 +65 1.2mA 15 - -40 to +125 - $0.75
AD8215 -2 to 65 450 100 20 - - 2.2mA 6 15ppm/C -40 to +125 - $1.20
AD8216 -4 to 65 3000 90 3 - - - 10 10ppm/C -40 to +125 - $1.60
AD8228 - 560 100 90 - - - - - -40 to +85 - $2.99
AD8270 -Vs to +Vs 10000 98 1.5 - - 2.5mA 1.5 1ppm/C -40 to +125 - $1.89
AD8273 +/- 40 20000 86 1.5 - - 2.5mA 3 2ppm/C -40 to +125 - $1.65
AD8290 - - 120 50 - - 4.68mA - 15ppm/C - - $1.50
AD8553 - 1 100 10,000 +1.8 +5.5 1.3mA - - -40 to +85 MSOP $1.30
ADM4073 2 to 28 1800 90 40 +3 +28 - - - -40 to +125 SOT $0.99
AMP03 +/- 20 3000 85 1 ±5 ±15 2.5mA - - -40 to +85 - $2.78

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices