AD22057: Single Supply Sensor Interface Amplifier
The AD22057 is a single-supply difference amplifier for the amplification and low-pass filtering of small differential voltages from sources having a large common-mode voltage.
Supply ...More
AD22057: Single Supply Sensor Interface Amplifier
Product Description
The AD22057 is a single-supply difference amplifier for the amplification and low-pass filtering of small differential voltages from sources having a large common-mode voltage.
Supply voltages from +3 V to +36 V can be used. The input common-mode range extends from below ground to 24 V using a +5 V supply with excellent rejection of this common-mode voltage.
This range is achieved by the use of a special resitive attenuator at the input, laser trimmed to a very high differential balance. Low initial offset voltage and offset voltage drift are specified, and long-term stability of gain and offset voltage is also provided.
Provisions are included for optional low-pass filtering and gain adjustment. An accurate midscale offset feature allows bipolar signals to be amplified.
Features
- Gain of ×20 Alterable from ×1 to ×160
- Input CMR from Below Ground to 6× (VS - 1 V)
- Output Span 20 mV to (VS - 0.2) V
- 1-, 2-, 3-Pole Low-Pass Filtering Available
- Accurate Midscale Offset Capability
- Differential Input Resistance 400 kΩ
- Drives 1kΩ Load to +4 V Using VS = +5 V
- Supply Voltage: +3.0 V to +36 V
- Transient Spike Protection and RFI
Filters Included - Peak Input Voltage (40 ms): 60 V
- Reversed Supply Protection: -34 V
- Operating Temperature Range: -40°C
to +125°C
AD8215 - High Voltage, Current Shunt Monitor
| Part# | Common Mode Range (V) | Bandwidth G=10 (kHz typ) | CMRR (dB) | Gain Range (min to max) | Voltage Supply (Vmin) | Voltage Supply (Vmax) | Supply Current (max) | VosiTC (µV/deg C) | Gain temp co. | Temperature Range | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD22057 | -1 to 24 | 30 | 80 | 20 | +3 | +26 | 0.5mA | - | - | -40 to +125 | DIP, SOIC | $4.57 |
| AD626 | 0 to 54 | 100 | 66 | 90 | ±2.4 | ±6 | 2mA | 0.000006 | 150ppm/C | -40 to +85 | DIP, SOIC | $3.66 |
| AD628 | +/- 100 | 600 | 77 | 100 | ±5 | ±18 | 1.6mA | - | - | -40 to +85 | SOIC | $1.76 |
| AD629 | +/- 270 | 500 | 77 | 1 | ±2.5 | ±18 | 1mA | - | - | -40 to +85 | DIP, SOIC | $2.81 |
| AD8202 | -12 to 30 | 50 | 82 | 20 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | Die, SOIC, SOP | $1.49 |
| AD8203 | -12 to 30 | 60 | 82 | 14 | +3.5 | +12 | 0.25mA | 10 | 20ppm/C | -40 to +125 | SOP | $1.35 |
| AD8205 | -2 to 65 | 50 | 78 | 50 | +4.5 | +5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.49 |
| AD8206 | -2 to 65 | 100 | 76 | 20 | +4.5 | +5.5 | 2mA | 15 | 30ppm/C | -40 to +125 | Die, SOIC | $1.35 |
| AD8210 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 1.5mA | 10 | 20ppm/C | -40 to 150 | SOIC | $1.79 |
| AD8211 | -2 to 65 | 500 | 120 | 20 | - | - | 2mA | 12 | 20ppm/C | -40 to +125 | SOT | $0.80 |
| AD8212 | 7 to 65 | 1000 | 100 | 1,000 | +7 | +65 | 720µA | 10 | - | -20 to +125 | MSOP | $0.92 |
| AD8213 | -2 to 65 | 500 | 100 | 20 | +4.5 | +5.5 | 2.5mA | 12 | 10ppm/C | -40 to +125 | MSOP | $1.99 |
| AD8214 | 5 to 65 | - | 80 | 100 | +5 | +65 | 1.2mA | 15 | - | -40 to +125 | MSOP | $0.75 |
| AD8215 | -2 to 65 | 450 | 100 | 20 | - | - | 2.2mA | 6 | 15ppm/C | -40 to +125 | SOIC | $1.20 |
| AD8216 | -4 to 65 | 3000 | 90 | 3 | - | - | 2mA | 10 | 10ppm/C | -40 to +125 | SOIC | $1.60 |
| AD8228 | - | 560 | 100 | 90 | - | - | - | - | - | -40 to +85 | - | $2.99 |
| AD8270 | -Vs to +Vs | 10000 | 98 | 1.5 | - | - | 2.5mA | 1.5 | 1ppm/C | -40 to +125 | - | $1.89 |
| AD8273 | +/- 40 | 20000 | 86 | 1.5 | - | - | 2.5mA | 3 | 2ppm/C | -40 to +125 | - | $1.65 |
| AD8290 | - | - | 120 | 50 | - | - | 4.68mA | - | 15ppm/C | - | - | $1.50 |
| AD8553 | - | 1 | 100 | 10,000 | +1.8 | +5.5 | 1.3mA | - | - | -40 to +85 | MSOP | $1.30 |
| ADM4073 | 2 to 28 | 1800 | 90 | 40 | +3 | +28 | - | - | - | -40 to +125 | SOT | $0.99 |
| AMP03 | +/- 20 | 3000 | 85 | 1 | ±5 | ±15 | 2.5mA | - | - | -40 to +85 | - | $2.78 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD22057 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD22057DF | Prodn | CHIPS OR DIE | - | Comm. | - | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD22057R | Prodn | 8 ld SOIC | 8 | Auto | $4.78 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD22057R-REEL | Prodn | 8 ld SOIC | 8 | Auto | $4.78 | 07/25/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD22057RZ | Prodn | 8 ld SOIC | 8 | Auto | $4.57 | 10/31/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD22057RZ-RL | Prodn | 8 ld SOIC | 8 | Auto | $4.57 | 10/10/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close